Eaton
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
tl-presaleshelp@eaton.com

Types of Power Distribution Units (PDU)

 

PDU PRODUCT FAMILIES

Basic PDUs
Basic
Metered PDUs
Metered
Monitored PDUs
Monitored
Switched PDUs
Switched
Auto Transfer Switching PDUs
ATS
Hot-Swap PDUs
Hot-Swap
TYPICAL USE Basic power distribution Local power monitoring Remote power monitoring Remote power management Power redundancy Zero downtime maintenance
Reliable In-rack Power Distribution
Multiple outlets, secure mounting, high quality
Digital Load Meter
Reports power consumption in amps
Network Interface
Enables remote monitoring and control
Switched Outlets
Programmable or real-time power control
Auto-Transfer Switching
Redundant power for non-redundant equipment
Manual Transfer Switch
Enables hot-swap replacement of UPS systems

Key:

  • All Models in this Product Family have this feature.
  • Some Models in this Product Family have this feature. Click the blue buttons for details.
  • This Product Family does not have this feature.
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email tl-presaleshelp@eaton.com.