Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Industrial 7-Port USB-C Hub, Gen2 (10G, 4x USB-A and 3x USB-C Ports W 15Kv ESD Immunity, 2Kv Surge

Model Number: U460-4A3C-IND New


Rugged industrial hub adds 4 USB-A and 3 USB-C ports to a USB-C computer for connecting industrial printers, sensors and other USB devices.
  • Adds barcode scanner, serial device, sensor—up to 7 devices—to your host computer
  • Supports USB 3.1 Gen 2 rates up to 10 Gbps to ensure super-fast data transfers
  • ESD protection to ±15 kV helps prevent potential static damage to connected devices
  • Rugged metal housing withstands warehouse and factory environments
  • Complies with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 3-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Features

Industrial-Grade USB 3.1 Gen 2 Hub Adds up to 7 USB Devices to Your Computer
This USB 3.1 Gen 2 hub with a heavy-duty all-metal housing connects as many as seven USB devices, such as external hard drives, industrial printers, barcode scanners, serial devices and sensors, to your host computer. The heavy-duty metal housing withstands harsh physical conditions in industrial and commercial locations, such as factories, construction sites, supply rooms and warehouses.

Transfers Data at Super-Fast USB 3.1 Gen 2 Speeds and Charges Mobile Devices
The four USB-A and three USB-C ports can transfer data at speeds up to 10 Gbps, which is twice as fast as USB 3.1 Gen 1. If all the ports are used simultaneously, each port provides up to 0.9 amps of power. Because the ports are BC 1.2-compliant, they can deliver up to 1.5 amps of charging power to mobile devices (when connected to power). The ports are backward compatible with previous USB generations, so you can continue using older peripherals while getting high-speed performance from new devices.

USB-C Ports Support Cables with Locking Screws for Extra-Secure Connections
Equipment vibrations in industrial environments can loosen cable connections over time. This hub’s USB-C ports, including the host port, support USB cables that have locking screws to help prevent unintentional disconnection. The hub comes with a 2 ft. USB-C cable with male connectors; one connector has locking screws for secure attachment to the hub’s host port. The other end connects to your computer.

Protects Your Devices Against Electrostatic Discharge (ESD) and Overcurrent
Machines on the shop floor can generate electrostatic discharges, which can wipe out data and damage sensitive electronics. This seven-port hub includes ESD protection to ±15 kV, reducing potential static damage to connected peripherals. This feature works in tandem with ±2.5 kV per port overcurrent protection to safeguard connected devices against damage and data loss from power surges.

Plug-and-Play Hub Offers Flexible Power and Mounting Options
This hub does not require software or drivers. To power the hub, use the included 2-wire terminal block to draw power from a power terminal or connect a compatible user-supplied power adapter to an AC outlet. LEDs indicate power and connection status. Place the hub on a flat surface or mount it to a wall or desk using the built-in brackets and user-supplied hardware. 

TAA-Compliant for GSA Schedule Purchases
The U460-4A3C-IND complies with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

Typical Applications

  • Connect up to 7 USB devices and peripherals to your computer or laptop
  • Add easy-to-access USB ports to computers stored in a cabinet, behind furniture or other hard-to-reach location
  • Mount to a wall or DIN rail in a harsh environment, such as a factory, construction site, supply room or warehouse

Package Includes

  • U460-4A3C-IND 7-Port Industrial-Grade USB 3.1 Gen 2 Hub
  • USB 3.1 Gen 2 Type-C cable, 2 ft.
  • 2-wire terminal block
  • Owner’s manual

System Requirements

  • Compatible with all USB-enabled operating systems (USB 3.1 Gen 2 port needed to achieve USB 3.1 Gen 2 speeds)
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332239914
Over Current Protection  Yes
OUTPUT
Charging Ports / Amps(7) 1.5A
Charging Watts7.5
INPUT
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Voltage Compatibility (VDC)12-24
External Power Supply DC Barrel Connector SpecsOD: 5.5 x 2.5 x 9.5mm, Positive Pin, Negative Sleeve
Bus Powered  No
BATTERY
Battery Charging (1.2 Port)Yes
USER INTERFACE, ALERTS & CONTROLS
LED Indicatorsx1 Power (Blue) and x7 device activity (Green)
PHYSICAL
ColorBlack
Material of ConstructionMetal (SECC)
Unit Dimensions (hwd / in.)0.8 x 7.4 x 2.5
Unit Packaging TypeBox
Unit Weight (lbs.)0.67
ENVIRONMENTAL
Operating Temperature Range32 to 122 F (0 to 50 C)
Storage Temperature Range14 to 176 F (-10 to 80 C)
Relative Humidity0% to 90% RH, Non-Condensing
BTUs  10.23 BTU/hr
CONNECTIONS
Ports7
Side A - Connector 1USB C (FEMALE)
Side B - Connector 1(4) USB 3.1 A (FEMALE)
Side B - Connector 2(3) USB C (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.1 Gen 2 (up to 10 Gbps)
Driver RequiredNo
UASP Support  Yes
TechnologyUSB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); USB 3.1 (Gen 2)
CERTIFICATIONS
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

USB, Lightning & FireWire
  Model Number Description
U322-006 | USB, Lightning & FireWire U322-006 USB 3.0 SuperSpeed Device Cable (AB M/M), 6-ft
U322-010 | USB, Lightning & FireWire U322-010 USB 3.0 SuperSpeed Device Cable (AB M/M), 10 ft.
U326-003 | USB, Lightning & FireWire U326-003 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 3 ft.
U326-010 | USB, Lightning & FireWire U326-010 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 10 ft.
U420-003-G2 | USB, Lightning & FireWire U420-003-G2 USB 3.1 Gen 2 (10 Gbps) Cable, USB-C (M/M), 3 ft.
U422-003-G2 | USB, Lightning & FireWire U422-003-G2 USB 3.1 Gen 2 (10 Gbps) Cable, USB-C to USB 3.0 Type-B (M/M), 3 ft.
U426-003-G2 | USB, Lightning & FireWire U426-003-G2 USB 3.1 Gen 2 (10 Gbps) Cable, USB-C to USB 3.0 Micro-B (M/M), 3 ft.
USB Cables
  Model Number Description
U422-003-G2 | USB Cables U422-003-G2 USB 3.1 Gen 2 (10 Gbps) Cable, USB-C to USB 3.0 Type-B (M/M), 3 ft.
U420-003-G2 | USB Cables U420-003-G2 USB 3.1 Gen 2 (10 Gbps) Cable, USB-C (M/M), 3 ft.
U426-003-G2 | USB Cables U426-003-G2 USB 3.1 Gen 2 (10 Gbps) Cable, USB-C to USB 3.0 Micro-B (M/M), 3 ft.

Resources & Downloads

support icon

Do you own a
U460-4A3C-IND

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.