Part Number: U428-C03-G2
- Certified by USB-IF to ensure highest-grade construction and performance
- Supports USB 3.2 Gen 2 speeds up to 10 Gbps to ensure lightning-fast data transfers
- Power Delivery cable provides 3A (60W) power output for charging mobile devices
- Reversible USB-C plug connects in either direction for immediate no-fuss use
- USB-C to USB-A cable is compatible with all USB-C and Thunderbolt 3 devices
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
System Requirements
- Device with a USB-C or Thunderbolt 3 port (USB 3.2 Gen 2 compatibility required to achieve USB 3.2 Gen 2 speeds)
- Device with a USB-A port
Package Includes
- U428-C03-G2 USB Type-C to USB Type-A Cable, M/M, USB-IF Certified, 3 ft.
Specifications
OVERVIEW
UPC Code | 037332215031 |
Technology | Thunderbolt; USB 3.x |
Cable Type | Passive |
CONNECTIONS
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | USB C (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
Connector Style | Straight |
PHYSICAL
Material of Construction | PVC |
Cable Jacket Color | Black |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 4.8 mm |
Cable Length (ft.) | 3 |
Cable Length (in.) | 36 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.07 |
Unit Dimensions (hwd / in.) | 9.000 x 7.000 x 0.500 |
Unit Packaging Type | Polybag |
ENVIRONMENTAL
Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
Storage Temperature Range | -4° to 158°F (-20° to 70°C) |
Relative Humidity | 10% to 85%, Non-Condensing |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.2 Gen 2 (Up to 10 Gbps) |
STANDARDS & COMPLIANCE
Product Certifications | USB-IF |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
USB & Wireless Chargers
Model Number | Description | |
---|---|---|
U280-004-WS3C1 | 4-Port USB Charging Station - 60W USB-C PD Port, 3x USB-A Auto-Sensing Ports | |
U280-005-ST | 5-Port USB Charging Station with Built-In Device Storage, 12V 4A (48W) USB Charger Output |
Docks, Hubs & Multiport Adapters
Model Number | Description | |
---|---|---|
U360-004-MINI | 4-Port Portable USB 3.x (5Gbps) Hub | |
U360-007 | 7-Port USB 3.x (5Gbps) Hub with 1.5A Charging | |
U360-412 | 6-Port USB Charging Hub - USB 3.x (5Gbps) and USB 2.0, Dedicated Charging Port | |
U460-002-2AM-C | USB-C Multiport Adapter, USB 3.x (5Gbps), USB-A/C Hub Ports, Card Reader and 60W PD Charging, White | |
U460-003-3AG-C | 3-Port USB-C Hub - USB 3.x (5Gpbs) Hub Ports, Gigabit Ethernet, 60W PD Charging, White |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images