Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

4-Port USB Charging Station with USB-C Charging and USB-A Auto-Sensing Ports

Model Number: U280-004-WS3C1


Charges up to 4 electronic devices at the same time via USB connection. Recommended for charging mobile devices ranging from smartphones and tablets to larger power consumers, such as MacBooks and Chromebook Pixels.
  • USB-A auto-sensing ports each support up to 5V, 2.4A for charging
  • USB-C port supports up to 20V, 3A for charging
  • Internal dual-voltage power supply with NEMA 1-15P plug
  • Protects against overheating, overcurrent and overcharging
  • No computer required
  • 2-year limited warranty

Overview

Whether you’re at home or in the office, Tripp Lite’s U280-004-WS3C1 4-Port USB Charging Station provides enough ports and power to keep your devices at 100% capacity. No more peering behind furniture to find an available outlet or unplugging one device to charge another. You can charge up to four tablets, cell phones, laptops and other devices at the same time. The U280-004-WS3C1 doesn’t require a computer, so you can take it anywhere AC power is available.

The U280-004-WS3C1 features three auto-sensing USB-A ports, each capable of delivering up to 5V, 2.4A, which is enough for charging cell phones, tablets and other mobile devices. Each USB-A port senses the connected device and automatically adjusts the required power level accordingly. A USB-C port supports power output up to 20V, 3A for charging more battery-intensive USB power delivery devices, such as a MacBook®, MacBook Pro® or Chromebook Pixel™.

To charge your USB devices, simply connect the detachable four-foot power cord’s NEMA 1-15P plug to an AC power outlet, and connect your devices to the available USB ports. The unit protects against overheating, overcurrent and overcharging—in fact, it stops charging as soon as your devices’ batteries are at full capacity.




USB Type-C™ and USB-C™ are trademarks of USB Implementers Forum

Features

Charges Up to 4 Devices at the Same Time
  • Recommended for charging tablets, cell phones, laptops and other devices at home or office
  • Functions anywhere AC power is available—no computer required

Provides Plenty of Juice for Charging
  • USB-A auto-sensing ports each support up to 5V, 2.4A for charging
  • Senses connected USB-A devices and automatically adjusts required power level
  • USB-C port supports up to 20V, 3A for charging more battery-intensive devices, such as laptops
  • Protects against overheating, overcurrent and overcharging

Easy to Use
  • Internal dual-voltage power supply with NEMA 1-15P plug and detachable 4 ft. cord
  • No computer required

System Requirements

  • The U280-004-WS3C1 includes a C7 to 1-15P power cord for use in 120V applications. An applicable 230V power cord can be purchased separately for use in 230V applications.

Package Includes

  • U280-004-WS3C1 4-Port USB Charging Station
  • C7 to NEMA 1-15P power cord, 4 ft.
  • Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332196507
OUTPUT
Charging Ports / Amps(3) 2.4A; (1) 3A / 2A / 1.5A
Charging MethodUSB
INPUT
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Input Frequency50/60Hz
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)1.60 x 6.40 x 5.10
Shipping Weight (lbs.)0.80
Unit Dimensions (hwd / in.)3.6 x 3.0 x 1.1
Unit Weight (lbs.)0.49
ENVIRONMENTAL
Operating Temperature Range32°F to 104°F / 0°C to 40°C
Storage Temperature Range-4°F to 176°F / -20°C to 80°C
Relative Humidity5% to 90% RH, NON-CONDENSING
CONNECTIONS
Ports4
Side A - Connector 1IEC-320-C8
Side B - Connector 1USB Type-C (FEMALE)
Side B - Connector 2(3) USB A (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyUSB
CERTIFICATIONS
ApprovalsUL Listed
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Accessories

USB Cables
  Model Number Description
M100-003-BK | USB Cables M100-003-BK USB Sync / Charge Cable with Lightning Connector - Black , 3-ft. (1M)
M100-003-WH | USB Cables M100-003-WH USB Sync / Charge Cable with Lightning Connector - White , 3-ft. (1M)
M100-006-BK | USB Cables M100-006-BK USB Sync / Charge Cable with Lightning Connector - Black, 6-ft. (1.8M)
M100-006-WH | USB Cables M100-006-WH USB Sync / Charge Cable with Lightning Connector - White, 6-ft. (1.8M)
UR030-001 | USB Cables UR030-001 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 1-ft.
UR030-003 | USB Cables UR030-003 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3-ft.
UR050-003-24G | USB Cables UR050-003-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 3-ft.
UR050-006-24G | USB Cables UR050-006-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6-ft.
USB, Lightning & FireWire
  Model Number Description
UR050-006-24G | USB, Lightning & FireWire UR050-006-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6-ft.
UR050-003-24G | USB, Lightning & FireWire UR050-003-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 3-ft.
UR030-003 | USB, Lightning & FireWire UR030-003 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3-ft.
UR030-001 | USB, Lightning & FireWire UR030-001 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 1-ft.
M100-006-WH | USB, Lightning & FireWire M100-006-WH USB Sync / Charge Cable with Lightning Connector - White, 6-ft. (1.8M)
M100-006-BK | USB, Lightning & FireWire M100-006-BK USB Sync / Charge Cable with Lightning Connector - Black, 6-ft. (1.8M)
M100-003-WH | USB, Lightning & FireWire M100-003-WH USB Sync / Charge Cable with Lightning Connector - White , 3-ft. (1M)
M100-003-BK | USB, Lightning & FireWire M100-003-BK USB Sync / Charge Cable with Lightning Connector - Black , 3-ft. (1M)
Lightning Cables
  Model Number Description
M100-003-BK | Lightning Cables M100-003-BK USB Sync / Charge Cable with Lightning Connector - Black , 3-ft. (1M)
M100-003-WH | Lightning Cables M100-003-WH USB Sync / Charge Cable with Lightning Connector - White , 3-ft. (1M)
M100-006-BK | Lightning Cables M100-006-BK USB Sync / Charge Cable with Lightning Connector - Black, 6-ft. (1.8M)
M100-006-WH | Lightning Cables M100-006-WH USB Sync / Charge Cable with Lightning Connector - White, 6-ft. (1.8M)

Resources & Downloads

support icon

Do you own a
U280-004-WS3C1

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.