Part Number: U280-005-WS4C1
- Certified by USB-IF to ensure highest-grade construction and performance
- USB-C port charges PD 3.0 devices up to 4 times faster than normal USB charging
- Auto-sensing USB-A ports adjust charging power for optimum charge and compatibility
- Stops charging when connected device is at full capacity to protect battery from damage
- Connects to any NEMA 1-15R, 5-15R or 5-15R/20R AC outlet for immediate charging
- 2-year limited warranty
Features
System Requirements
- Power cord for 120V applications included. For 230V applications, you will need to provide an applicable 230V power cord (sold separately).
Package Includes
- U280-005-WS4C1 5-Port USB Charging Station
- C7 to NEMA 1-15P power cord, 4 ft.
- Quick Start Guide
Specifications
OVERVIEW
UPC Code | 037332241030 |
Product Type | Charging Station |
Charging Form Factor | Charging Hub |
Device Compatibility | Phone; Tablet; Amazon Kindle; Laptop; Amazon Kindle |
INPUT
Nominal Input Voltage(s) Supported | 120V AC; 230V AC |
Input Connection Type | IEC C7 |
Plug Type | C7 to NEMA 1-15P |
Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
Input Frequency | 50 / 60 Hz |
Input Plug Type | NEMA 1-15P (NON-POLARIZED) |
Input Current | 5V (4.8A) / 20V (4.3A) |
OUTPUT
Overload Protection | Yes |
BATTERY
Battery Charging (5V/1.5A Port) | Yes |
POWER
Power Consumption (Watts) | 0.3 |
USB Power Delivery (PD) Charging Support | Yes |
USB Power Delivery (PD) Charging Specification | 3.0 |
Power Consumption Detail | 0.3 (No Load) |
CONNECTIONS
Number of Ports | 5 |
Side A - Connector 1 | NEMA 1-15P (NON-POLARIZED) |
Side B - Connector 1 | (4) USB A (FEMALE) |
Side B - Connector 2 | USB C (FEMALE) |
CHARGING
Number of Charging Ports | 5 |
Total Charging Amps | 9.1A |
Total Charging Watts | 110 |
Charging Method | USB |
Charging Method Detail | Power Delivery 3.0 |
Charging Port Type | (4) USB A (FEMALE); USB C (FEMALE) |
Charging Ports Details | USB-A: 5V/2.4A USB-C: 5V/3A, 9V/3A, 12V/3A, 15V/3A, 20V/4.3A |
Charging Ports / Amps | (4) 2.4A; 3A / 4.3A |
Overcharge Protection | Yes |
PHYSICAL
Color | Black |
Material of Construction | Polycarbonate |
Shipping Dimensions (hwd / in.) | 1.81 x 9.25 x 4.65 |
Shipping Weight (lbs.) | 1.16 |
Unit Dimensions (hwd / in.) | 6.300 x 3.000 x 1.100 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.8 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 95°F (0° to 35°C) |
Storage Temperature Range | -4° to 185°F (-20° to 85°C) |
BTUs | 1.02 |
Operating Humidity Range | 5% to 95% RH, NON-CONDENSING |
Storage Humidity Range | 20% to 90% RH, NON-CONDENSING |
FEATURES & SPECIFICATIONS
Overcurrent Protection | Yes |
Overvoltage Protection | Yes |
Over Current Protection | Yes |
STANDARDS & COMPLIANCE
Product Certifications | USB-IF; cUL Listed; UL Listed |
Product Compliance | RoHS; REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Lightning Charging Cables
Model Number | Description | |
---|---|---|
M102-003-HD | Heavy-Duty USB-C to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 3 ft. (0.91 m) | |
M102-006-HD | Heavy-Duty USB-C to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 6 ft. (1.83 m) |
USB Cables
Model Number | Description | |
---|---|---|
M100-003-HD | Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 3 ft. (0.91 m) | |
M100-003-WH | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, White, 3 ft. (0.9 m) | |
M100-006-HD | Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 6 ft. (1.83 m) | |
M100-006-WH | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, White, 6 ft. (1.8 m) | |
U040-003-C-5A | USB-C Cable (M/M) - USB 2.0, 5A (100W) Rated, 3 ft. (0.91 m) | |
U420P-2X6-100W | USB-C Charging Cable/Splitter (M/2xM) - 100W PD Charging, 6 ft. (1.8 m) |
Documents & Downloads
Documentation
Useful Web Pages
Product Images