Part Number: U460-004-2A2CB
Adds 2 USB-A and 2 USB-C ports to the USB-C or Thunderbolt 3 port on your tablet, laptop, notebook, MacBook, Chromebook, smartphone or PC.
- Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps
- USB-C ports provide up to 1.5A each for charging devices
- USB-A ports provide up to 0.9A each for charging devices
- Reversible USB-C plug connects in either direction
- Plug-and-play operation with no software or drivers required
- 3-year limited warranty
Overview
The U460-004-2A2CB 4-Port USB 3.1 Gen 1 USB-C Portable Hub expands the potential of your tablet, laptop, MacBook, Chromebook, smartphone or PC’s USB-C or Thunderbolt 3 port. It’s ideal for adding a thumb drive and other USB peripherals and charging a mobile device—all at the same time.
The plug-and-play U460-004-2A2CB requires no software, drivers or external power. Connect the reversible USB-C plug to your source device’s USB-C or Thunderbolt 3 port. The fumble-free USB-C plug connects in either direction to ensure fast, easy connection every time.
Dual USB-A ports accept USB peripherals, such as a flash drive, mouse, keyboard or printer, and provide up to 0.9A each for charging smartphones and other mobile devices. They support fast USB 3.1 Gen 1 data transfer rates up to 5 Gbps and are backward compatible with previous USB generations, so you can continue using older peripherals while getting high-speed performance from new devices.
Dual USB-C ports also connect to a wide range of USB devices, including external hard drives and tablets. Each provides up to 1.5A of charging power. They also support USB 3.1 Gen 1 data transfer rates up to 5 Gbps and are backward compatible with previous USB generations.
Features
Turn Your Device's USB-C Port into a Multiport Workstation
- Ideal for adding USB peripherals and charging mobile devices simultaneously
- Plug-and-play operation with no software, drivers or external power required
- About the size of a credit card for easy carrying in a pocket, purse or laptop bag
Connect USB Peripherals
- 2 USB-A ports provide up to 0.9A each for charging devices
- 2 USB-C ports provide up to 1.5A each for charging devices
- Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps
- Backward compatible with USB 2.0 and USB 1.1
Note: Host must support USB OTG (On-the-Go)
Built-In Cable with Reversible USB-C Connector
- Fumble-free reversible USB-C plug connects in either direction for quick connection every time
System Requirements
- Source device with USB-C or Thunderbolt 3 port (USB 3.1 port needed to achieve USB 3.1 speeds)
Package Includes
- U460-004-2A2CB USB 3.1 Gen 1 USB-C Portable Hub, Black
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332209207 |
Product Type | Hub |
Technology | USB 3.x |
Host Connector | USB C (MALE) |
VIDEO
Number of Monitors Supported | 0 |
Extended Mode | No |
Mirror Mode | No |
DATA
Data Ports | (2) USB A (FEMALE); (2) USB C (FEMALE) |
Data Ports Details | (2) USB-A - USB 3.2 Gen 1 (5 Gbps); (2) USB-C - USB 3.2 Gen 1 (5 Gbps) |
INPUT
Bus Powered | Yes |
Product Length (in.) | 6 |
Product Length (cm.) | 15.24 |
Product Length (ft.) | 0.5 |
Product Length (m) | 0.15 |
BATTERY
Battery Charging (5V/1.5A Port) | Yes |
POWER
Power Consumption (Watts) | 2.5 |
CONNECTIONS
Number of Ports | 4 |
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | (2) USB 3.0 A (FEMALE) |
Side B - Connector 2 | (2) USB C (FEMALE) |
Connector Plating | Nickel |
CHARGING
Charging Ports / Amps | (2) 0.9A; (2) 1.5A |
PHYSICAL
Color | Black |
Material of Construction | Plastic |
Cable Jacket Rating | VW-1 |
Shipping Dimensions (hwd / in.) | 0.80 x 3.80 x 4.70 |
Shipping Weight (lbs.) | 0.20 |
Unit Dimensions (hwd / in.) | 0.550 x 3.000 x 1.700 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.07 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 113°F (0° to 45°C) |
Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
Relative Humidity | 5% to 90% RH, Non-Condensing |
BTUs | 8.5 BTU/Hr |
Power Provided to Connected Device(s) | USB-A Port: 900mA; USB-C: 1.5A |
FEATURES & SPECIFICATIONS
USB Hub Ports | Yes |
Number of USB Hub Ports | 4 |
USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps) |
UASP Support | Yes |
Auto MDIX Support | No |
Full Duplex Support | No |
Suspend Mode Support | No |
Remote Wakeup Support | No |
Driver Required | No |
STANDARDS & COMPLIANCE
TAA Compliant Option | N |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
USB Cables
Model Number | Description | |
---|---|---|
U322-003-BK | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 3 ft. (0.91 m) | |
U322-006-BK | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 6 ft. (1.83 m) | |
U322-010-BK | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 10 ft. (3.05 m) | |
U326-003-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m) | |
U326-006-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6 ft. (1.83 m) | |
U326-010 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 10 ft. (3.05 m) | |
U420-003 | USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) | |
U422-003 | USB-C to USB-B Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) | |
U426-003 | USB-C to USB Micro-B Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images