Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Adds a USB-C, a USB-C Power Delivery and 2 USB-A ports to the USB-C or Thunderbolt 3 port on your MacBook, PC, tablet or smartphone.
  • USB-C 3.1 Type-C hub is compatible with all USB-C and Thunderbolt 3 devices
  • Power Delivery cable provides 5A (100W) power output for charging connected device
  • Supports USB 3.1 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
  • Reversible USB-C plug connects in either direction for immediate no-fuss use
  • Plug-and-play operation with no software required for easy, immediate installation
  • 3-year limited warranty

Features

USB-C 3.1 Hub Connects 4 USB Peripherals to Your MacBook or Chromebook
This USB-C hub allows you to connect up to four USB peripherals to your tablet, laptop, notebook, MacBook, Chromebook, smartphone or PC. Not only can you expand the potential of your device by connecting USB peripherals, such as an external hard drive, flash drive, power meter and printer, but you can also power and fast-charge the device through the USB-C Power Delivery (PD) 3.0 port.
Note: Host must support USB OTG (On-the-Go)
PD Charging Port Charges the Connected Device via AC Wall Charger
The USB-C PD charging port provides power output up to 5 amps (100 watts), which is more than sufficient for charging and powering the connected device, such as a MacBook or Chromebook. Just connect the device’s AC wall charger to the USB-C PD port to enjoy fast data transfer speeds up to 5 Gbps.
Note: USB-C PD port does not support Quick Charge (QC).
Connects USB Peripherals and Transfers Data at Fast USB 3.1 Gen 1 Speeds
In addition to accepting USB peripherals, one USB-A port supports up to 0.9A and the other supports 5V/1.5A (7.5W) for charging and powering mobile devices. The USB-C data port provides up to 1.5A for charging devices. All four USB ports transfer data at speeds up to 5 Gbps, which is 10 times faster than USB 2.0. The USB ports are backward compatible with previous USB generations, so you can continue using older peripherals while getting high-speed performance from new devices.
Self-Storing USB-C Cable Connects in Either Direction
Connect the reversible USB-C plug to your source device’s USB-C or Thunderbolt 3 port. The fumble-free USB-C plug connects in either direction to ensure fast, easy connection every time. The six-inch cable wraps into the adapter when not in use, making the unit easy to carry in a briefcase or laptop bag for connecting on the go.
Ready to Use Right Out of the Package
The plug-and-play USB Type-C hub is specifically designed for use with the MacBook, Google Chromebook Pixel and other laptops, tablets and devices equipped with a USB-C or Thunderbolt 3 port. It requires no software, drivers or external power.

System Requirements

  • Device with USB-C or Thunderbolt 3 port (USB 3.1 port needed to achieve USB 3.1 speeds)

Package Includes

  • U460-T04-2A2C-1 USB 3.1 C Hub, 5 Gbps, Black
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332232793
Product TypeHub
TechnologyUSB 3.x
Host ConnectorUSB C (MALE)
VIDEO
Number of Monitors Supported0
Extended ModeNo
Mirror ModeNo
DATA
Data Ports(2) USB A (FEMALE); (2) USB C (FEMALE)
Data Ports Details(2) USB-A - USB 3.2 Gen 1 (5 Gbps); (2) USB-C - USB 3.2 Gen 1 (5 Gbps)
INPUT
Built-In Cable Length (in.)6
Bus Powered  Yes
Product Length (in.)6
Product Length (cm.)15.24
Product Length (ft.)0.5
Product Length (m)0.15
BATTERY
Battery Charging (5V/1.5A Port)Yes
POWER
USB Power Delivery (PD) Charging SupportYes
USB Power Delivery (PD) Charging Specification3.0
CONNECTIONS
Number of Ports4
Side A - Connector 1USB C (MALE)
Side B - Connector 1(2) USB 3.0 A (FEMALE)
Side B - Connector 2(2) USB C (FEMALE)
Connector PlatingNickel
CHARGING
Total Charging Watts100
Charging PortsUSB-C: 100W (20V 5A) Power Delivery (PD 3.0)
Charging Ports / Amps(2) 0.9A; 1.5A; 5A
PHYSICAL
ColorBlack
Material of ConstructionPlastic
Cable Jacket ColorBlack
Cable Jacket RatingVW-1
Shipping Dimensions (hwd / in.)0.00 x 0.00 x 0.00
Shipping Weight (lbs.)0.00
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
Unit Packaging TypeBox
Unit Weight (lbs.)0.07
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range23° to 158°F (-5° to 70°C)
Operating Humidity Range5% TO 85% RH, NON-CONDENSING
Storage Humidity Range5% TO 90% RH, NON-CONDENSING
Power Provided to Connected Device(s)100W (2A 5V) PD 3.0 Charging Port, 5V/1.5A (7.5W) Charging Port
FEATURES & SPECIFICATIONS
USB Hub PortsYes
Number of USB Hub Ports4
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
UASP Support  Yes
Auto MDIX Support  No
Full Duplex Support  No
Suspend Mode Support  No
Remote Wakeup SupportNo
Driver RequiredNo
STANDARDS & COMPLIANCE
TAA Compliant OptionN
Product ComplianceRoHS; CE (Europe); FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

USB Cables

  Model Number Description
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 3 ft. (0.91 m) U322-003-BK U322-003-BK USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 3 ft. (0.91 m)
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 6 ft. (1.83 m) U322-006-BK U322-006-BK USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 6 ft. (1.83 m)
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 10 ft. (3.05 m) U322-010-BK U322-010-BK USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 10 ft. (3.05 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m) U326-003-BK U326-003-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6 ft. (1.83 m) U326-006-BK U326-006-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6 ft. (1.83 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 10 ft. (3.05 m) U326-010 U326-010 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 10 ft. (3.05 m)
USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) U420-003 U420-003 USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)
USB-C to USB Micro-B Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) U426-003 U426-003 USB-C to USB Micro-B Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.