Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartPro 120V 2.2kVA 1.92kW UL 60601-1 Medical-Grade Line-Interactive UPS, Extended Run, SNMPWEBCARD Option, Full Isolation, USB, DB9 Serial


  • 2200VA line-interactive extended-run tower UPS
  • UL 60601-1 Approved for use within the Patient Care Vicinity
  • Approved to IEC60601-1-2:2014, 4th Ed.
  • Lowers cumulative leakage current of connected equipment to under 100 µA
  • Floating AC output prevents noise coupling

  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

SMART2500XLHG

Have a Question?
Contact Us

Overview

UL 60601-1 compliance is required for UPS systems within patient care areas. Get complete, compliant power protection with Tripp Lite’s SMART2500XLHG SmartPro® Medical UPS System. The SMART2500XLHG provides a high load capacity 2200VA/1920W, full UL 60601-1 3rd edition compliance. Protects connected medical equipment against data loss, downtime and equipment damage due to power outages, voltage fluctuations and transient surges. It features a USB port, input locking clamp, equipotential earth bonding lug, 4 NEMA 5-15/20R outlets, and 4 IEC C13 outlets for universally adaptable outlet options. The SMART2500XLHG offers a complete power protection solution for clinical labs, diagnostic imaging, ophthalmology, medical equipment, imaging and other devices requiring medical grade protection. With built-in Faraday shielding, the SMART2500XLHG provides full line isolation and reduces the cumulative leakage current of connected equipment to less than 100 μA for optimal safety in patient care areas. Full isolation also provides continuous noise filtering and enhanced common mode surge suppression. Featuring advanced line-interactive operation, it provides regulated 120V nominal output without using battery power during brownouts and overvoltages. Large internal batteries support connected equipment during blackouts and optional external battery packs (BP48V24-2U and BP48V60RT-3U) provide extended runtime tailored to your application. The SMART2500XLHG features a USB communication port that works with included PowerAlert software to provide UPS and site power monitoring plus automatic file saves and safe unattended shutdown of connected equipment in the event of a prolonged power failure.
Application Usage
This UPS contains a lead acid battery designed to be connected continuously to an AC power source, except during brief power outages. It is not intended for frequent charge/discharge cycles, such as mobile cart applications where the UPS is often disconnected from the power source. Using the SMART2500XLHG in this type of application will void the battery warranty.

Features

  • Ideal UPS protection for applications in patient-care vicinities where UL 60601-1 3rd edition listed medical electrical equipment is required
  • Internal low-impedance isolation transformer with Faraday shield offers 100% isolation from the input AC line
  • Floating AC output prevents noise coupling from noisy hospital ground circuits
  • Full line isolation prevents shock potential and operational problems in sensitive electronic equipment
  • Provides connected equipment with continuous power during short and long duration loss of commercial power
  • Expandable runtime is available with the addition of one or more external battery packs (BP48V24-2U and BP24V60RT-3U)
  • Line-interactive voltage regulation corrects brownouts and overvoltages from 83V to 143V back to usable 120V output levels without using battery power
  • Resistant to electrostatic discharge
  • Supports loads up to 2200VA/1920W
  • 13 min. half-load runtime (1100VA/960W), 4 min. full load runtime (2200VA/1920W)
  • Input: IEC320-C20 inlet with locking clamp; Output: 4 NEMA 5-15/20R and 4 IEC C13
  • Built-in USB, DB9 (RS-232) and optional SNMPWEBCARD accessory monitoring options
  • PowerAlert unattended shutdown software and complete cabling included
  • Offers line isolation and continuous noise filtering
  • 940-joule surge protection rating
  • 5 diagnostic LEDs indicate AC present, on battery, voltage correction, overload & battery low/replace
  • Battery replacement door and back panel grounding lug
  • Relay I/O card allows users to communicate UPS status and events via 6 configurable contact closure outputs

Package Includes

  • SMART2500XLHG Medical Grade Tower UPS System
  • AC Power Cord (C19 to NEMA 5-20P)
  • PowerAlert Software and cabling
  • Warranty information
  • Instruction manual
RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332168283
UPS TypeLine-Interactive
OUTPUT
Output Volt Amp Capacity (VA)2200
Output kVA Capacity (kVA)2.2
Output Watt Capacity (Watts)1920
Power Factor  0.87
Frequency Compatibility60 Hz
Output Voltage Regulation (Line Mode)-18%, +8%
Output Voltage Regulation (Battery Mode)115V (+/- 5%)
Output Receptacle DetailsHospital grade output receptacles
Output AC Waveform (AC Mode)Pure Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported115V; 120V
Output Receptacles(4) 5-15/20R; (4) C13
Individually Controllable Load Banks  No
INPUT
Rated input current (Maximum Load)16 AMP
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection TypeC20 inlet
Input Circuit Breakers2 x 20A
UPS Input Cord Length (ft.)6
Recommended Electrical Service20A 120V
Input PhaseSingle-Phase
BATTERY
Full Load Runtime (min.)  4.4 minutes
Half Load Runtime (min.)  13 minutes
Expandable Battery RuntimeExtended runtime supported via optional external battery packs
External Battery Pack Compatibility   BP48V24-2U (limit 1); BP48V60RT-3U (multi-pack compatible)
DC System Voltage (VDC)48
Battery Recharge Rate (Included Batteries)4.5 hours MAX (10% to 90% capacity) Internal batteries only
Internal UPS Replacement Battery Cartridge RBC48V-HGTWR 
Battery AccessBattery access door
Battery Replacement DescriptionHot-swappable, user replaceable batteries
Expandable RuntimeYes
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 81 to 143
Overvoltage Correction  Input voltages between 126 and 143 are reduced by 9%
Undervoltage Correction  Input voltages between 96 and 106 are boosted by 10%
Severe Undervoltage CorrectionInput voltages between 81 and 95 are boosted by 21%
USER INTERFACE, ALERTS & CONTROLS
Switches2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible AlarmAudible alarm indicates power-failure, overload and low-battery conditions
LED Indicators5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating940
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
ISOLATION
Output Isolation Transformer  Hospital grade load isolation transformer
Leakage Current  Equal to 100 microamps
PHYSICAL
Cooling MethodFan
Installation Form Factors Supported with Included AccessoriesTower
Installation Form Factors Supported with Optional AccessoriesWallmount (UPSWM - tower mounting kit)
Primary Form FactorTower
Primary UPS Depth (mm)485
Primary UPS Height (mm)247
Primary UPS Width (mm)226
Shipping Dimensions (hwd / in.)16.00 x 14.00 x 24.00
Shipping Weight (lbs.)100.00
UPS Housing MaterialPVC
UPS Power Module Dimensions (hwd, in.)9.72 x 8.90 x 19.09
UPS Power Module Weight (kg)36.97
UPS Power Module Weight (lbs.)81.5
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  162.8
Battery Mode BTU / Hr. (Full Load)  315.2
AC Mode Efficiency Rating (100% Load)94%
COMMUNICATIONS
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports , download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableUSB and DB9 serial cabling included
Communications InterfaceUSB (HID enabled); DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface
LINE / BATTERY TRANSFER
Transfer Time  2-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)81
High Voltage Transfer to Battery Power (Setpoint)143
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS FeaturesHot swappable batteries
CERTIFICATIONS
UPS CertificationsTested to UL1778 (USA); Tested to CSA (Canada); Meets FCC Part 15 Category A (EMI); Tested to UL60601-1 (medical grade)
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Accessories

Management Hardware
  Model Number Description
ENVIROSENSE | Management Hardware ENVIROSENSE EnviroSense Rack Environment Sensor, Temperature, Humidity, Contact-Closure Inputs
SNMPWEBCARD | Management Hardware SNMPWEBCARD SNMP Management Accessory Card, SmartPro or SmartOnline UPS Systems
TLNETCARD | Management Hardware TLNETCARD SNMP/Web/Modbus Management Accessory Card for compatible Tripp Lite UPS Systems
TLNETEM | Management Hardware TLNETEM Environmental Monitoring Sensor, Temperature, Humidity, Contact-Closure Inputs for Use with TLNETCARD

Extended Warranties

Part Number Description
WEXT1M 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2M 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3M 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.