Part Number: SUINT2000LCD1U New
Provides pure sine wave output and reliable battery backup to server and network equipment in just 1U of rack space.
- Protects equipment against blackouts, brownouts, transient surges and line noise
- Keeps equipment running during outages to allow time for file saves and safe shutdown
- Zero transfer time between on-line and battery modes for uninterrupted operation
- Optional WEBCARDLXE network card enables full remote access and control
- Menu-driven LCD keeps you up to date with status info and other vital analytics
- 2-year limited warranty
- $250,000 Ultimate Lifetime Insurance
Features
Double-Conversion UPS Protects Equipment Against Damage, Downtime and Data Loss
This 1U on-line double-conversion UPS system with battery-independent restart maintains perfect output by converting AC input to DC, then reconverting UPS output to fully regulated sine wave AC. Constant on-line operation completely isolates sensitive equipment from every power problem on the AC line. The SmartOnline® SUINT2000LCD1U provides the highest level of power protection and battery backup for servers, switches, phone systems, kiosks and professional A/V computer systems in IT applications where rack space is limited and a 1U UPS is desired.
Reliable, Expandable Battery Backup Keeps You Operational Through Power Outages
The field-replaceable, hot-swappable VRLA internal battery allows you to work through short power failures and give you enough time to safely save files and shut down your system in case of a prolonged blackout. Zero transfer time between on-line and battery modes maintains continuous operation of connected equipment without interruption or rebooting.
Optional LX Platform Network Management Card Allows Remote Access 24/7
The WEBCARDLXE network interface (sold separately) enables full remote configuration and management, including load shedding, reboots of connected equipment and safe shutdowns. The IP-based Auto Probe feature ensures continuous network uptime by communicating with other network devices, detecting lost connectivity and automatically rebooting IT equipment. Optional EnviroSense2 modules (E2MT, E2MTDO and E2MTHDI, all sold separately) provide a variety of environmental monitoring and control options.
C13 Outlets Protect Your Connected Components
Five C13 outlets provide connected equipment with pure sine wave AC output and allow you to monitor power consumption down to the outlet group level. Power provided by these outlets is filtered to protect connected equipment against damaging surges and line noise. The outlets are grouped into two individually controllable load banks that let you shed non-critical loads to extend runtime for critical loads.
Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
This UPS system filters out disruptive electromagnetic and radio frequency interference that can inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.
Clear LCD Interface Keeps You Informed at a Glance
The menu-driven front-panel LCD provides detailed settings, alarms and notifications to help diagnose any issues. It provides voltage, frequency, battery, load and other critical information. Audible alarms can be disabled through the front menu when the UPS goes to battery power. LEDs indicate AC output status and shutdown/fault condition.
Advanced Communications Ports Allow for Automatic Saves and Shutdowns
RS-232 and USB ports connect to a device for a variety of communication options (cables are included). A dry-contact relay port can be programmed through the LCD to provide reliable communications to automation and industrial components. The EPO/ROO port permits emergency shutdown or remote restart of all connected equipment.
Needs Only 1U of Rack Space for Installation
You can mount the SUINT2000LCD1U in just 1U of space in an EIA-standard 19-inch 4-post rack using the included hardware. The six-foot (1.8-meter) power cord with C14 plug connects to a compatible AC outlet. An internal fan helps keep the UPS cool in a crowded enclosure.
Specifications
OVERVIEW
UPC Code | 037332238153 |
UPS Type | On-Line |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 7.7A |
Nominal Input Voltage(s) Supported | 208V AC; 220V AC; 230V AC; 240V AC |
Nominal Input Voltage Description | 230V factory default |
UPS Input Connection Type | C14 inlet |
Input Circuit Breakers | 20A |
UPS Input Cord Length (ft.) | 6 |
Recommended Electrical Service | 208V |
Input Frequency | 50 / 60 Hz |
Power Factor (Input) | 0.98 minimum (full load, nominal input voltage) |
THDi | 8% full load, 10% half load |
OUTPUT
Output Capacity (VA) | 2000 |
Output Capacity (kVA) | 2 |
Output Capacity (Watts) | 1600 |
Output Capacity (kW) | 1.6 |
Output Capacity Details | OVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 106-115% load for 1 minute; 116-130% load for 12 seconds; 131-149% for 2 seconds and >150% load for 0 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits) |
Power Factor | 0.8 |
Crest Factor | 3:1 |
Nominal Voltage Details | 230V factory-default nominal voltage |
Frequency Compatibility | 50 / 60 Hz; Supports 50 to 60 Hz and 60 to 50 Hz conversion |
Frequency Compatibility Details | ON LINE MODE: Output frequency is automatically configured to match nominal input frequency on startup; Output matches input frequency when +/-5Hz of nominal; Output is regulated to +/-0.05Hz when input frequency exceeds +/-5Hz of nominal. UPS switches to battery mode when input frequency is below 40Hz or above 70Hz. FREQUENCY REGULATION / CONVERSION MODE: Output is regulated to +/-0.05Hz of selected output frequency input is 40 to 70Hz; UPS switches to battery mode when input frequency is below 40Hz or above 70Hz. BATTERY MODE: Output is regulated to +/-0.05Hz. |
Output Voltage Regulation (Line Mode) | +/- 3% |
Output Voltage Regulation (Economy Line Mode) | +/- 10% |
Output Voltage Regulation (Battery Mode) | +/- 3% |
Included Output Power Cables | Includes 2 C13 to C14 power cables |
Load Management Receptacles | Two switchable C13 outlet banks (Bank 1: 2 outlets / Bank 2: 3 outlets) |
Output AC Waveform (AC Mode) | Pure Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 200V; 208V; 220V; 230V; 240V |
Output Receptacles | (5) C13 |
Individually Controllable Load Banks | Yes |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Runtime Full Load (min.) | 3 min. (1600W) |
Runtime Half Load (min.) | 10 min. (800W) |
DC System Voltage (VDC) | 48 |
Battery Recharge Rate (Included Batteries) | Less than 8 hours recharge to 90% (typical, full load discharge) |
Battery Replacement Description | Hot-swappable, user replaceable batteries. Part # RBC489-1U. |
VOLTAGE REGULATION
Voltage Regulation Description | Online, double-conversion power conditioning maintains 3% output voltage regulation during brownouts and overvoltages |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, frequency, operating mode, alarm function and a variety of additional options (see manual) |
Switches | 2 switches control off/on power status and alarm-cancel operation; 2 additional scroll-down and scroll-up / select options enable LCD status viewing and configuration options |
Alarm Cancel Operation | Power-fail alarm can be temporarily silenced using alarm-cancel switch |
Audible Alarm | Audible alarm indicates UPS startup, power-failure, low-battery, overload and UPS fault conditions |
LED Indicators | Two front panel LEDs indicate AC Output status (green) and Shutdown / Fault condition (red) |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 540 |
UPS AC Suppression Response Time | Instantaneous |
EMI / RFI AC Noise Suppression | Yes |
AC Suppression Joule Rating | 540 |
AC Suppression Response Time | Instantaneous |
PHYSICAL
Primary Form Factor | Rackmount |
Rack Height | 1U |
Cooling Method | Fan |
Included Mounting Accessory Description | Includes 4 post rackmount installation accessories; Included mounting brackets support front-to-rear rail distances of 635 to 914mm |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Minimum Required Rack Depth (inches) | 31 |
Minimum Required Rack Depth without External Battery Pack (cm) | 79 |
Minimum Required Rack Depth without External Battery Pack (in.) | 30.95 |
Primary UPS Depth (mm) | 710 |
Primary UPS Height (mm) | 44 |
Primary UPS Width (mm) | 440 |
Shipping Dimensions (hwd / in.) | 6.10 x 22.83 x 32.68 |
Shipping Weight (lbs.) | 52.91 |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 1.73 x 17.32 x 27.950 |
UPS Power Module Weight (kg) | 22.00 |
UPS Power Module Weight (lbs.) | 48.5 |
Unit Dimensions (hwd / in.) | 1.730 x 17.320 x 27.950 |
Unit Weight (lbs.) | 48.500 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0% to 95%, non-condensing |
AC Mode Efficiency Rating (100% Load) | 90% |
AC Economy Mode Efficiency Rating (100% Load) | 98% |
Online Mode Heat Dissipation (BTU/Hr) @ Full Load | 674 |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 888 |
Operating Elevation | 0-3280 ft. (0-1000 m) |
Audible Noise | 65 dBA at 1m front side |
COMMUNICATIONS
Network Management Cards | WEBCARDLXE |
Network Monitoring Port Description | Supports detailed monitoring of UPS and site power conditions |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
Communications Cable | USB and RS232 cabling included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Communications Interface | Contact closure; EPO (emergency power off); RS-232; Slot for SNMP/Web interface; USB (HID enabled) |
LINE / BATTERY TRANSFER
Transfer Time | Zero (0 milliseconds) in double-conversion mode; 4-7 milliseconds (AC to DC) / 4 milliseconds (DC to AC) economy mode |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic inverter bypass; Hot swappable batteries; Remote management; Surge/noise protection; Zero transfer time |
Green Energy-Saving Features | High efficiency economy mode operation; Individually controllable load banks |
Grounding Details | Includes back panel grounding lug |
APPLICATIONS
UPS Applications | Mission Critical Applications |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); ICES (Canada); UL 1778 |
Product Compliance | CE (Europe); FCC Part 15 Class A (USA); RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Extended Service Plans | ADVANCED DEPOT EXCHANGE
5-year onsite plan: TLWFLN75XX-2509UC
|
Questions & Answers
Accessories
Network Interfaces and Sensors
Model Number | Description | |
---|---|---|
WEBCARDLXE | WEBCARDLXE Network Management Card for Select UPS Systems |
Environmental Sensors
Model Number | Description | |
---|---|---|
E2MT | EnviroSense2 (E2) Environmental Sensor Module, Temperature | |
E2MTDO | EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs | |
E2MTHDI | EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
TL9SW5Y2200UC | 5-Year Extended Warranty SU 1501-2200 VA UPS systems |
Preventive Maintenance
Part Number | Description |
---|---|
TLWFLN75XX2509UC | 5-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Product Images