Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Extends the battery life of select 48V Tripp Lite SmartOnline® UPS systems.

  • Replacement internal battery for select 48V UPS systems
  • Rugged leakproof construction
  • No maintenance required
  • Wide range of operating temperatures
  • Preassembled and prewired for immediate installation
  • 18-month limited warranty

Overview

The RBC48S Replacement Battery Cartridge breathes new life into select 48V UPS systems whose internal batteries are dead, aging or expired. Built to function in a wide range of operating temperatures, the RBC48S has been carefully screened and certified to restore your UPS system’s runtime performance to its original specifications. The leakproof, no-maintenance RBC48S comes preassembled and prewired for quick and easy installation in your UPS system. Reusable packaging holds expired batteries for delivery to the nearest recycling center. Compatible with SUINT2200LCD2U and other models recommending its use.

Features

Replacement Internal Battery for Select 48V UPS Systems
  • Screened and certified to restore UPS system’s runtime performance to original specs
  • compatible with SUINT2200LCD2U and other models recommending its use
  • Preassembled and prewired for immediate installation
  • Designed for a wide range of operating temperatures
  • Rugged leakproof construction
  • No maintenance required
  • Reusable packaging for delivering expired batteries to recycling center

Package Includes

  • RBC48S Replacement 48V Battery Cartridge
RoHS compliant

Specifications

OVERVIEW
UPC Code037332192448
BATTERY
DC System Voltage (VDC)48
Included Battery SetContains (4) 12V 9AH sealed lead acid batteries
Typical Battery Lifespan3 to 5 years, depending on UPS operating conditions
PHYSICAL
Shipping Dimensions (hwd / in.)5.70 x 11.70 x 14.60
Shipping Weight (lbs.)27.10
Unit Dimensions (hwd / in.)2.640 x 8.300 x 12.040
Unit Weight (lbs.)26
ENVIRONMENTAL
Relative HumidityUp to 95% non-condensing
Operating Elevation0-10000 ft. (0-3000 m)
Storage Elevation (ft.)10,000 ft.
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)18-month limited warranty

Questions & Answers

Accessories

UPS Battery Backup

  Model Number Description
SmartOnline 2200VA 2000W 208/230V Double-Conversion UPS - 10 Outlets, Extended Run, Network Card Option, LCD, USB, DB9, 2U Rack/Tower SUINT2200LCD2U SUINT2200LCD2U SmartOnline 2200VA 2000W 208/230V Double-Conversion UPS - 10 Outlets, Extended Run, Network Card Option, LCD, USB, DB9, 2U Rack/Tower

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.