Part Number: SUINT1000LCD2U
- Offers network-grade protection against power failures and voltage fluctuations
- Zero transfer time between on-line and battery modes for uninterrupted operation
- Optional external battery packs provide additional runtime for applications requiring it
- Add optional WEBCARDLX with latest version of PADM20 for IP-based Auto Probe feature
- ENERGY STAR-certified to save electricity, lower costs, and protect the environment
- 2-year limited warranty
- $250,000 Ultimate Lifetime Insurance
Features
Specifications
OVERVIEW
UPC Code | 037332185648 |
UPS Type | On-Line |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 4.99A |
Nominal Input Voltage(s) Supported | 200V AC; 208V AC; 220V AC; 230V AC; 240V AC |
UPS Input Connection Type | C14 inlet |
OUTPUT
Output Capacity (VA) | 1000 |
Output Capacity (kVA) | 1 |
Output Capacity (Watts) | 900 |
Output Capacity (kW) | 0.9 |
Output Capacity Details | DE-RATING INFORMATION: Max output in Frequency Conversion mode is reduced to 630 watts for 208/220/230/240V output voltages; Max output is 720W (504W in Frequency Conversion mode) at 200V output voltage OVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% for 3 minutes, 150% for 30 seconds and >150% for 0.5 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits). |
Power Factor | 0,9 |
Crest Factor | 3:1 |
Nominal Voltage Details | Nominal output voltage is user configured on first power-on |
Frequency Compatibility | 50 / 60 Hz; Supports 50 to 60 Hz and 60 to 50 Hz conversion |
Frequency Compatibility Details | Output frequency matches input nominal on startup; Output capacity de-rates by 30% during frequency conversion operation |
Output Voltage Regulation (Line Mode) | +/- 2% |
Output Voltage Regulation (Economy Line Mode) | +/- 10% |
Output Voltage Regulation (Battery Mode) | +/- 2% |
Included Output Power Cables | Includes 2 C13 to C14 power cables |
Load Management Receptacles | Two switchable 2-outlet load banks |
Output AC Waveform (AC Mode) | Pure Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 200V; 208V; 220V; 230V; 240V |
Output Receptacles | (6) C13 |
Individually Controllable Load Banks | Yes |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Runtime Full Load (min.) | 4.7 min. (900W) |
Runtime Half Load (min.) | 12.3 min. (450W) |
Expandable Runtime | Yes |
External Battery Pack Compatibility | BP24V15RT2U (limit 1); BP24V70-3U (multi-pack compatible) |
DC System Voltage (VDC) | 24 |
Battery Recharge Rate (Included Batteries) | Less than 4.1 hours from 10% to 90% (typical, full load discharge) |
Battery Access | Front panel battery access door |
Internal UPS Replacement Battery Cartridge | RBC24S |
Battery Replacement Description | Hot-swappable, replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Online, double-conversion power conditioning |
Overvoltage Correction | 2% output voltage regulation during overvoltages to 288V |
Undervoltage Correction | 2% output voltage regulation during undervoltages to 160V (100% load), 130V (70% load), 100V (30% load) |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Interactive front-panel LCD interface reports UPS operating mode, detailed UPS status and site-power information; LCD interface also enables a variety of advanced UPS setup and configuration options |
Switches | 5 front panel switches: On/Off, Up, Down and Escape |
Alarm Cancel Operation | Power-fail alarm can be silenced by following on-screen prompts |
Audible Alarm | Audible alarm indicates power failure, low battery, overload and fault |
LED Indicators | 4 front panel LEDs: AC input (green), AC output (green), Battery (yellow), Fault (red) |
SURGE / NOISE SUPPRESSION
UPS Dataline Suppression Details | Single line dialup / network dataline protection included |
EMI / RFI AC Noise Suppression | Yes |
AC Suppression Joule Rating | 627 |
AC Suppression Response Time | Instantaneous |
PHYSICAL
Primary Form Factor | Rackmount |
Rack Height | 2U |
Cooling Method | Fan |
Included Mounting Accessory Description | Included 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm) |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM ) |
Minimum Required Rack Depth (inches) | 19 |
Minimum Required Rack Depth with External Battery Pack (cm) | 48 |
Minimum Required Rack Depth with External Battery Pack (in.) | 18.75 |
Minimum Required Rack Depth without External Battery Pack (cm) | 46 |
Minimum Required Rack Depth without External Battery Pack (in.) | 18 |
Optional Mounting Accessory Notes | Optional 2-9USTAND enables upright tower UPS placement; 2POSTRMKITWM enables wall-mount and 2-post rackmount installation; 4POSTRAILKITWM enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm); UPSHDEARKIT enables installation in 2 or 4-post racks using front vertical rails only, without rear support |
Primary UPS Depth (mm) | 397 |
Primary UPS Height (mm) | 88 |
Primary UPS Width (mm) | 438 |
Shipping Dimensions (hwd / in.) | 9.60 x 19.80 x 23.50 |
Shipping Weight (lbs.) | 44.00 |
UPS Housing Material | Metal |
UPS Power Module Dimensions (hwd, in.) | 3.46 x 17.24 x 15.63 |
UPS Power Module Weight (kg) | 12.70 |
UPS Power Module Weight (lbs.) | 28 |
Unit Dimensions (hwd / in.) | 3.500 x 17.250 x 15.630 |
Unit Weight (lbs.) | 28.000 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 5 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 245 |
AC Economy Mode BTU / Hr. (Full Load) | 128 |
AC Mode Efficiency Rating (100% Load) | >93% |
AC Economy Mode Efficiency Rating (100% Load) | >96% |
Online Mode Heat Dissipation (BTU/Hr) @ Full Load | 245 |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 500 |
Operating Elevation | 0-10000 ft. (0-3000 m) |
Audible Noise | <45dB at front side 1M |
COMMUNICATIONS
Network Management Cards | WEBCARDLXE |
PowerAlert Software | Free download from https://tripplite.eaton.com/products/power-alert |
Communications Cable | USB and DB9 cabling included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Network Management Card Description | Network management card optional |
Communications Interface | Contact closure; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled) |
LINE / BATTERY TRANSFER
Transfer Time | No transfer time (0 ms.) in online, double-conversion mode; 3-9 ms. transfer time during economy mode operation |
Low Voltage Transfer to Battery Power (Setpoint) | 160V (100% load), 140V (66% load), 120V (33% load) |
High Voltage Transfer to Battery Power (Setpoint) | 288V |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic inverter bypass; Hot swappable batteries; Remote management; Surge/noise protection; Zero transfer time |
Green Energy-Saving Features | High efficiency economy mode operation; Individually controllable load banks |
Grounding Details | Back panel grounding lug included |
APPLICATIONS
UPS Applications | Mission Critical Applications |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); NOM (Mexico); UL 1778 |
Product Compliance | RoHS; SASO (Saudi Arabia); CE (Europe); EAC (Belarus, Kazakhstan, Russia); ENERGY STAR Qualified |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers
Accessories
UPS Battery Packs
Model Number | Description | |
---|---|---|
BP24V15RT2U | External 24V 2U External Rack/Tower Battery Pack for Select UPS Systems (BP24V15RT2U) | |
BP24V70-3U | External 24V 3U Rack/Tower Battery Pack for Select UPS Systems (BP24V70-3U) |
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
PDUBHV101U | 200-250V 10A Single-Phase Hot-Swap PDU with Manual Bypass - 6 C13 Outlets, 2 C14 Inlets, 1U Rack/Wall |
Network Interfaces and Sensors
Model Number | Description | |
---|---|---|
WEBCARDLXE | WEBCARDLXE Network Management Card for Select UPS Systems |
Accessories
Model Number | Description | |
---|---|---|
2-9USTAND | 2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems | |
2POSTRMKITWM | 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems | |
UPSHDEARKIT | Heavy-Duty 2-post Front Mounting Ear Kit |
Services & Extended Warranties
Preventive Maintenance
Part Number | Description |
---|---|
TL0005NXXX6009UC | UPS Preventative Maintenance on units 0-6000 VA for select products, Smart, SMX, SU UPS |
TLWFLN72XX2509UC | 2-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems |
TLWFLN73XX2509UC | 3-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems |
TLWFLN75XX2509UC | 5-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems |
Extended Warranty
Part Number | Description |
---|---|
TL9SW3Y1500UC | 3-Year Extended Warranty SU 701-1500 VA UPS systems |
TL9SW5Y1500UC | 5-Year Extended Warranty SU 701-1500 VA UPS systems |
Unpacking & Assembly
Part Number | Description |
---|---|
TLAS00NXXX6009UC | UPS Assembly on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS |
Installation
Part Number | Description |
---|---|
TLSU05NXXX6009UC | UPS Startup on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS |
Documents & Downloads
Documentation
- SUINT1000LCD2U runtime chart
- User's Guide for PowerAlert External Battery Pack Utility (English)
- PowerAlert External Battery Pack Utility (PAEBPU) – UPS Compatibility Chart
- PowerAlert Device Manager (PADM) 20.0.0 Command Line Interface User's Guide (English)
- Owner's Manual for Single-Phase Rackmount On-line UPS with Built-in LCD (Multi-language)
- Product Datasheet
Design Resources
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- PADM20 High-Level Overview
https://tripplite.eaton.com/video/padm20-high-level-overview/866784 - PowerAlert® Device Manager v20 for Networked Tripp Lite UPS Systems
https://tripplite.eaton.com/video/poweralert-device-manager-v20-for-networked-tripp-lite-ups-systems/866781 - PowerAlert® Device Manager v20
https://tripplite.eaton.com/video/poweralert-device-manager-v20/867016 - New Auto-Probe Feature on UPS Systems and PDUs
https://tripplite.eaton.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795
Product Images