Part Number: USA-19HS TAA

- Supports data transfer speeds up to 230 Kbps to ensure reliable data transfers
- Detachable 3 ft. USB cable included
- Plug-and-play operation with no software required for easy, immediate installation
- Works with 32- and 64-bit Windows and macOS X (see model support page)
- 3-year limited warranty
Features
Connects to switches, routers, barcode scanners, GPS units, point-of-sale devices, lab equipment, network storage devices, modems, graphics tablets and other devices with a DB9 serial port. Supports data transfer speeds up to 230 Kbps—twice as fast as a built-in serial port.
No external power supply is needed and only one connection is required. Simply connect the included three-foot (0.9-meter) USB cable between the unit's USB-B port and your computer's USB-A port. The unit is compatible with any USB cable up to 16 feet (4.9 meters). A green LED indicates data activity at a glance. The unit weighs only 2 ounces for convenient transport in a backpack or laptop bag.
Works with Microsoft Windows (up to Windows 11) and macOS X (up to Ventura 13.3.1), and includes Windows line monitor and data trace software. The unit supports both 32-bit and 64-bit systems and has continuously updated drivers available for download on the unit's Technical Support page.
The USA-19HS is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
System Requirements
- Computer with an available USB-A port
- Compatible with Windows 2000, XP, Vista, 7, 8, 10, 11, Windows 2008 Server R2, Windows Server 2012
- Compatible up to macOS Ventura 13.3.1
Note: Computer should have Administrator access to avoid potential installation issues when first installing drivers. When attempting to use most recent driver with an existing USA-19HS unit, it is critical that the old drivers be uninstalled from the computer before downloading and installing the newer driver. Even though the old driver no longer works, the Device Manager will still attempt to use it.
Package Includes
- USA-19HS Keyspan High-Speed RS232 to USB Adapter
- USB-A cable, 3 ft. (0.91 m)
- Owner's Manual
Specifications
OVERVIEW
UPC Code | 672603000413 |
Device Compatibility | Printer; Router; Scanner |
Technology | USB |
Country/Region | Global |
Host Connector | USB A (MALE) |
INPUT
Bus Powered | Yes |
CONNECTIONS
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | DB9 (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
Connector Style | Straight |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Outer Diameter (OD) | 3.8mm |
Wire Gauge (AWG) | 28 |
Cable Length (ft.) | 1 |
Cable Length (in.) | 36 |
Total Number of Ports | 2 |
Shipping Dimensions (hwd / in.) | 3.00 x 9.00 x 6.00 |
Shipping Weight (lbs.) | 0.40 |
Unit Dimensions (hwd / in.) | 0.950 x 1.630 x 3.070 |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
Cable Compatibility | DB9 (Female) |
Driver Required | Yes |
STANDARDS & COMPLIANCE
Product Certifications | EN 55024; EN 55032 |
Product Compliance | CE (Europe); FCC Part 15 Class B (USA); REACH; RoHS3; Trade Agreements Act (TAA); UKCA; WEEE |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
USB Cables
Model Number | Description | |
---|---|---|
U024-006 | USB 2.0 Extension Cable (A M/F), 6 ft. (1.83 m) | |
U024-010 | USB 2.0 Extension Cable (A M/F), 10 ft. (3.05 m) |
USB Adapters
Model Number | Description | |
---|---|---|
USA-49WG | USB-A to Serial Adapter Hub (DB9) - Keyspan, High-Speed (M/M), 4-Port, TAA |
USB Extenders
Model Number | Description | |
---|---|---|
U026-016 | USB 2.0 Active Extension Repeater Cable (A M/F), 16 ft. (4.88 m) |
Computer & Storage
Model Number | Description | |
---|---|---|
P520-006 | Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft. (1.83 m) |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1A | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power, Keyspan, KVM, Inverters |
WEXT2A | Extended Warranty and Technical Support for Select Products Cables and Connectivity, DC Power Supplies, Keyspan Products, KVM Switches, Power Inverters |
WEXT3A | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, Keyspan Products, KVM Switches, Power Inverters |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- USA-19HS USB High Speed Serial Adapter
https://tripplite.eaton.com/video/usa-19hs-usb-high-speed-serial-adapter/48309
Product Images