Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Superior molded cables with foil-shielding for maximum EMI/RFI protection

Overview

This extends an RS-232 Serial cable by an additional six feet (1.8 meters). Foil-shielding construction provides maximum EMI/RFI protection. The DB9 female and DB9 male connectors are molded with built-in strain relief to ensure that the cable lasts a long time.

Features

  • Superior molded cables with foil-shielding for maximum EMI/RFI protection
  • DB9 (male) to DB9 (female)

Package Includes

  • 6-ft. (1.83 m) RS-232 Serial Extension DB9F to DB9M
RoHS compliant

Specifications

OVERVIEW
UPC Code037332012388
TechnologySerial
Cable Type  Passive
CONNECTIONS
Side A - Connector 1DB9 (MALE)
Side B - Connector 1DB9 (FEMALE)
PHYSICAL
ColorGray
Cable Jacket ColorGray
Cable Length (ft.)6
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.50
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
ENVIRONMENTAL
Operating Temperature Range14° to 122°F (-10° to 50°C)
Storage Temperature Range5° to 140°F (-15° to 60°C)
Relative Humidity0% -90%, Non-condensing
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.