Part Number: USA-19HS-C
- Provides full modem control and hardware/software flow control
- Supports data transfer speeds up to 230 Kbps—double the speed of a PC serial port
- Works with any USB-C cable up to 16-ft. (4.88 m) long (detachable 3-ft. (0.91 m) cable is included)
- Works with Microsoft Windows (up to Windows 11) and Mac OS X (up to Mac OS Ventura 13.3.1)
- Small enough to carry in a pocket or purse for fast file transfers anywhere
- Supports 32-bit and 64-bit systems
- 3-year limited warranty
Important Note
For compatibility with the latest operating systems, please update to the latest firmware, which may be found by clicking the Model Support tab at the bottom of this page.
Features
System Requirements
- Compatible up to Windows 11 and Windows Server 2016
- Compatible up to Mac OS Ventura 13.3.1
Package Includes
- USA-19HS-C USB-C to Serial Adapter (DB9)
- USB-C cable, 3-ft. (0.91 m)
- CD with driver software and owner's manual
Specifications
OVERVIEW
UPC Code | 037332210753 |
Device Compatibility | Chromebook; Computer; Laptop; Scanner |
Technology | USB |
Country/Region | Global |
CONNECTIONS
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | DB9 (MALE) |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Shipping Dimensions (hwd / in.) | 2.90 x 9.30 x 5.70 |
Shipping Weight (lbs.) | 0.35 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
FEATURES & SPECIFICATIONS
UASP Support | No |
Auto MDIX Support | No |
Full Duplex Support | No |
Suspend Mode Support | No |
Remote Wakeup Support | No |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Certifications | ICES (Canada); NOM (Mexico) |
Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
USB Cables
Model Number | Description | |
---|---|---|
U040-006 | USB-C to USB-B Cable - USB 2.0, (M/M), 6 ft. (1.83 m) |
USB Adapters
Model Number | Description | |
---|---|---|
USA-49WG | USB-A to Serial Adapter Hub (DB9) - Keyspan, High-Speed (M/M), 4-Port |
Computer & Storage
Model Number | Description | |
---|---|---|
P520-006 | Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft. (1.83 m) |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1A | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power, Keyspan, KVM, Inverters |
WEXT2A | Extended Warranty and Technical Support for Select Products Cables and Connectivity, DC Power Supplies, Keyspan Products, KVM Switches, Power Inverters |
WEXT3A | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, Keyspan Products, KVM Switches, Power Inverters |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images