Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$58.94 Avg. Price
Heavy-duty extension cord connects devices with NEMA L6-30P/L6-30R power connectors or extends your existing power connection by 8 ft.
  • Recommended for powering PDUs, UPS systems and other heavy-duty devices
  • 8-ft. (2.43 m) length allows flexibility in placing devices in relationship to AC outlet
  • Heavy-duty cable replaces or upgrades standard power cord provided by manufacturer
  • Thick 10 AWG wire gauge manages high power levels required for larger equipment
  • Locking connectors maintain secure link to avoid loss of power and costly downtime

Features

Heavy-Duty Extension Cable Connects Devices That Require a Heavy-Gauge Connection
This heavy-duty extension cord features 10 AWG wire suitable for high power connections, making it a reliable solution for large server applications that require a higher-rated, heavier-gauge cable. This NEMA L6-30P to L6-30R cord can be used to connect a PDU or UPS system to an AC wall outlet or connect another high-output device to a PDU or UPS with L6-30R outlets. It is also a recommended replacement or upgrade of a standard power cord provided by the device's manufacturer. The 8-ft. (2.43 m) length allows you flexibility in placing equipment with respect to the power outlet.
Locking Connectors Help Prevent Accidental Disconnection and Expensive Downtime
Having a cable come loose accidentally can mean the loss of power and costly downtime. Locking connectors on each end help you avoid such danger, protecting critical equipment by maintaining a secure link without failure. The locking cable is also invaluable when moving equipment in a rack or removing equipment from tight areas, ensuring the power cord always stays connected.

Package Includes

  • P041-008 L6-30P to L6-30R Heavy-Duty Extension Cord, 8-ft. (2.43 m), Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332164964
Device CompatibilityServer; Router; Network Switch; UPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps30
Voltage Compatibility (VAC)100-250
CONNECTIONS
Side A - Connector 1NEMA L6-30P
Side B - Connector 1NEMA L6-30R
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingFT2
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)15mm
Number of Conductors3
Wire Gauge (AWG)10
Cable Length (ft.)8
Shipping Dimensions (hwd / in.)12.00 x 10.00 x 0.50
Shipping Weight (lbs.)2.40
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range20% to 70% RH
Storage Humidity Range20% to 80% RH
FEATURES & SPECIFICATIONS
High VoltageYes
Locking PlugYes
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.