Part Number: PDUMH30HVATNET
- Single phase 24A 200-240V Auto Transfer Switch / ATS PDU with Solid State Switching
- Separate primary & secondary inputs enable redundant-power option for non-redundant network devices
- Pre-installed WEBCARDLX with latest version of PADM20 for IP-based Auto Probe feature
- 2U rackmount, 2 L6-30P inputs, 19 switched outlets (16 C13, 2 C19, 1 L6-30R)
- Individually switched outlets, network interface and visual current, voltage and environmental monitoring
- 2-year limited warranty
Features
- 200-240V 30A Automatic Transfer Switch (ATS) / Switched PDU (Agency de-rated to 24A continuous)
- ATS features provide redundant power for critical network equipment with a single input power cord
- 2 digit display reports output power consumption in amps
- 2U horizontal rack-mount form factor; 12.5 in. / 31.8 cm depth
- 19 built-in switched outlets (16 C13, 2 C19 & 1 L6-30R)
- Set of Plug-lock output power cable retention sleeves prevent accidental disconnection of connected devices
- Set of two 10-ft. / (3.05 m) NEMA L6-30P input cables support connection to separate PRIMARY and SECONDARY inputs
- ATS circuits normally maintain output sourced from the primary input cable; As primary input power fails or becomes unstable, the ATS will switch to maintain output sourced from the secondary input cable until power on the primary input is restored and stable
- ATS configurations enable fault-tolerant, hot-swappable UPS protection when used with a single UPS and fully redundant UPS protection when each cord is connected to a separate UPS system (in a two-UPS environment, the primary input cable must be supported by an online UPS with zero transfer time similar to SmartOnline series)
- Advanced ATS configurations utilizing separate mains circuits, backup generators and even separate out of phase utility power grid feeds are fully supported
- On-board ATS processor constantly evaluates power quality on both inputs to prevent transfer to the secondary source when unavailable or of lower quality than the primary source
- Super-fast switch-over between primary and secondary power sources occurs in 2-6 milliseconds
- Switched outlets and Ethernet interface supports individual outlet control on a real-time or programmable basis and user-specified alarm notification thresholds for all reported site power conditions
- Pre-installed WEBCARDLX with the latest version of PowerAlert Device Manager firmware (PADM20) provides enhanced remote management capabilities
- PADM20 and PowerAlert Element Manager (PAEM) form a powerful tool for expanding maintenance functions in large installations, including firmware update checks and backup and restoration of device configurations
- IP-based Auto Probe detects lost connectivity and restores service autonomously
- Outlets are factory programmed for sequential turn-on at 250 millisecond intervals when the PDU is first energized to prevent inrush-related equipment interaction on startup
- Front panel LED's confirm power availability on both input lines and for each output receptacle
- Includes IEC plug retention sleeves to keep vital network equipment plugged in and continuously powered
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332159601 |
PDU Type | Auto-Transfer Switch; Switched |
INPUT
Input Phase | Single-Phase |
PDU Input Voltage | 200; 208; 220; 230; 240 |
Recommended Electrical Service | Two single-phase 30A 200-240V circuits |
Maximum Input Amps | 24 |
Maximum Input Amps Details | Agency rated to 24A continuous |
PDU Plug Type | (2) NEMA L6-30P |
Input Cord Details | Set of two inputs connect to separate PRIMARY and SECONDARY power sources |
Input Cord Length (ft.) | 10 |
OUTPUT
Output Capacity Details | 5.8kW (240V), 5.5kW (230V), 5.3kW (220V), 5kW (208V), 4.8kW (200V) total capacity / 30A max (Agency de-rated to 24A); 24A max per L6-30R outlet; 16A max per breakered outlet bank; 16A max per C19 outlet; 12A max per C13 outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (16) C13; (2) C19; (1) L6-30R |
Output Nominal Voltage | 200-240V |
Overload Protection | Includes two 20A output circuit breakers; Breaker 1 controls the upper row of 9 outlets (8 C13, 1 C19); Breaker 2 controls the lower row of outlets (8 C13, 1 C19); L6-30R outlet is unbreakered |
Customized Load Management Receptacles | Each outlet is individually controllable via remote interface |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Digital display reports output amps in 4 separately metered loading segments (BANK 1: Outlets #1-9; BANK 2: Outlets #10-18; BANK 3: Outlet #19), whole-PDU output kW load level and input voltage on primary and secondary input lines |
Front Panel LEDs | 19 LEDs display power on/off status for each outlet, plus 2 LEDs for power status on Primary and Secondary input connection and three additional LEDs to label the displayed numeric value as Amps, kW or Voltage. Network Link/Activity (Green): Flashes for network activity. Network Speed (Yellow): 10 Mbps (Flashing), 100 Mbps (On steady). LX Platform Interface Status: Normal Operation (Solid Green); Software Update (Alternating Green/Orange ~1/sec); Factory Reset (Alternating Green/Orange ~2/sec). |
Switches | ENTER and MODE switches toggle the digital display to show output amps (Banks 1-4), total kW output and input voltage (primary, secondary). LX Platform Interface: Recessed reset switch for interface reboot and factory reset |
Current Measurement Accuracy (Amps) | +/-1% |
Voltage Measurement Accuracy (Volts) | +/-1% |
Power Measurement Accuracy (Watts) | +/-1% |
PHYSICAL
Material of Construction | Metal |
Form Factors Supported | 2U rackmount |
Minimum Required Rack Depth (inches) | 16 |
PDU Form Factor | Horizontal (2U) |
Shipping Dimensions (hwd / in.) | 7.80 x 16.80 x 19.90 |
Shipping Weight (lbs.) | 19.40 |
Unit Dimensions (hwd / in.) | 3.500 x 17.500 x 12.500 |
Unit Weight (lbs.) | 13.70 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -22° to 122°F (-30° to 50°C) |
Relative Humidity | 5% to 95% non-condensing |
Operating Elevation | 0-10000 ft. (0-3000 m) |
COMMUNICATIONS
PowerAlert Software | LX Platform Interface: PowerAlert Device Manager |
Communications Cable | Micro-USB- to-USB A configuration/console Access cable |
Network Monitoring Port | RJ45 Network port, Micro-USB Configuration port, USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules. |
SNMP Compatibility | Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systemsPre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems |
Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet) |
Communications Interface | Pre-installed network card; USB |
FEATURES & SPECIFICATIONS
High Availability PDU Features | Auto Probe Monitoring and Reboot (included); Auto-Transfer Switching; Auto Load Shedding |
STANDARDS & COMPLIANCE
Product Certifications | NOM (Mexico); UL 60950-1 |
Product Compliance | RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Power Cords and Adapters
Model Number | Description | |
---|---|---|
P004-002-13LA | Power Extension Cord, Left-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black | |
P004-002-13RA | Power Extension Cord, Right-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black | |
P005-002 | Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 2 ft. (0.61 m), Black | |
P005-006 | Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black | |
P005-010 | Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black | |
P036-002 | Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 2 ft. (0.61 m), Black | |
P036-006 | Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 6 ft. (1.83 m), Black | |
P036-006-2C19 | Power Extension Cord/Splitter, 2 x C19 to C20 Y Splitter - Heavy-Duty, 20A, 250V, 12 AWG, 6 ft. (1.83 m), Black |
Environmental Sensors
Model Number | Description | |
---|---|---|
E2MT | EnviroSense2 (E2) Environmental Sensor Module, Temperature | |
E2MTDO | EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs | |
E2MTHDI | EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1K | Extended Warranty and Technical Support for Select Products – Cooling, KVM, PDUs, Power Inverters |
WEXT2K | Extended Warranty and Technical Support for Select Products – KVM, PDUs, Power Inverters |
WEXT3K | Extended Warranty and Technical Support for Select Products – KVM, PDUs, Inverters |
Documents & Downloads
Documentation
- Declaration of Conformity FCC Part15 Class B
- Automatic Transfer Switch PDU (PDUMH30AT, PDUMH30ATNET, PDUMNH30AT2, PDUMH30HVAT, PDUMH30HVATNET, PDUMNH30HVAT2, PDUMH32HVAT, PDUMH32HVATNET, PDUMNH32HVAT2) Owner's Manual
- Owner's Manual for WEBCARDLX (English)
- PowerAlert Device Manager (PADM) 20.0.0 Command Line Interface User's Guide (English)
- Product Datasheet
Design Resources
Product Literature
- 120V Power Distribution Unit (PDU) Brochure (English)
- 230V Power Distribution Unit (PDU) Brochure (English)
- 120V Power Distribution Unit (PDU) Models and Specifications List (English)
- Auto Probe Solution for Monitoring and Rebooting Locked-Up Devices (English)
- SNMP Management of Tripp Lite Devices Technical Application Bulletin (English)
- Stack the Rack Data Center Solutions Flyer (English)
- Storm Season is Here Again Flyer (English)
Useful Web Pages
Product Videos
- PADM20 High-Level Overview
https://tripplite.eaton.com/video/padm20-high-level-overview/866784 - PowerAlert® Device Manager v20 for Networked Tripp Lite UPS Systems
https://tripplite.eaton.com/video/poweralert-device-manager-v20-for-networked-tripp-lite-ups-systems/866781 - PowerAlert® Device Manager v20
https://tripplite.eaton.com/video/poweralert-device-manager-v20/867016 - New Auto-Probe Feature on UPS Systems and PDUs
https://tripplite.eaton.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795 - How to Choose a PDU: Switched PDUs
https://tripplite.eaton.com/video/how-to-choose-a-pdu-switched-pdus/63627 - PowerAlert® Device Manager v20 for Switched or Monitored PDUs
https://tripplite.eaton.com/video/poweralert-device-manager-v20-for-switched-or-monitored-pdus/866782
Product Images