Part Number: P036-L06
- Recommended for powering network devices that require heavy-gauge cabling
- 6-ft. (1.83 m) length allows flexibility in placing devices in relationship to AC outlet
- Reliable replacement or upgrade from standard power cord provided by manufacturer
- Thick 12 AWG wire gauge manages high power levels required for larger equipment
- Locking C19 connector maintains secure link to avoid loss of power and costly downtime
- This product is covered by a Lifetime Limited Warranty (coverage details)
Important Note
This product is not available in the European Union. If you live in one of these countries, please contact us for further assistance.
Features
Specifications
OVERVIEW
UPC Code | 037332218315 |
Device Compatibility | Server; Router; Network Switch; UPS; PDU |
Country/Region | North America |
INPUT
Maximum Input Amps | 20 |
Voltage Compatibility (VAC) | 100-250 |
CONNECTIONS
Side A - Connector 1 | IEC-320-C20 |
Side B - Connector 1 | IEC-320-C19 - LOCKING |
PHYSICAL
Plug Color | Black |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Power Cord Jacket Type | SJT |
Cable Outer Diameter (OD) | 10.8mm |
Number of Conductors | 3 |
Wire Gauge (AWG) | 12 |
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 12.80 x 8.59 x 0.50 |
Shipping Weight (lbs.) | 0.98 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
ENVIRONMENTAL
Operating Temperature Range | -4° to 221°F (-20° to 105°C) |
Storage Temperature Range | -4° to 221°F (-20° to 105°C) |
Operating Humidity Range | 0% to 65% RH |
Storage Humidity Range | 0% to 65% RH |
FEATURES & SPECIFICATIONS
High Voltage | Yes |
Locking Plug | Yes |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); cUL Listed; UL Listed |
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images