Part Number: P046-015-LL-30A
- Recommended for powering computers, servers and other network devices
- 15-ft. (4.57 m) length allows great flexibility in placing devices in relationship to AC outlet
- Heavy-duty cord replaces or upgrades standard power cord provided by manufacturer
- Thick 10 AWG wire gauge manages high power levels required for larger equipment
- Locking connectors maintain secure link to avoid loss of power and costly downtime
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
UPC Code | 037332200952 |
Device Compatibility | UPS; PDU |
Country/Region | North America |
INPUT
Maximum Input Amps | 30 |
Voltage Compatibility (VAC) | 125 |
CONNECTIONS
Side A - Connector 1 | NEMA L5-30P |
Side B - Connector 1 | NEMA L5-30R |
PHYSICAL
Plug Color | Black |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Power Cord Jacket Type | SJT |
Cable Outer Diameter (OD) | 14.6mm |
Number of Conductors | 3 |
Wire Gauge (AWG) | 10 |
Cable Length (ft.) | 15 |
Shipping Dimensions (hwd / in.) | 0.50 x 10.30 x 14.70 |
Shipping Weight (lbs.) | 4.00 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
Storage Temperature Range | 14° to 140°F (-10° to 60°C) |
Operating Humidity Range | 35% to 85% RH, Non-Condensing |
Storage Humidity Range | 35% to 85% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
Locking Plug | Yes |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; UL Listed |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images