Part Number: PDUMNH30AT2 TAA
ATS PDU allows real-time current metering and remote power monitoring to help prevent circuit overloads and ensure proper load balance.
- Built-in HTML5-based LX Platform interface allows you 24/7 remote access
- Enables redundant A/B power option for single-corded network devices
- Digital meter for real-time voltage, amp and load monitoring helps prevent overloads
- Dual 10 ft. cords with NEMA L5-30P inputs connect to separate power sources
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 2-year limited warranty
Features
Single-Phase 30A ATS rack PDU (rPDU) Distributes and Monitors Network-Grade Power in Real Time
This monitored PDU provides real-time remote monitoring of voltage, frequency and load levels via its built-in network interface. Ideal for network IT applications, small computer rooms and other equipment rack applications, the PDUMNH30AT2 features 24 NEMA 5-15/20R 120V outlets and one NEMA L5-30R outlet, which distribute AC power to rack equipment. Dual 10-foot (3.1-meter) power cords with NEMA L5-30P inputs connect to separate primary and secondary mains circuits, backup generators, UPS systems or utility power grids, including out-of-phase sources.
Switches from Primary to Secondary Power Source in Milliseconds
Dynamic solid-state automatic transfer switching (ATS) allows the PDU to switch to the secondary source within 1–5 milliseconds, should the primary source fail or become unstable, to ensure your connected equipment operates without interruption. An on-board ATS processor constantly evaluates the power quality of both input sources. It prevents switching if the secondary source is unavailable or of lower quality than the primary source.
Built-In LX Platform Network Management Card Allows Remote Access 24/7
The HTML5-based WEBCARDLX network interface enables full remote access for PDU status monitoring and email notifications via secure web browser, SNMP, telnet or SSH. The latest version of PowerAlert Device Manager (PADM20) provides enhanced remote management capabilities, including customizable dashboard graphs to fit user preferences. The PADM20 upgrade and PowerAlert Element Manager (PAEM) form a powerful tool for expanding maintenance functions in large installations, including firmware update checks and backup and restoration of device configurations.
Digital LED Display and Load Meter Helps Prevent Potentially Expensive Overloads
A three-digit LED display shows measured or calculated amperage, kilowatt and voltage values at a glance. Monitoring amperage helps ensure load levels remain well below maximum capacity with no danger of overload that could lead to costly downtime or damaged equipment. Maintaining proper load levels, even while adding new equipment, can keep your TCO (total cost of ownership) low. Monitoring current provides 1% billing grade accuracy.
Mounts into 2U of Rack Space or on a Wall
Use the included mounting hardware to install the all-metal housing into 2U of space in an EIA-standard 19-inch rack. You may also use the mounting brackets to secure the PDU to a wall or under a counter. Included cord retention brackets help organize connected power cords and eliminate cable clutter.
TAA-Compliant for GSA Schedule Purchases
The PDUMNH30AT2 is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
Specifications
OVERVIEW
UPC Code | 037332261427 |
PDU Type | Auto-Transfer Switch; Monitored |
INPUT
Input Phase | Single-Phase |
PDU Input Voltage | 120V |
Recommended Electrical Service | 30A 120V |
Maximum Input Amps | 30 |
Maximum Input Amps Details | Agency de-rated to 24A continuous |
PDU Plug Type | (2) NEMA L5-30P |
Input Cord Details | Set of two inputs connect to separate PRIMARY and SECONDARY power sources |
Input Cord Length (ft.) | 10 |
OUTPUT
Output Capacity (kW) | 3.05 |
Output Capacity Details | 3.05kW (127V), 2.88kW (120V), 2.4kW (100V) / 30A total capacity (Agency de-rated 24A); 24A max per L5-30R outlet; 20A max per breakered load bank; 16A max per 5-15/20R outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (24) 5-15/20R; (1) L5-30R |
Output Nominal Voltage | 100V; 120V; 127V |
Overload Protection | Two 20A output breakers protect 12 5-15/20R outlets each |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Digital display reports output amps and kW in 4 separately metered loading segments (BANK 1: 5-20R outlets #1-12; BANK 2: 5-20R outlets #13-24; BANK 3: L5-30R outlet #25; BANK 4: Total PDU output), whole-PDU output kW load level and input voltage on primary and secondary input lines, and IP address assignment. Temperature and/or Humidity displayed with optional Environsense2 modules |
Front Panel LEDs | 2 LEDs for power status on Primary and Secondary input connection and three additional LEDs to label the displayed numeric value as Amps, kW or Voltage |
Switches | ENTER and MODE switches toggle the digital display to show output amps (Banks 1-4), total kW output and input voltage (primary, secondary) |
PHYSICAL
Material of Construction | Metal |
Form Factors Supported | 2U rackmount |
Minimum Required Rack Depth (inches) | 16.9 |
PDU Form Factor | Horizontal (2U) |
Shipping Dimensions (hwd / in.) | 7.70 x 16.60 x 19.90 |
Unit Dimensions (hwd / in.) | 3.410 x 17.320 x 11.890 |
Unit Weight (lbs.) | 13.71 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -22° to 122°F (-30° to 50°C) |
Relative Humidity | 5% to 95% non-condensing |
Operating Elevation | 0-10000 ft. (0-3000 m) |
COMMUNICATIONS
PowerAlert Software | LX Platform Interface: PowerAlert Device Manager |
Communications Cable | Micro-USB- to-USB A configuration/console Access cable |
Network Monitoring Port | RJ45 Network port, Micro-USB Configuration port, USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules. |
Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet) |
FEATURES & SPECIFICATIONS
Grounding | Rear grounding lug |
High Availability PDU Features | Auto-Transfer Switching |
STANDARDS & COMPLIANCE
Product Certifications | RETIE (Colombia); CSA (Canada); NOM (Mexico); UL 62368-1 |
Product Compliance | RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Power Cords and Adapters
Model Number | Description | |
---|---|---|
P006-006-13LA | Computer Power Cord, NEMA 5-15P to Left-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black | |
P006-006-13RA | Computer Power Cord, NEMA 5-15P to Right-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black | |
P007-002 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 2 ft. (0.61 m), Black | |
P007-006 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 6 ft. (1.83 m), Black | |
P007-010 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black | |
P034-010 | Computer Power Cord, C19 to NEMA 5-15P - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black | |
P044-06I | Power Cord Adapter, NEMA L5-20R to NEMA 5-20P - Heavy-Duty, 20A, 120V, 12 AWG, 8.66-in. (21.99 cm), Black | |
P049-010 | Power Cord, C19 to NEMA 5-20P - Heavy-Duty, 20A, 125V, 12 AWG, 10 ft. (3.05 m), Black |
Environmental Sensors
Model Number | Description | |
---|---|---|
E2MT | EnviroSense2 (E2) Environmental Sensor Module, Temperature | |
E2MTDO | EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs | |
E2MTHDI | EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs |
Documents & Downloads
Documentation
Design Resources
Product Images