Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

19 in. Blanking Panel Kit, 4 Pieces


Improves cooling efficiency, optimizes airflow and prevents recirculation of hot air by filling in 1U to 15U of unused rack space.
  • Optimizes cooling of valuable rack equipment
  • Prevents hot air from recirculating through open spaces
  • Contains 4 panels in 4 sizes: 1U, 2U, 4U and 8U
  • Made from heavy-duty cold-rolled black steel
  • Includes mounting hardware
  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

SRXUPANEL

Have a Question?
Contact Us

Overview

The SRXUPANEL Blanking Panel Kit fills unused spaces in your standard 19-inch rack. Not only does this give your rack a sleek, clean look, but it also protects your valuable rack equipment by improving airflow and cooling efficiency. By closing off unused rack openings, these blanking panels prevent hot air from recirculating through open spaces. This reduces operating costs, improves performance and provides longer lifespans for your equipment.

Constructed from heavy-duty cold-rolled steel in a durable black powder-coat finish to match most rack enclosures, the SRXUPANEL includes four blanking panels in different sizes: 1U, 2U, 4U and 8U. This gives you the flexibility to close off up to 15U in rack space in different configurations as needed. Just attach the desired panels to the rack’s front vertical mounting rails using the included hardware.

Features

Improves Cooling Efficiency and Optimizes Airflow
  • Closes off unused rack spaces to prevent hot air from recirculating around valuable equipment
  • Reduces operating costs, improves performance, and provides longer lifespans for equipment
  • Compatible with all standard 19 in. EIA-compliant racks

Premium Construction
  • Made from heavy-duty cold-rolled steel in black powder-coat finish
  • Includes 4 panels in 4 sizes: 1U, 2U, 4U and 8U
  • Fills up to 15U of rack space
  • Mounts easily using included hardware

Package Includes

  • 1U blanking panel
  • 2U blanking panel
  • 4U blanking panel
  • 8U blanking panel
  • (16) M6 screws
  • (16) M6 cup washers
  • (16) M6 cage nuts
  • Installation guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332188427
COOLING
Cooling TypePassive
PHYSICAL
Shipping Dimensions (hwd / in.)18.90 x 14.17 x 1.38
Shipping Weight (lbs.)8.25
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.