Part Number: SRFANTRAY9
- Cools rack equipment to boost system performance and avoid costly downtime
- High-performance 4 in. 120V fans push cool air up through rack at 864 CFM
- Heavy-duty cold-rolled steel construction designed to last through constant use
- Rear C14 inlet accepts user-supplied power cable for convenient connection to outlet
- Mounts easily into 1U of space in your EIA-standard 19 in. rack enclosure
- 2-year limited warranty
Features
Specifications
OVERVIEW
UPC Code | 037332214317 |
Accessory Type | Cooling Accessories; Fan Panel |
Accessory Class | Cooling Accessories |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Nominal Input Voltage Description | 120V AC 50/60 Hz |
Input Connection Type | NEMA 5-15P |
Input Plug Features | NEMA 5-15P |
Voltage Compatibility (VAC) | 120 |
Input Frequency | 50/60 Hz |
Input Cord Length (ft.) | 6 |
COOLING
Cooling Type | Passive |
PHYSICAL
Shipping Dimensions (hwd / in.) | 2.36 x 21.06 x 28.74 |
Shipping Weight (lbs.) | 24.80 |
Unit Dimensions (hwd / in.) | 1.640 x 18.910 x 25.820 |
Unit Weight (lbs.) | 9.700 |
FEATURES & SPECIFICATIONS
Sound Level (Noise) | ≤ 45dB |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Data Center & IT Rack Cooling
Model Number | Description | |
---|---|---|
SRFAN1U | SmartRack 1U Fan Tray, 3 120V High-Performance Fans, 210 CFM, 5-15P Plug | |
SRFAN3U | SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug | |
SRFANROOF | SmartRack Roof-Mounted Fan Panel - 6-120V high-performance fans; 630 CFM, 5-15P plug | |
SRFANWM | SmartRack Wall-Mount Roof Fan Kit - 2-120V high-performance fans; 210 CFM; 5-15P plug |
Accessories
Model Number | Description | |
---|---|---|
SR1UPANEL10 | SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces | |
SR1UPANEL200 | SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 200 pieces | |
SR1UPANEL50 | SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 50 pieces |
Documents & Downloads
Product Images