Part Number: CSC36AC
Keep up to 36 Chromebooks and laptops secure, charged and ready to use. Ideal for classrooms, businesses and government organizations that rely on daily use of mobile devices.
- Charges 36 Chromebooks and laptops with screen sizes up to 15 in.
- Hourly timer alternates charging zones to help prevent overloads
- In-cabinet RJ45 jack allows secure use of a wireless router
- Convenient external outlets provide power for a monitor or projector
- 2-year limited warranty
Features
- Device power adapters plug into internal NEMA 5-15R outlets (up to 1,440 watts total)
- Also charges tablets and other USB devices through their power adapters
- Extra internal AC outlet for powering peripherals
- RJ45 jack for external Ethernet networking
- 10-ft. (3.05 m) AC input cord with NEMA 5-15P plug reaches distant outlets
- Internal outlets split into 2 color-coded zones of 18 outlets each
- Timer alternates charging between zones hourly
- LEDs indicate which zone is being charged
- NEMA 5-15R outlets for connecting projectors and other devices
- Can be switched on and off to protect against possible overloads
- Devices and adapters kept in separate, lockable compartments
- Doors lock with included keys to help prevent theft, damage and tampering
- Flow-through ventilation helps prevent overheating
- Circuit breaker protects against overloads
- Heavy-duty steel construction and powder-coated finish promote long-term durability
- Heavy power adapters store out of the way in removable rear baskets
- Cables and connectors run through shelf slots and overhead cable manager
- Device spaces numbered for easy identification
- Locking swivel casters with non-marking wheels for smooth, even ride
- Reversible wide-grip handle assists cart control
- Power cord wrap keeps input cord out of the way
- Corner safety bumpers prevent scratches on walls and doorways
- Compact cart fits in same space as typical AV cart
- Ships ready for quick, easy installation—just attach handle, bumpers and cord wrap
- Adjustable dividers accommodate up to 12 devices per shelf
- Laminated wood-grain top serves as a smooth writing surface
Specifications
OVERVIEW
UPC Code | 037332200488 |
Product Type | Multi-Device Charger |
Charging Form Factor | Mobile Cart |
Charger Functions | Charge; Secure |
Device Compatibility | Chromebook; Laptop |
Device Slots | 36 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Voltage Compatibility (VAC) | 120 |
Input Frequency | 60 Hz |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 10 |
CHARGING
Number of Charging Ports | 36 |
Charging Method | AC |
Charging Port Type | NEMA 5-15R |
Charging Ports Details | Pass through |
Charging Ports / Amps | (36) 12A |
Overcharge Protection | No |
Charging Amps per Port | 12A |
PHYSICAL
Color | Black |
Material of Construction | Steel |
Charging Station Form Factor | Mobile Cart |
Shipping Dimensions (hwd / in.) | 46.85 x 26.77 x 29.13 |
Shipping Weight (lbs.) | 188.00 |
Slot Dimensions - Bottom (hwd / in.) | 10.11 x 1.5 x 15.58 |
Slot Dimensions - Middle (hwd / in.) | 10.13 x 1.5 x 15.58 |
Slot Dimensions - Top (hwd / in.) | 10.13 x 1.5 x 15.58 |
Unit Dimensions (hwd / in.) | 40.030 x 24.300 x 23.560 |
Unit Weight (lbs.) | 110.23 |
Number of Shelves | 3 |
Assembly Required | Yes |
FEATURES & SPECIFICATIONS
Built-In Circuit Breaker | Yes |
Cord Management | Yes |
Overcurrent Protection | Yes |
Flow-Through Ventilation | Yes |
UV Sterilization | No |
Locking | Yes |
Lock Type | Key |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1 |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
CATEGORY PAGE FILTERS (Y/N ONLY)
External Receptacle | Yes |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
CSC36DM | Display Mount Adapter Kit for 36-Device AC Charging Station Cart |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1K | Extended Warranty and Technical Support for Select Products – Cooling, KVM, PDUs, Power Inverters |
WEXT2K | Extended Warranty and Technical Support for Select Products – KVM, PDUs, Power Inverters |
WEXT3K | Extended Warranty and Technical Support for Select Products – KVM, PDUs, Inverters |
Documents & Downloads
Design Resources
Product Literature
Case Studies
Product Videos
- 36-Device AC Charging Station Cart for Chromebooks and Laptops
https://tripplite.eaton.com/video/36-device-ac-charging-station-cart-for-chromebooks-and-laptops/157984 - USB and AC Charging Stations and Carts
https://tripplite.eaton.com/video/usb-and-ac-charging-stations-and-carts/159373
Product Images