Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: CSCXS36AC
- Charges 36 Chromebooks and laptops with screen sizes up to 38.1 cm (15 inches)
- Heavy-duty steel construction and locking mechanism keeps equipment secure
- Handle and swivel casters help you safely move connected devices from room to room
- Wood laminate top serves as a workstation
- 3 m AC input cord with Schuko CEE 7/7 plug reaches distant outlets
- 2-year limited warranty
Features
Specifications
OVERVIEW
UPC Code | 037332207081 |
Product Type | Multi-Device Charger |
Charging Form Factor | Mobile Cart |
Charger Functions | Charge; Secure |
Device Compatibility | Chromebook; Laptop |
Device Slots | 36 |
INPUT
Nominal Input Voltage(s) Supported | 230V AC |
Voltage Compatibility (VAC) | 230 |
Input Frequency | 50 Hz |
Input Plug Type | Schuko |
Input Cord Length (ft.) | 10 |
CHARGING
Number of Charging Ports | 36 |
Charging Method | AC |
Charging Port Type | CEE 7/7 SCHUKO PLUG |
Charging Ports Details | Pass through |
Charging Ports / Amps | (36) 10A |
Overcharge Protection | No |
Charging Amps per Port | 10A |
PHYSICAL
Color | Black |
Material of Construction | Steel |
Charging Station Form Factor | Mobile Cart |
Shipping Dimensions (hwd / in.) | 46.85 x 26.77 x 29.13 |
Slot Dimensions - Bottom (hwd / in.) | 10.11 x 1.5 x 15.58 |
Slot Dimensions - Middle (hwd / in.) | 10.13 x 1.5 x 15.58 |
Slot Dimensions - Top (hwd / in.) | 10.13 x 1.5 x 15.58 |
Unit Dimensions (hwd / in.) | 40.030 x 24.300 x 23.560 |
Unit Weight (lbs.) | 110.23 |
Number of Shelves | 3 |
Assembly Required | Yes |
FEATURES & SPECIFICATIONS
Built-In Circuit Breaker | Yes |
Cord Management | Yes |
Overcurrent Protection | Yes |
Flow-Through Ventilation | Yes |
UV Sterilization | No |
Locking | Yes |
Lock Type | Key |
STANDARDS & COMPLIANCE
Product Certifications | EN 60950-1; IEC 62368-1; NOM (Mexico) |
Product Compliance | RoHS; CE (Europe); REACH; WEEE; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
CATEGORY PAGE FILTERS (Y/N ONLY)
External Receptacle | No |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
CSC36DM | Display Mount Adapter Kit for 36-Device AC Charging Station Cart |
Documents & Downloads
Product Literature
Declarations of Conformity
Product Images