Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Possible Product/Country Incompatibility

This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]

Keep up to 36 Chromebooks and laptops secure, charged and ready to use.
  • Charges 36 Chromebooks and laptops with screen sizes up to 15 inches (38.1 cm)
  • Heavy-duty steel construction and locking mechanism keeps equipment secure
  • Handle and swivel casters help you safely move connected devices from room to room
  • Wood laminate top serves as a workstation
  • 3 m AC input cord with British Standard (BS 1363) plug reaches distant outlets
  • 2-year limited warranty

Features

Charges 36 Chromebooks and Laptops Up to 15 Inches (38.1 cm)
36 AC outlets provide convenient charging for Chromebooks and laptops with a screen size up to 15 inches. This 230V charging station cart also charges tablets and other USB devices through their power adapters. A 3 m AC input cord with a British Standard (BS 1363) plug reaches distant outlets.
Locking Steel Enclosure Keeps Equipment Safe and Secure
This locking charging station promotes comprehensive device protection with steel construction and a black powder-coated finish for long-term durability. The front and rear compartments lock with the included keys to help prevent device theft, damage or tampering. For extra security, the front door can be fastened with a user-supplied padlock. Flow-through ventilation helps protect against overheating, and the specially coated shelves help prevent device scratches and scuffs.
Simple Mobility
Transport devices from room to room easily with the help of locking swivel casters. The non-marking wheels provide a smooth, even ride, and a reversible wide-grip handle assists with cart control. Corner safety bumpers protect walls and doorways from scratches.
Laminated Wood-Grain Top Serves as a Workstation
This charging station features a laminated wood-grain top that serves as a smooth writing surface and can also hold a projector and other devices. You can also mount a television display on your charging station with CSC36DM optional display mount adapter kit.
Clutter-Reducing Organization
Heavy power adapters store out of the way in removable rear baskets. Cables and connectors run through shelf slots and an overhead cable manager, keeping them organized and out of the way. Adjustable dividers accommodate up to 12 devices per shelf, and the device spaces are numbered for easy identification. A power cord wrap keeps the input cord out of the way when moving the charging station.
2-Year Limited Warranty
This charging station cart is backed by 2-year limited warranty.

Package Includes

  • CSCXB36AC 36-Device AC Charging Station Cart, 230V, BS 1363 Plug and Outlets
  • Cart handle
  • Input cord wrap
  • (6) Protective bumpers
  • (10) Hex screws
  • Hex key
  • (2) Keys
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332207098
Product TypeMulti-Device Charger
Charging Form FactorMobile Cart
Charger FunctionsCharge; Secure
Device CompatibilityChromebook; Laptop
Device Slots36
INPUT
Nominal Input Voltage(s) Supported230V AC
Voltage Compatibility (VAC)230
Input Frequency50 Hz
Input Plug TypeBS1363
Input Cord Length (ft.)10
CHARGING
Number of Charging Ports36
Charging MethodAC
Charging Port TypeBS1363 UK PLUG
Charging Ports DetailsPass through
Charging Ports / Amps(36) 10A
Overcharge ProtectionNo
Charging Amps per Port10A
PHYSICAL
ColorBlack
Material of ConstructionSteel
Charging Station Form FactorMobile Cart
Shipping Dimensions (hwd / in.)46.85 x 26.77 x 29.13
Slot Dimensions - Bottom (hwd / in.)10.11 x 1.5 x 15.58
Slot Dimensions - Middle (hwd / in.)10.13 x 1.5 x 15.58
Slot Dimensions - Top (hwd / in.)10.13 x 1.5 x 15.58
Unit Dimensions (hwd / in.)40.030 x 24.300 x 23.560
Unit Weight (lbs.)110.23
Number of Shelves3
Assembly RequiredYes
FEATURES & SPECIFICATIONS
Built-In Circuit BreakerYes
Cord ManagementYes
Overcurrent ProtectionYes
Flow-Through VentilationYes
UV SterilizationNo
LockingYes
Lock TypeKey
STANDARDS & COMPLIANCE
Product CertificationsEN 60950-1; IEC 62368-1; NOM (Mexico)
Product ComplianceRoHS; CE (Europe); REACH; WEEE; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty
CATEGORY PAGE FILTERS (Y/N ONLY)
External ReceptacleNo

Questions & Answers

Accessories

Accessories

  Model Number Description
Display Mount Adapter Kit for 36-Device AC Charging Station Cart CSC36DM CSC36DM Display Mount Adapter Kit for 36-Device AC Charging Station Cart

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.