Part Number: U024-06N-IDC
Connect an internal USB device to a USB 4-pin motherboard header connector
- 6-inch USB "A" Female to 4-pin IDC motherboard connector
- Plug and Play
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- 6-inch USB 2.0 Female to USB Motherboard 4-pin IDC Header cable
- USB 2.0 rated ( 480mbps )
- Allows motherboard connection for internal USB devices
Specifications
OVERVIEW
UPC Code | 037332185457 |
Technology | USB 2.0 (High Speed) |
Cable Type | Passive |
CONNECTIONS
Side A - Connector 1 | 4 PIN (INTERNAL) |
Side B - Connector 1 | USB A (FEMALE) |
Connector Style | Straight |
PHYSICAL
Cable Jacket Color | Black |
Cable Length (ft.) | 0.5 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.03 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 88% RH, Non-Condensing |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |