Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Modifies the cable connecting to a PC to 90 degrees
  • 24k gold-plated connectors and gold-plated copper contacts
  • 24 gauge power wires

Features

  • Premium double-shielded cables with tinned copper braid and aluminum Mylar foil feature twisted 28/24 AWG data lines
  • Gold-plated connectors and gold-plated copper contacts provide superior conductivity
  • Molded connectors with built-in strain relief ensure that the cable lasts a long time

System Requirements

  • USB port and device

Package Includes

  • USB 2.0 Gold Extension cable - USB "A" Right-Angle Male to USB "A" Female - 10"
RoHS compliant

Specifications

OVERVIEW
UPC Code037332117861
TechnologyUSB 2.0 (High Speed)
Cable Type  Passive
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1USB A (FEMALE)
Connector StyleAngled
PHYSICAL
Cable Jacket ColorBlack
Cable Length (ft.)0.8
Cable Length (in.)10
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.06
ENVIRONMENTAL
Operating Temperature Range14° to 122°F (-10° to 50°C)
Storage Temperature Range5° to 140°F (-15° to 60°C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

USB Adapters

  Model Number Description
USB-A to RS-232 (DB9) Serial Adapter Cable (M/M), 5 ft. (1.5 m) U209-000-R U209-000-R USB-A to RS-232 (DB9) Serial Adapter Cable (M/M), 5 ft. (1.5 m)

Docks, Hubs & Multiport Adapters

  Model Number Description
4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter U222-004-R U222-004-R 4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.