Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Connects a USB peripheral, such as a thumb drive or keyboard/mouse, to OTG-enabled smartphones, tablets and other devices. Ideal for sharing data and downloading video.

  • Right-angled Micro-B connector for easy installation in tight spaces
  • Plug and play—no software, drivers or external power supply
  • Premium double shielding for error-free signal quality
  • Molded nickel-plated connectors with gold-plated contacts
  • Allows connection of USB hub to connect more devices

Features

Connects a USB-A Peripheral to Your OTG-Enabled Mobile Device
  • Ideal for sharing data and downloading video
  • Right-angled Micro-B connector for easy installation in tight spaces
  • Allows connection of USB hub to connect more devices
  • Plug and play—no software, drivers or external power supply

Premium Construction for Superior Signal Transfer
  • Foil and braid shielding for error-free signal quality and EMI/RFI protection
  • Molded nickel-plated connectors and gold-plated contacts
  • Integral strain relief for long life
  • Twisted 28/24 AWG data/power lines
  • Rugged PVC jacket

System Requirements

  • OTG-enabled smartphone, tablet or other mobile device

Package Includes

  • U052-06N-RA Micro USB to USB OTG Host Adapter Cable (M/F), 6 in.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332196538
TechnologyUSB 2.0 (High Speed)
Cable Type  Passive
CONNECTIONS
Side A - Connector 1USB A (FEMALE)
Side B - Connector 1MICRO-USB B (MALE)
Connector PlatingNickel
Contact Plating  Gold
Connector StyleAngled
PHYSICAL
Material of ConstructionPVC
Cable Jacket ColorBlack
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)4.5MM
Cable Length (ft.)0.5
Cable Length (in.)6
Shipping Dimensions (hwd / in.)6.00 x 4.00 x 0.50
Shipping Weight (lbs.)0.04
ENVIRONMENTAL
Operating Temperature Range14° to 140°F (-10° to 60°C)
Storage Temperature Range-4° to 185°F (-20° to 85°C)
Relative Humidity10% to 85%, Non-Condensing
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

When two devices are connected using a standard USB cable or hub, one acts as the host and the other as the slave. For example, a laptop might be the host for a flash drive (the slave). OTG allows a device, such as a smartphone or tablet, to act as a host for peripherals, such as a digital camera, mouse or keyboard. Most Android phones and tablets support OTG Host Mode (Android 3.1 or newer). At this time, Apple iPhones and iPads do not.
Was this information helpful? Yes No
Need more help? Contact Technical Support
A phone or tablet with a USB port usually acts as slave when attached to a USB host, such as a laptop. However, if the phone or tablet has a USB port that supports USB OTG, it can also function as a USB host. This allows you to connect a variety of peripherals, such as a flash drive, digital camera, SD card reader or external hard drive.
Was this information helpful? Yes No
Need more help? Contact Technical Support
To take advantage of OTG, you'll need the following equipment: 1. An OTG-compatible cable, adapter or hub (standard USB won’t work) 2. A device that supports OTG Host Mode (check your device's specifications) It's important to pay attention to the connector type and gender you need. For example, to connect a thumb drive to an Android phone that has a micro USB port, you will need a USB OTG cable with a male micro USB Type-A connector on one end and a female USB Type-A connector on the other (see Tripp Lite Model Number U052-06N).
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Documents & Downloads

Declarations of Conformity

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.