Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Connects to any computer, device and/or cable with USB-A connectors to increase the length of a device cable with no decrease in signal or performance. Extends beyond the 16 ft. limit of conventional USB 2.0 cables.

  • Adds 15M (49.21-ft.) to existing USB device cable
  • Supports data transfer rates up to 480 Mbps
  • Built-in booster for peak USB 2.0 signal quality
  • Provides up to 250mA of power to connected device
  • Backward compatible with previous USB generations
  • 3-year limited warranty

Overview

The U026-15M USB 2.0 Hi-Speed Active Extension Repeater Cable (M/F) increases the length of a device cable up to 15 meters (49 feet) with no danger of signal loss or performance decrease. Connect the male plug to a USB port on your computer or hub and the female end to a USB device cable. A built-in bus-powered signal booster ensures peak USB 2.0 signal quality. Backward compatible with previous USB generations, this cable supports data transfer rates up to 480 Mbps.

The U026-15M works with all computers, devices and cables with USB-A connectors, and provides up to 250mA of power to a connected device (an external power supply or powered USB 2.0 hub is required for power applications stronger than 250mA). Premium foil and braid shielding delivers top-of-the-line signal quality and protection from EMI/RFI interference. Nickel-plated USB connectors with gold-plated copper contacts ensure excellent conductivity. Integral strain relief ensures the cable and connectors last a long time.

Features

Extends Transmission Distance Between USB Device and Computer by 15M (49.21-ft.)
  • Supports data transfer rates up to 480 Mbps
  • Built-in bus-powered signal booster for peak performance
  • Provides up to 250mA of power to connected device
  • Backward compatible with previous USB generations

Premium Construction for Superior Signal Transfer
  • Premium foil and braid shielding protects against EMI/RFI
  • Nickel-plated connectors with gold-plated copper contacts ensure excellent conductivity
  • Works with all computers, devices and cables with USB-A connectors
  • External power supply or powered USB hub required for power applications stronger than 250mA

System Requirements

  • USB 2.0 computer port and USB 2.0 device required to meet USB 2.0 speeds
  • External power supply or powered USB hub (such as U222-004-R) required for power applications above 250mA.

Package Includes

  • U026-15M USB 2.0 Hi-Speed Active Extension Repeater Cable (M/F), 15 m
RoHS compliant

Specifications

OVERVIEW
UPC Code037332199768
TechnologyUSB 2.0 (High Speed)
Cable Type  Active
INPUT
Bus Powered  Yes
POWER
Power Consumption (Watts)0.20
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1USB A (FEMALE)
Connector PlatingNickel
Connector StyleStraight
PHYSICAL
Material of ConstructionABS, PVC
Cable Jacket ColorBlack
Cable Jacket RatingVW-1
Cable Length (ft.)49.2
Shipping Dimensions (hwd / in.)0.50 x 9.40 x 11.80
Shipping Weight (lbs.)1.20
Unit Packaging TypePolybag
Unit Weight (lbs.)1.1
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range14° to 167°F (-10° to 75°C)
BTUs  0.68 BTU/Hr
Operating Humidity Range10 to 85% RH, Non-Condensing
Storage Humidity Range5 to 90% RH, Non-Condensing
Power Provided to Connected Device(s)0.25A Output per USB port
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Docks, Hubs & Multiport Adapters

  Model Number Description
4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter U222-004-R U222-004-R 4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.