Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Universal Wall Bracket for Wireless Access Point - Right Angle, Steel, White


Durable steel bracket mounts your Wi-Fi access point (WAP) high on a wall to protect it from tampering and provide an optimum signal.
  • Designed for Cisco (low-profile and universal), Aruba and most other WAP brands
  • Installs high on a wall to protect router/modem/WAP from theft or tampering
  • Heavy-duty steel bracket allows an optimum Wi-Fi signal in all directions
  • Open rear cutout allows easy access to data and power cabling
  • Equipment-mounting hardware included; attaches to wall with user-provided hardware
  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

ENBRKT New

Have a Question?
Contact Us

Features

Universal Wall-Mount Bracket Secures and Organizes Your Wireless Access Point
Protect your indoor Wi-Fi access point by mounting it high on a wall or ceiling, away from probing hands. This SmartRack® wall bracket is constructed from heavy-duty cold-rolled steel with a durable white powder-coated finish. It’s recommended for offices, dorms, hotels, classrooms, small businesses and other indoor areas where you need to keep your WAP secure, organized and out of the way, as well as strengthen a Wi-Fi signal in part of an office.

Accommodates a Wide Range of WAPs, Including Cisco and Aruba
The ENBRKT fits most access-point bolt patterns and is compatible with Cisco low-profile and universal brackets. It also comes with a T-bar bracket for mounting Aruba and other WAP brands. Hardware is included for equipment installation. An open rear cutout allows easy cable routing and reduces cable clutter. The durable wall bracket comes ready for horizontal or vertical mounting on a wall or ceiling with user-provided hardware. 

Typical Applications

  • Mount a wireless access point high on a wall or ceiling to protect it from damage, theft or tampering
  • Strengthen a wireless signal in another or a distant part of an office

Package Includes

  • Wall bracket
  • T-bar bracket
  • (4) #8-32 screws
  • (2) #6-32 screws
  • Cable tie
  • Installation guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332214447
Rack TypeOpen-Frame
PHYSICAL
ColorWhite
Maximum Device Depth (in.)8.00
Maximum Weight Capacity (lbs.)10
Rack Height0U
Shipping Dimensions (hwd / in.)4.52 x 7.68 x 9.25
Shipping Weight (lbs.)2.35
Unit Dimensions (hwd / in.)2.570 x 7.000 x 8.580
Unit Dimensions (in.)2.6 x 7.0
Unit Weight (lbs.)2.65
CERTIFICATIONS
ApprovalsRoHS
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Accessories

Wireless Networking
  Model Number Description
EN1111 | Wireless Networking EN1111 Wireless Access Point Enclosure with Lock - Surface-Mount, ABS Construction, 11 x 11 in.
EN1812 | Wireless Networking EN1812 Wireless Access Point Enclosure with Lock - Surface-Mount, Plastic Construction, 18 x 12 in.

Resources & Downloads

support icon

Do you own a
ENBRKT
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.