Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
48-port serial console server lets you remotely access and control serial-based networking equipment through one highly secure gateway.
  • Manage routers, UPS systems and other serial-based equipment from anywhere 24/7
  • Validated to meet FIPS 140-2 standards to ensure utmost protection of private data
  • Dual Gigabit Ethernet ports for primary network connection and automatic failover
  • Designed for standard Cat5e/6 patch cable when connecting to Cisco devices
  • 4-year limited warranty

Features

Access All Your Serial and Network Devices from Anywhere in the World at Any Time
This USB console server provides secure in-band (primary network) and out-of-band (alternate channel) remote access to serial- and network-connected routers, network switches, firewalls, PBX systems, UPS systems, PDUs and other devices. It offers reliable network connectivity with dual Gigabit primary and failover Ethernet ports, dual SFP ports for fiber optic network connections, and dual power supplies. You can use it in a wide variety of applications, including wiring closets, branch offices, kiosks, point-of-sale and other remote sites where a quick identification and resolution of network issues is imperative. You’ll be able to manage a critical equipment outage quickly and remotely without making a costly and time-consuming physical visit to the site.
Simple and Flexible Accessibility
The 48 RJ45 console ports are configured to use standard Cat5e/6 patch cable when connecting to Cisco devices. They integrate with industry-standard directory servers using TACACS+, RADIUS, LDAP and Kerberos authentication. Provides 16 Gb of internal NAND flash memory, which can be used for log storage and file storage, and is expandable with an SD card.
Connect the Built-In V.92 Modem for Out-of-Band (OOB) Access
For OOB access, connect an RJ11 cable between the front-facing RJ11 port and a functioning landline port to allow the V.92 modem to dial out.
Router/Gateway
Each gateway can port forward to an unlimited number of locally networked hosts (computers, routers). This rack console also includes a built-in stateful firewall and embedded DHCP server to host a separate management LAN for critical traffic.
The Utmost in Security to Keep Your Sensitive Data Private
The B098-048 supports the following security features and standards: PCI DSS 3.2, FIPS 140-2, SSL and SSH, stateful firewall, OpenVPN and IPSec VPN support. The embedded FIPS 140-2 OpenSSL cryptographic module is validated to meet FIPS 140-2 standards and has received Certificate #2473.
PowerMan PDU and UPS Support
This USB console server uses PowerMan for PDU and RPC management and Network UPS Tools for UPS system monitoring and management. It provides support for a range of power products, so you can remotely manage power to your connected equipment.
USB Console
Two USB 3.0 console ports, supporting speeds up to 5Gbps, allow connection to newer devices with USB console ports, such as wide variety of PDUs and UPS systems with WEBCARDLX and LX Platform remote management cards.
Compact Design for Convenient Mounting
The heavy-duty steel housing comes with mounting brackets for 1U installation in an EIA-standard 19-inch rack. Its fanless form factor also allows desktop deployment on included rubber feet that help prevent the unit from sliding.
TAA-Compliant for GSA Schedule Purchases
The B098-048 is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

Package Includes

  • B098-048 48-Port Serial Console Server
  • (2) C13 to NEMA 5-15P power cords, 6 ft.
  • (2) Cat5 patch cables, 6 ft.
  • Straight-through serial adapter, DB9 to RJ45 (F/F)
  • Crossover serial adapter, DB9 to RJ45 (F/F)
  • Modular serial adapter, DB9 to RJ45 (M/F)
  • Cisco rolled straight-through serial adapter, DB9 to RJ45 (F/F)
  • Cisco rolled crossover serial adapter, DB9 to RJ45 (F/F)
  • Cisco rolled modular serial adapter, DB9 to RJ45 (M/F)
  • Cisco straight pinout (x2) loopback, black
  • Cisco rollover pinout (x1) loopback, red
  • Rack-mounting hardware
  • Quick Start Guide
TAA compliant Cisco compatible RoHS compliant

Specifications

OVERVIEW
UPC Code037332218063
Multi-UserYes
INPUT
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Power Input ReceptacleIEC-320-C14
Redundancy - Dual Power InputsYes
POWER
Power Consumption (Watts)15
CONNECTIONS
Number of Ports48
Side A - Connector 1(2) USB A (FEMALE)
Side A - Connector 2RJ11 (FEMALE)
Side A - Connector 3RJ45 (FEMALE)
Side A - Connector 4SD (FEMALE)
Side B - Connector 1(48) RJ45 (FEMALE)
Side B - Connector 2(2) SFP (FEMALE)
Side B - Connector 3(2) RJ45 (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators9 LED's for Power, Heartbeat-Firmware Running, Serial Connectivity, Network Ports
PHYSICAL
ColorBlack
Material of ConstructionMetal
RackmountableYes
Shipping Dimensions (hwd / in.)3.30 x 16.10 x 19.30
Shipping Weight (lbs.)10.40
Unit Dimensions (hwd / in.)17.000 x 10.000 x 1.750
Unit Packaging TypeBox
Unit Weight (lbs.)10
ENVIRONMENTAL
Operating Temperature Range41° to 122°F (5° to 50°C)
Storage Temperature Range-22° to 140°F (-30° to 60°C)
Relative Humidity5% to 90% RH, Non-Condensing
BTUs  51.2 BTU/Hr
COMMUNICATIONS
IP Remote Access  Yes
Network Compatibility1 Gbps (Gigabit)
IEEE Standards Supported802.3; 802.3ab; 802.3ad
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Port SelectionCLI; GUI
Driver RequiredNo
Authentication SupportedRADIUS; LDAP; TACACS
Common Access Card (CAC) SupportNo
STANDARDS & COMPLIANCE
Product ComplianceTrade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)4-year limited warranty

Accessories

Copper Network Cables

  Model Number Description
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 3 ft. (0.91 m) N001-003-BK N001-003-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 3 ft. (0.91 m)
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 6 ft. (1.83 m) N001-006-BK N001-006-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 6 ft. (1.83 m)
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 10 ft. (3.05 m) N001-010-BK N001-010-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 10 ft. (3.05 m)
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 15 ft. (4.57 m) N001-015-BK N001-015-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 15 ft. (4.57 m)

Network Adapters

  Model Number Description
Modular Serial Adapter Straight-Through Wiring (DB9 F to RJ45 F) B090-A9F B090-A9F Modular Serial Adapter Straight-Through Wiring (DB9 F to RJ45 F)
Modular Serial Adapter Crossover Wiring (DB9 F to RJ45 F) B090-A9F-X B090-A9F-X Modular Serial Adapter Crossover Wiring (DB9 F to RJ45 F)
Modular Serial Adapter (DB9 M to RJ45 F) B090-A9M B090-A9M Modular Serial Adapter (DB9 M to RJ45 F)

Power Cords and Adapters

  Model Number Description
Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black P006-006 P006-006 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.