Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


EN1111

Wireless Access Point Enclosure with Lock - Surface-Mount, ABS Construction, 11 x 11 in.

More Info
Check Prices
OVERVIEW
Rack Type
Enclosure
PHYSICAL
Color
White
Material of Construction
ABS Plastic
Rack Height
0U
Maximum Device Depth (in.)
4.4
Unit Dimensions (hwd / in.)
11.100 x 11.100 x 4.400
Unit Dimensions (in.)
11 x 11
Unit Weight (lbs.)
3.3
Interior Dimensions (hwd / in.)
10.64 x 10.64 x 1.80
Interior Dimensions (hwd / mm)
270.5 x 270.5 x 45.9
FEATURES & SPECIFICATIONS
Built-in Cable Management
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
EN1812

Wireless Access Point Enclosure with Lock - Surface-Mount, Plastic Construction, 18 x 12 in.

More Info
Check Prices
OVERVIEW
Rack Type
Enclosure
PHYSICAL
Color
White
Material of Construction
PC Plastic
Rack Height
0U
Maximum Device Depth (in.)
5.130
Unit Dimensions (hwd / in.)
17.900 x 11.900 x 5.130
Unit Dimensions (in.)
18 x 12
Unit Weight (lbs.)
5.73
Interior Dimensions (hwd / in.)
17.51 x 11.51 x 2.01
Interior Dimensions (hwd / mm)
445 x 292.6 x 51.2
FEATURES & SPECIFICATIONS
Built-in Cable Management
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.