Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$14.96 Avg. Price

Single-outlet surge protector with USB charging safeguards your home/office electronics against dangerous surges, spikes and line noise.

  • Single NEMA 5-15R outlet designed to accommodate a bulky transformer
  • 450 joules protect your valuable electronics against dangerous surges and spikes
  • 2 USB ports share 2.1A for fast charging of phones, tablets and other mobile devices
  • Right-angle NEMA 5-15P plug with 4 ft. cord allows connection in tight spaces
  • Green LED assures you at a glance that your valuable electronics are protected

Features

Surge Protector with USB Charging Safeguards Your Sensitive Electronics
Ideal for your home or office workstation or home theater, this Protect It!® single-outlet surge protector features a surge suppression rating of 450 joules to defend your sensitive electronic components against even the strongest power surges and spikes. 

NEMA 5-15R Outlet Accepts a Wide Range of Electronic Devices
The NEMA 5-15R outlet is set apart on top of the surge protector to accept a bulky transformer without blocking the USB ports. Plug your PC, printer, wireless router, game console, television, sound system or other home/office device into the outlet for protection against dangerous surges, spikes and line noise. 

2 USB Ports Share 2.1 Amps of Charging Power
Two USB-A ports are available for charging your smartphone, tablet or other USB mobile devices. They share 2.1A for charging multiple devices at the same time.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
Various electromagnetic and radio sources found in virtually every home and business can cause disruptive interference on the AC line. Known as EMI (electromagnetic interference) and RFI (radio frequency interference), this line noise is a common cause of performance problems. This surge protector filters out disruptive line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Versatile Surge Protector Provides Multiple Installation Options
This surge protector with four-foot cord and space-saving right-angle NEMA 5-15P plug allows you flexibility in placing the unit behind furniture or other tight places.

Package Includes

  • TLP104USB 1-Outlet Surge Protector, Black
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332258670
Product TypeSurge Protector
Charging Form FactorStrip
Device CompatibilityPhone; Tablet; Amazon Kindle
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Gauge Type16 gauge
Input Cord Gauge (AWG)16
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P
Input Cord DetailsSPT-2-B
Input Cord Length (ft.)4
Right-Angle PlugNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacles(1) 5-15R
Circuit Breaker (amps)15
Overload Protection15A resettable illuminated combo switch / circuit breaker
Transformer Accommodation(1) Yes
Outlet OrientationSingle row of 1 outlet
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
Diagnostic LED DetailsBuilt-in LED confirms suppressor "protection present" (green) status
CHARGING
Number of Charging Ports2
Total Charging Watts10.5
Charging MethodUSB
Charging Port TypeUSB A (FEMALE)
Charging Ports / Amps(2) 2.1A
Overcharge ProtectionNo
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  450
AC Suppression Response Time  < 1 ns
UL1449 Let Through RatingL-N, 800
EMI / RFI Filtering  Yes
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
Material of ConstructionPlastic
Power Cord ColorBlack
Housing ColorBlack
Mounting Holes or SlotsYes
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)7.10 x 4.10 x 1.50
Shipping Weight (lbs.)0.00
Unit Dimensions (hwd / in.)5.400 x 1.600 x 1.000
Unit Weight (lbs.)0.60
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 21 (Canada); CAN/CSA-C22.2 No. 269.3 (Canada); cUL Listed; NOM (Mexico); UL 1449; UL 497A; UL 1363; UL 817; UL Listed
Product ComplianceFCC Part 68; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$1,000 Ultimate Lifetime Insurance 

Questions & Answers

Accessories

Accessories

  Model Number Description
Clamp-On Power Strip Holder, Black CLAMPUSBLK CLAMPUSBLK Clamp-On Power Strip Holder, Black
Clamp-On Power Strip Holder, White CLAMPUSW CLAMPUSW Clamp-On Power Strip Holder, White

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.