Share Product
EVEN FOR THE EXPERTS
Let us help.
If you have questions before you buy, or need to find a reseller with stock on hand, we can help. Please contact us using the form below. If you need immediate assistance, call +1 (773) 869-1776.
Contact a Product Specialist
Your privacy is important to us. Your name and information will never be rented, sold or shared. Please see our Privacy Policy for more information.
EVEN FOR THE EXPERTS
Let us help.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to 3-phase, we'll give you all the help you need.
Contact a 3-Phase Product Specialist
TECHNOLOGY IS COMPLICATED
Let us help.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to healthcare infrastructure planning, we'll give you all the help you need.
Contact a Healthcare Applications Specialist
Don't see your reseller listed? Let Us Help!
Prices are in US Dollars
Updated daily
How to Order On-Site Services for Your 3-Phase UPS
Our factory-trained technicians provide a range of on-site services, including commissioning, maintenance and repairs, to help ensure your 3-phase UPS systems maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
contact an Eaton Service Specialist
How to Order Services for Your Eaton Product
Our factory-trained technicians provide a range of services, including commissioning, maintenance and repairs, to help ensure your Eaton products maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
contact an Eaton Service Specialist
All Images
Download
Thumbnail JPEG
Small JPEG
Medium JPEG
Large JPEG
XL JPEG
|
Cisco Compatibility
The Cisco Compatible logo signifies that Eaton's product has undergone interoperability testing by Eaton together with Cisco and a third-party test house based on testing criteria set by Cisco. Eaton is solely responsible for the support and warranty of its product. Cisco makes no warranties, express or implied, with respect to Eaton's product or its interoperation with the listed Cisco product(s) and disclaims any implied warranties of merchantability, fitness for a particular use, or against infringement.
Cisco, the Cisco logo, and Cisco Systems are trademarks or registered trademarks of Cisco Systems, Inc. and/or its affiliates in the United States and certain other countries.
Create New List
Add to List
Tripp Lite series RG59 Coax Cable with F-Type Connectors, 12 ft. (3.66 m)
Part Number: A200-012
Tripp Lite series RG59 Coax Cable with F-Type Connectors, 12 ft. (3.66 m)
Part Number: A200-012
- Double Shielded RG59 Coax
- Gold Plated screw type F connectors
- Fully molded ends ensure long life use
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Double Shielded (Foil and Braid) RG59B/U Cable
- 24K Gold Plated screw type F connectors
- Fully molded ends ensure long life use
- Use with Cable or Satellite Receivers, VCR, DVD, Coax enabled TV
Specifications
OVERVIEW
UPC Code | 037332146663 |
Technology | Coax; RG59/RG6 |
Cable Type | Passive |
CONNECTIONS
Side A - Connector 1 | F-TYPE (MALE) THREADED COAX |
Side B - Connector 1 | F-TYPE (MALE) THREADED COAX |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 12 |
Shipping Dimensions (hwd / in.) | 0.50 x 6.00 x 7.00 |
Shipping Weight (lbs.) | 0.30 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
More Q&As may be available on the A200012 model support page.
Similar Products
A200-006
RG59 Coax Cable with F-Type Connectors, 6 ft. (1.83 m)
A200-025
RG59 Coax Cable with F-Type Connectors, 25 ft. (7.62 m)
A060-006
RF Digital Coax Gold Audio Cable (RCA M/M), 6 ft. (1.83 m)
A102-01M
Toslink Digital Optical SPDIF Audio Cable, 1M (3.28 ft.)
A102-02M
Toslink Digital Optical SPDIF Audio Cable, 2M (6.56 ft.)
A102-03M
Toslink Digital Optical SPDIF Audio Cable, 3M (9.84 ft.)
A102-04M
Toslink Digital Optical SPDIF Audio Cable, 4M (13.12 ft.)
A104-02M
Ultra Thin Toslink to Mini Toslink Digital Optical SPDIF Audio Cable, 2M (6.56 ft.)
P311-006
3.5mm Mini Stereo Audio Extension Cable for Speakers and Headphones (M/F), 6 ft. (1.83 m)
P311-010
3.5mm Mini Stereo Audio Extension Cable for Speakers and Headphones (M/F), 10 ft. (3.05 m)
P311-025
3.5mm Mini Stereo Audio Extension Cable for Speakers and Headphones (M/F), 25 ft. (7.62 m)
P312-001
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 1 ft. (0.31 m)
P312-001-2RA
3.5mm Mini Stereo Audio Cable with two Right-Angle plugs (M/M), 1 ft. (0.31 m)
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images
Recently Viewed
Product Page Feedback
If you need immediate assistance, please contact us.
Protecting Your Privacy
Your privacy is important to us. Your name and information will never be rented, sold or shared. Please see our Privacy Policy for more information.
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.