Part Number: N224-01K-GY-LP5
- UL-listed CMP-LP (0.5A) plenum-rated jacket certified for PoE++ and high-power PoE
- Recommended for horizontal premise installations in air ducts and drop ceilings
- 23 AWG 4-pair solid copper cable rated for 550 MHz/1 Gbps Ethernet speeds
- Bulk pack of 1000 ft. cable comes in gray for custom color-coded applications
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
UPC Code | 037332247957 |
Technology | Cat6; PoE |
CONNECTIONS
PoE Capability | 100W (802.3bt); 15.4W (802.3af); 30W (802.3at); 60W (802.3bt) |
Side A - Connector 1 | BARE WIRE |
Side B - Connector 1 | BARE WIRE |
PoE Type | Type 3 PoE++/UPoE (60W, IEEE 802.3bt); Type 1 PoE (15.4W, IEEE 802.3af); Type 2 PoE+ (30W, IEEE 802.3at); Type 4 High-Power (100W, IEEE 802.3bt) |
Connector Type | Bare Wire |
PHYSICAL
Cable Jacket Color | Gray |
Cable Jacket Material | PVC |
Cable Jacket Rating | CMP-LP5 |
Cable Shielding | UTP |
Cable Outer Diameter (OD) | 5.8 mm |
Number of Conductors | 4 Pair |
Conductor Material | Solid Copper |
Conductor Gauge | 23 AWG |
Cable Length (ft.) | 1000 |
Cable Length (in.) | 12000 |
ENVIRONMENTAL
Operating Temperature Range | -4° to 167°F (-20° to 75°C) |
Storage Temperature Range | 32° to 140°F (0° to 60°C) |
COMMUNICATIONS
Bandwidth per TIA Standard | 250 MHz |
Maximum Bandwidth as Tested | 500 MHz |
Network Compatibility | 1 Gbps (Gigabit) |
IEEE Standards Supported | 802.3ab; 802.3af; 802.3at; 802.3bt |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; IEEE 802.3ab 1000Base-T; IEEE 802.3af PoE; IEEE 802.3at PoE+; IEEE 802.3bt PoE++; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Copper Network Infrastructure
Model Number | Description | |
---|---|---|
N238-P01-MPTL-A | Cat6a RJ45 Plug - MPTL, Shielded, 100W High-Power PoE & PoE++, Zinc Die-Cast, Black, TAA |
Documents & Downloads
Useful Web Pages
Product Images