Part Number: NG24
Energy-efficient unmanaged switch sets up in seconds with no configuration required. Provides a Gigabit network connection for multiple devices. Ideal for home or small offices, workgroups and creative production environments.
- 24 auto-negotiable 10/100/1000 Mbps RJ45 ports
- Dual mini-GBIC SFP ports
- Supports auto MDI/MDIX cross-over function
- Consumes very little input power—just 20W max
- 2 Gbps switching capacity per port with full duplex
- 5-year limited warranty
Overview
The NG24 24-Port 10/100/1000 Mbps 1U Rack-Mount/Desktop Gigabit Ethernet Unmanaged Switch adds 10/100/1000 Mbps Ethernet capacity to your home office, small office, workgroup or creative production environment. Share large bandwidth-intensive files, such as CAD drawings and videos, at Gigabit speeds, improving efficiency and cutting costly downtime.
This rack-mount/ desktop switch features 24 twisted-pair RJ45 Gigabit Ethernet ports that support auto-negotiable 10/100/1000 Mbps and auto MDI/MDIX cross-over detection functions. Dual mini-GBIC SFP ports allow connection to other switches using optical fiber or copper. No configuration is required, so you can have your Gigabit network up and running immediately. Easy-to-read LEDs indicate connection and activity status for each port. IEEE 802.3x flow control allows smooth transmission of large files.
The NG24 supports IEEE 802.3az Energy Efficient Ethernet standards by putting unused ports into a low-power state without interrupting network connections. It consumes very little input power—just 20 watts max. The detachable five-foot input cord with NEMA 5-15P plug connects to a protected UPS, generator or mains input AC source. The heavy-duty metal housing is designed for desktop installation or mounting into 1U of an EIA-standard 19-inch rack with the included brackets.
Features
Unmanaged Network Switch for Home/Small Offices or Workgroups
- 24 twisted-pair RJ45 Gigabit Ethernet ports
- 2 mini-GBIC SFP ports
- Auto-negotiable 10/100/1000 Mbps
- Automatic MDI/MDIX cross-over detection
- 52 Gbps switching capacity (2 Gbps per port with full duplex)
- Easy-to-read LEDs indicate connection and activity status for each port
- Supports 9k jumbo frames
- Supports MAC address auto-learning and auto-aging
- Supports 802.3x flow control (full duplex) and back pressure (half duplex)
Compliant with IEEE 802.3az Energy Efficient Ethernet Standards
- Automatically shifts unused ports to low-power state without interrupting network connection
- Consumes very little input power—just 20W max
- Also meets IEEE Standard: IEEE 802.3, IEEE 802.3u, IEEE 802.3ab, IEEE802.3x, IEEE802.3az. standards
Heavy-Duty Metal Housing
- Fanless design for silent operation
- Detachable 5 ft. AC power cord with NEMA 5-15P plug
- Plug-and-play—no configuration necessary
Versatile Installation Options
- Includes rubber feet for secure placement on flat desktop surface
- Mounts in 1U of EIA-standard 19 in. rack with included brackets
- Grounding lug included
Works with the Most Popular Web Browsers
The NG24 is browser-based and works independently from the connected computer's operating system. Because switch compatibility is based on common hardware standards, rather than system software dependencies, the NG24 accommodates most platforms. Preferred web browsers include Google Chrome (on both Windows and macOS) and Microsoft Edge (Windows only).
Specifications
OVERVIEW
UPC Code | 037332194732 |
Product Type | Unmanaged Switch |
INPUT
Electrical Consumption (Max) | 20W |
Nominal Input Voltage Description | Accepts 100-240V AC nominal input |
Plug Type | Includes NEMA 5-15P input plug |
Voltage Compatibility (VAC) | 100-240 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 5 |
POWER
Power Consumption (Watts) | 17.00 |
CONNECTIONS
Number of Ports | 26 |
Ports | 24 |
Ports Detail | 24x 10/100/1000BASE-T |
SFP Uplink Ports | 2 |
SFP Uplink Ports Detail | 2x Mini-GBIC SFP Uplinks |
PoE Supported Ports | 0 |
Network Switch Ports | (24) 10/100/1000 (RJ45); (2) Dedicated SFP |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | -PWR (Green): for Power -1000 1 ~24th (Green): for Ethernet speed l000Mbps -10/100 1~24th (Orange): for Ethernet speed 10/l00Mbps -1000 25F-26F(Green):for SFP speed l000Mbps -LNK/ACT 26th (Green/Orange Blinking ): for data Transmitting/Receiving |
PHYSICAL
Primary Form Factor | Desktop; Rackmount |
Color | Black |
Form Factors Supported | Desktop, Rackmount |
Shipping Dimensions (hwd / in.) | 3.60 x 11.70 x 22.20 |
Shipping Weight (lbs.) | 7.50 |
Unit Dimensions (hwd / in.) | 1.730 x 17.320 x 8.070 |
Unit Weight (lbs.) | 5.4 |
Rack Units | 1 |
ENVIRONMENTAL
Storage Temperature Range | -40° to 158°F (-40° to 70°C) |
Relative Humidity | 10 to 90% (non-condensing) |
Operating Temperature | 32 to 113 F (0 to 45 C) |
COMMUNICATIONS
Network Compatibility | 1 Gbps (Gigabit) |
Network Compatibility Details | Auto-negotiable |
Switching Capacity | 52 Gbps |
Switching Capacity Details | 2 Gbps per port with full duplex |
FEATURES & SPECIFICATIONS
Jumbo Frames | 9000 |
MAC Auto Learning | Yes |
Storm Control | No |
Auto MDI/MDIX Crossover Detection | Yes |
Fans (Type/Quantity) | Fanless |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1 |
Product Compliance | RoHS; IEEE 802.3 Auto-Negotiation; IEEE 802.3ab 1000Base-T; IEEE 802.3az (Energy Efficient Ethernet); IEEE 802.3i 10Base-T; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; FCC Part 15 Class A (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Fiber Network Cables
Model Number | Description | |
---|---|---|
N370-01M | Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 1M (3 ft.) | |
N370-02M | Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 2M (6 ft.) | |
N370-03M | Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 3M (10 ft.) | |
N370-05M | Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 5M (16 ft.) | |
N820-01M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 1M (3 ft.) | |
N820-02M | 10G Duplex Multimode 50/125 OM3 LSZH Fiber Optic Cable (LC/LC), Aqua, 2 m (6 ft.) | |
N820-03M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 3M (10 ft.) | |
N820-04M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 4M (13 ft.) | |
N820-05M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 5M (16 ft.) |
Power Cords and Adapters
Model Number | Description | |
---|---|---|
P006-003 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 3 ft. (0.91 m), Black | |
P006-004 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft. (1.22 m), Black | |
P006-006 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black | |
P006-006-13LA | Computer Power Cord, NEMA 5-15P to Left-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black | |
P006-006-13RA | Computer Power Cord, NEMA 5-15P to Right-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black |
Transceiver Modules
Model Number | Description | |
---|---|---|
N286-01GSX-MDLC | Cisco-Compatible GLC-SX-MMD 1000Base-SX SFP Transceiver, DDM, Multimode LC, 850nm, 550M | |
N286-10GSR-MDLC | Cisco-Compatible SFP-10G-SR 10Gbase-SR SFP+ Transceiver, DDM, Multimode LC, 850nm, 300M |
Direct Attach Cables (DACs)
Model Number | Description | |
---|---|---|
N280-01M-BK | SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU1M Compatible, Black, 1M (3.28 ft.) | |
N280-02M-BK | SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU2M Compatible, Black, 2M (6.56 ft.) | |
N280-03M-BK | SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU3M Compatible, Black, 3M (9.84 ft.) | |
N280-05M-BK | SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU5M Compatible, Black, 5M (16.4 ft.) | |
N280-20N-BK | SFP+ 10GBASE-CU Passive Twinax Copper Cable, SFP-H10GB-CU50CM Compatible, Black, 20-in. (50.8 cm) |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1B | Extended Warranty and Technical Support for Select Products – DC Power, Keyspan, KVM, PDUs, Inverters, Power Management |
WEXT2B | Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Power Inverters, Power Management |
WEXT3B | Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Inverters, Power Management |
Documents & Downloads
Design Resources
Product Literature
Product Images