Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Locking steel panel attaches to the side of your SR48UB-based server rack enclosure.

  • Pre-installed latches lock securely with included keys to protect equipment from theft
  • Ideal as replacement panel or for expansion rack cabinets
  • Made from heavy-duty steel engineered to stand up to busy IT environments
  • Designed for use with 42 in. (1050 mm) depth, 48U rack enclosures
  • Fits models based on the SR48UB frame design, including SR48UBEXP and SR48UBWD
  • 5-year limited warranty

Features

Single Steel Side Panel for Installation on Your 48U Rack Cabinet
The SmartRack® SR48SIDE side panel features pre-installed key-locking latches for securing your rack equipment against tampering and theft. Designed for standard-depth SR48UB rack frame, this panel can also be added to the side of an expansion cabinet (SR48UBEXP) when application needs have changed or onto a wide cabinet (SR48UBWD) as the depth remains the same. They can also be used as replacements for existing side panels.

Convert an Expansion Cabinet into a Cabinet with Side Panels
When needs change and you want to separate your expansion rack cabinets (such as SR48UBEXP), add four** SR48SIDE heavy-duty steel panels to the sides of them to convert the racks into standard cabinets. Note: This package includes only one (1) singular panel. You will need to purchase four SR48SIDE panels to completely populate an expandable rack.

Package Includes

  • Side panel with locking latches
  • (2) Keys
RoHS compliant

Specifications

OVERVIEW
UPC Code037332177148
Accessory TypeSide Panel
Accessory ClassRack Accessories
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)2.00 x 38.50 x 38.50
Shipping Weight (lbs.)27.00
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

It's important to ensure that the server rack is properly cooled, and cold airflow is sufficient to prevent overheating and equipment failure. If you plan on buying a portable or in-rack air conditioner, and need to know how much cooling power you need, here are some helpful tips.

The amount of heat that a server rack produces depends on the type of equipment in the rack, the number of devices installed, and the workload of the equipment. As a general rule, a fully loaded server rack can produce anywhere between 4 and 20 kilowatts of heat.

Further Reading: Server Racks Explained

Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Server Racks & Cabinets

  Model Number Description
48U SmartRack Standard-Depth Rack Enclosure Cabinet - side panels not included SR48UBEXP SR48UBEXP 48U SmartRack Standard-Depth Rack Enclosure Cabinet - side panels not included
SmartRack 48U Standard-Depth 4-Post Premium Open Frame Rack with No Sides or Doors SR48UBEXPND SR48UBEXPND SmartRack 48U Standard-Depth 4-Post Premium Open Frame Rack with No Sides or Doors
SmartRack 48U Standard-Depth 4-Post Premium Open Frame Rack with No Sides, Doors or Roof SR48UBEXPNDNR3 SR48UBEXPNDNR3 SmartRack 48U Standard-Depth 4-Post Premium Open Frame Rack with No Sides, Doors or Roof

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.