Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Data Center & IT Rack Cooling

Smarter Cooling for Mission 
Critical Applications

Our IT-grade cooling solutions lower energy costs and increase the lifespan of your IT equipment.

IT-Grade Portable Air Conditioners

Applications

  • Network closets
  • Small server rooms and IT spaces
  • Small data centers
  • Specialized environments with heat-sensitive equipment

Use Cases

  • Room cooling for network closet
  • Dedicated close-coupled cooling for one or two IT racks
  • Hot spot mitigation inside a data center
  • General cooling for breakrooms, clean machine rooms and laboratories
  • Temporary and standby cooling

Key Features & Benefits

  • High capacity cools equipment with high heat concentration
  • Industrial-grade components support 24/7 operation
  • Compact design and casters enable placement almost anywhere
  • Condensate evaporator eliminates need for drain piping or water tank
  • Network card (included or optional) supports remote management via SNMP
  • Intuitive controls permit easy adjustment of temperature and operation
  • On/off scheduling and automatic restart support unattended operation
Model Number Cooling Capacity Approximate Area Cooled*

SRCOOL12K
Portable AC Unit for Server Rooms - 12,000 BTU (3.5 kW), 120V
Voltage: 120V AC, 60 HZ

12,000 BTU / 3.5 kW 258.3 sq. ft. (24 sq. m.) Learn More Check Prices

SRCOOL12KE
Portable AC Unit for Server Rooms - 13,000 BTU (3.8 kW), 120V, R32 Refrigerant, Black
Voltage: 120V AC, 60 HZ

13,000 BTU / 3.8 kW 258.3 sq. ft. (24 sq. m.) Learn More Check Prices

SRCOOL12KWT
Portable AC Unit with Ionizer/Air Filter for Labs and Offices - 12,000 BTU (3.5 kW), 120V
Voltage: 120V AC, 60 HZ

12,000 BTU / 3.5 kW 258.3 sq.ft. (24 sq.m.) Learn More Check Prices

SRCOOL12KWTE
Portable AC Unit with Ionizer for Labs and Offices - 13,000 BTU (3.8 kW), 120V, R32 Refrigerant, Cable Lock Set, White
Voltage: 120V AC, 60 HZ

13,000 BTU / 3.8 kW 258.3 sq.ft. (24 sq.m.) Learn More Check Prices

SRCOOL24K
Portable AC Unit for Server Rooms - 24,000 BTU (7 kW), 208/240V
Voltage: 208V AC; 240V AC, 60 HZ

24,000 BTU / 7 kW 47 sq. m (505.9 sq. ft.) Learn More Check Prices

SRXCOOL12K
Portable AC Unit for Server Rooms - 12,000 BTU (3.5 kW), 230V
Voltage: 230V AC, 50 HZ

12,000 BTU / 3.5 kW 24 sq. m (258.33 sq. ft.) Learn More Check Prices

SRXCOOL12KA
Portable AC Unit for Server Rooms - 12,000 BTU (3.5 kW), 230V, 50 Hz, Australian Plug
Voltage: 220V AC; 230V AC; 240V AC, 50/60 Hz

12,000 BTU / 3.5 kW 24 sq. m (258.33 sq. ft.) Learn More Check Prices

SRXCOOL12KEU
Portable Air Conditioning Unit for Server Rooms - 12,000 BTU (3.5kW), 230V, R290, Schuko CEE7 Input
Voltage: 220V AC; 230V AC; 240V AC, 50/60 Hz

12,000 BTU / 3.5 kW 33 sq. m (355 sq. ft.) Learn More Check Prices

* Approximate Area Cooled is intended to provide only general guidance. Actual cooling requirements are influenced by many factors. If you need help with product selection or purchase, please contact a power and cooling specialist.

Rack-Mounted Cooling Systems

Applications

  • Server rack enclosures
  • Edge racks and micro data centers
  • Wall-mount IT and network racks
  • Locations with high foot traffic

Use Cases

  • Stable rack cooling in room without temperature control
  • Back room of retail outlet with unattended network gear
  • Small network closet without available floor space
  • Consolidated, discrete cooling for network racks
  • Active cooling for self-contained micro data centers
  • Hot spot control for rooms without available floor space

Benefits

  • Close-coupled cooling improves energy efficiency and reduces hot spots
  • Industrial-grade components support 24/7 operation
  • Rack-mounted design (inside or top of rack) does not require floor space
  • Condensate evaporator eliminates need for drain piping or water tank
  • Network card (optional) supports remote management via SNMP
  • Intuitive controls permit easy adjustment of temperature and operation
  • On/off scheduling and automatic restart support unattended operation
Model Number Cooling Capacity Installation

SRCOOL3KTP25U
SmartRack 25U Standard-Depth Self-Cooling Rack Enclosure with 3.5kW (12kBTU) Top-of-Rack Air Conditioner
Voltage: 208V AC, 60 HZ

12,000 BTU / 3.5 kW Top of Rack Learn More Check Prices

SRCOOL3KTP33U
SmartRack 33U Standard-Depth Self-Cooling Rack Enclosure with 3.5kW (12kBTU) Top-of-Rack Air Conditioner
Voltage: 208V AC, 60 HZ

12,000 BTU / 3.5 kW Top of Rack Learn More Check Prices

SRCOOL5KWRM42U
SmartRack Self-Cooling 42U Server Rack Enclosure with Single-Phase 5.5 kW (18,766 BTU) Cooling Unit, 208V, 60 Hz
Voltage: 208V AC, 60 Hz

18,766 BTU / 5.5 kW Learn More Check Prices

SRCOOL7KRM
AC Unit for Server Racks - Rack Mount, 7,000 BTU (2.0 kW), 120V, 8U
Voltage: 120V AC, 60 Hz

7,000 BTU / 2.0 kW Rack-Mounted Learn More Check Prices

In-Row Precision Cooling Systems

Applications

  • Server rooms
  • Small to medium-sized data centers
  • Edge computing data centers
  • Modular/containerized data centers
  • High-density zones

Use Cases

  • Primary, dedicated cooling for new IT space without raised floor
  • Simple, cost-effective supplement or replacement for legacy cooling systems
  • Cooling high-density racks in High Performance Computing (HPC) data center or similar

Benefits

  • Compact 42U in-row cabinet maximizes cooling density and temperature uniformity
  • Close-coupled cooling improves efficiency, predictability and performance
  • Industrial-grade components support 24/7 operation in mission-critical applications
  • Condensate evaporator eliminates need for drain piping or water tank
  • Network card supports remote management via SNMP
  • Intuitive controls permit easy adjustment and diagnostics
  • Inverter compressor provides precise cooling adjustment
  • Variable-speed fans adjust airflow to match heat load
Model Number Cooling Capacity Form Factor

SRCOOL33K
In-Row Cooler for Server Racks - 33,000 BTU (9.7 kW), 208/240V, 42U
Voltage: 208V AC; 240V AC, 60 Hz

33,000 BTU / 9.7 kW 42U Floor-Standing Rack Learn More Check Prices

SRCOOLDXRW12
In-Row Precision Cooling System - 12.8 kW (43,686 BTU/hr), 3PH, 208V, 42U, 300mm
Voltage: 208V AC, 60 Hz

43,000 BTU / 12.8 kW 42U Floor-Standing Rack Learn More Check Prices

SRCOOLDXRW25
In-Row Precision Cooling System - 25.8 kW (88,000 BTU), 3PH, 208V, 42U, 300mm
Voltage: 208V AC, 60 Hz

88,000 BTU / 25.8 kW 42U Floor-Standing Rack Learn More Check Prices

Voltage:
Capacity:

Product page

Related Products for

Remote Management of Cooling Systems & Devices

Network management enables remote monitoring and control through HTTPS and SNMP for integration with management software platforms, including DCIM. The network management interface for cooling products provides real‐time automated status and alarm notifications to optimize system uptime and provide peace of mind.

PowerAlert PADM20 Dashboard
PowerAlert PADM20 Device Details
PowerAlert PADM20 Data Log
PowerAlert PADM20 Event Log
LX Platform Network Interface

The LX Series Network Card turns a compatible Tripp Lite cooling device into a managed device on your network. By using an SNMP network management platform, web browser or SSH, you can monitor, control and reboot the device from almost anywhere at any time.

WEBCARDLXMINI, WEBCARDLXE

PowerAlert® Device Manager (PADM)

PowerAlert® Device Manager (PADM) is the firmware that enables remote management of Eaton devices, such as rack cooling systems and other products that are compatible with WEBCARDLXE.

Learn more

Brightlayer Data Centers Suite

A portfolio of software applications for distributed infrastructure management and data center operations that aggregate data, monitor infrastructure, drive operational value and performance, assisting with preventative maintenance while maintaining safety and security.

Learn more


Voltage:
Capacity:

Product page

Resources for


Voltage:
Capacity:

Product page

Services for

If you need help with installation or operation of this product, please contact us:

Technical Support Hotline
Mon - Fri: 7 AM - 6 PM Central Standard Time
+1 773-869-1234

Create a Support Ticket

  Cooling Capacity
  0.6 kW
(2,000 BTU/h)
2 kW
(7,000 BTU/h)
3.5 kW
(12,000 BTU/h)
7 kW
(24,000 BTU/h)
10 kW
(33,000 BTU/h)
3.5 kW
(12,000 BTU/h)
12 kW
(48,000 BTU/h)
25 kW
(88,000 BTU/h)
Applications Plug and Play Deployment (no plumbing or special circuits required) Installed by HVAC Specialist
Network Closet SRCOOL2KWM SRCOOL7KRM
SRXCOOL7KRM
Compare models
SRCOOL12K
SRXCOOL12K
SRXCOOL12KEUB
SRXCOOL12KEU
SRXCOOL12KA
SRCOOL24K        
Micro Data Center   SRCOOL7KRM
SRXCOOL7KRM
      SRCOOL3KTP
SRCOOL3KTP25U
SRCOOL3KTP33U
Compare models
   
Non-IT Work Spaces     SRCOOL12K
SRXCOOL12K
SRXCOOL12KEUB
SRXCOOL12KEU
SRXCOOL12KA
SRCOOL12KWT*
Compare models
SRCOOL24K        
Data Center (Supplemental)   SRCOOL7KRM
SRXCOOL7KRM
Compare models
SRCOOL12K
SRXCOOL12K
SRXCOOL12KEUB
SRXCOOL12KEU
SRXCOOL12KA
SRCOOL24K SRCOOL33K      
Data Center (Primary)             SRCOOLDXRW12 SRCOOLDXRW25
* In addition to cooling, ionizer and silver-plated filter improve air quality
Input Voltage
  • 110V AC
  • 120V AC
  • 208V AC
  • 220V AC
  • 230V AC
  • 240V AC
Cooling Capacity
  • 7,000 BTU / 2.0 kW
  • 12,000 BTU / 3.5 kW
  • 18,766 BTU / 5.5 kW
  • 24,000 BTU / 7 kW
  • 33,000 BTU / 9.7 kW
  • 43,000 BTU / 12.8 kW
  • 88,000 BTU / 25.8 kW
  • 13,000 BTU / 3.8 kW
Room Size
  • 258.3 sq. ft. (24 sq. m.)
  • 24 sq. m (258.33 sq. ft.)
  • 25 sq. m (250 sq. ft.)
  • 47 sq. m (505.9 sq. ft.)
  • 115 sq. m (1,250 sq. ft.)
  • 33 sq. m (355 sq. ft.)
  • 258.3 sq.ft. (24 sq.m.)
Eaton Data Center & IT Rack Cooling - Part Number SRCOOL12K

Portable AC Unit for Server Rooms - 12,000 BTU (3.5 kW), 120V

  • Type: Portable
  • Input Voltage: 120V AC
  • Cooling Capacity: 12,000 BTU / 3.5 kW
  • Room Size: 258.3 sq. ft. (24 sq. m.)
More InfoCheck Prices
Eaton Data Center & IT Rack Cooling - Part Number SRCOOL7KRM

AC Unit for Server Racks - Rack Mount, 7,000 BTU (2.0 kW), 120V, 8U

  • Type: Rack-Mount
  • Input Voltage: 120V AC
  • Cooling Capacity: 7,000 BTU / 2.0 kW
  • Room Size: 25 sq. m (250 sq. ft.)
More InfoCheck Prices
Eaton Data Center & IT Rack Cooling - Part Number SRFANWM

SmartRack Wall-Mount Roof Fan Kit - 2-120V high-performance fans; 210 CFM; 5-15P plug

  • Type: Cooling Fans
  • Input Voltage: 120V AC
More InfoCheck Prices
Product Advisor

Accessories for Data Center & IT Rack Cooling

We have a range of accessories designed to work with our Data Center & IT Rack Cooling. Check them out!

Eaton Data Center & IT Rack Cooling - Part Number SRXCOOL12K

Portable AC Unit for Server Rooms - 12,000 BTU (3.5 kW), 230V

  • Type: Portable
  • Input Voltage: 230V AC
  • Cooling Capacity: 12,000 BTU / 3.5 kW
  • Room Size: 24 sq. m (258.33 sq. ft.)
More InfoCheck Prices
Eaton Data Center & IT Rack Cooling - Part Number SRCOOL24K

Portable AC Unit for Server Rooms - 24,000 BTU (7 kW), 208/240V

  • Type: Portable
  • Input Voltage: 208V AC; 240V AC
  • Cooling Capacity: 24,000 BTU / 7 kW
  • Room Size: 47 sq. m (505.9 sq. ft.)
More InfoCheck Prices
Eaton Data Center & IT Rack Cooling - Part Number SRCOOL12KE

Portable AC Unit for Server Rooms - 13,000 BTU (3.8 kW), 120V, R32 Refrigerant, Black

  • Type: Portable
  • Input Voltage: 120V AC
  • Cooling Capacity: 13,000 BTU / 3.8 kW
  • Room Size: 258.3 sq. ft. (24 sq. m.)
More InfoCheck Prices
Eaton Data Center & IT Rack Cooling - Part Number SRXFAN3U

SmartRack 3U Fan Panel - 3 208-240V high-performance fans; 315 CFM; C14 inlet

  • Type: Cooling Fans
  • Input Voltage: 208V AC; 230V AC; 240V AC
More InfoCheck Prices
Eaton Data Center & IT Rack Cooling - Part Number SRFAN3U

SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug

  • Type: Cooling Fans
  • Input Voltage: 120V AC
More InfoCheck Prices
Eaton Data Center & IT Rack Cooling - Part Number SRFAN1U

SmartRack 1U Fan Tray, 3 120V High-Performance Fans, 210 CFM, 5-15P Plug

  • Type: Cooling Fans
  • Input Voltage: 120V AC
More InfoCheck Prices
Eaton Data Center & IT Rack Cooling - Part Number SRCLOSETFAN

Network Closet Exhaust Fan, 475 CFM, NEMA 5-15P Input, Black

  • Type: Closet Cooling
  • Input Voltage: 110V AC; 120V AC
More InfoCheck Prices
Eaton Data Center & IT Rack Cooling - Part Number SRFANROOF

SmartRack Roof-Mounted Fan Panel - 6-120V high-performance fans; 630 CFM, 5-15P plug

  • Type: Cooling Fans
  • Input Voltage: 120V AC
More InfoCheck Prices
Eaton Data Center & IT Rack Cooling - Part Number SRCOOL3KTP25U

SmartRack 25U Standard-Depth Self-Cooling Rack Enclosure with 3.5kW (12kBTU) Top-of-Rack Air Conditioner

  • Type: Rack-Mount
  • Input Voltage: 208V AC
  • Cooling Capacity: 12,000 BTU / 3.5 kW
More InfoCheck Prices
Eaton Data Center & IT Rack Cooling - Part Number SRXCOOL12KEU

Portable Air Conditioning Unit for Server Rooms - 12,000 BTU (3.5kW), 230V, R290, Schuko CEE7 Input

  • Type: Portable
  • Input Voltage: 220V AC; 230V AC; 240V AC
  • Cooling Capacity: 12,000 BTU / 3.5 kW
  • Room Size: 33 sq. m (355 sq. ft.)
More InfoCheck Prices
Eaton Data Center & IT Rack Cooling - Part Number SRCOOLDXRW25

In-Row Precision Cooling System - 25.8 kW (88,000 BTU), 3PH, 208V, 42U, 300mm

  • Type: In-Row
  • Input Voltage: 208V AC
  • Cooling Capacity: 88,000 BTU / 25.8 kW
More InfoCheck Prices
Eaton Data Center & IT Rack Cooling - Part Number SRCOOL5KWRM42U

SmartRack Self-Cooling 42U Server Rack Enclosure with Single-Phase 5.5 kW (18,766 BTU) Cooling Unit, 208V, 60 Hz

  • Type: Rack-Mount
  • Input Voltage: 208V AC
  • Cooling Capacity: 18,766 BTU / 5.5 kW
More InfoCheck Prices
Eaton Data Center & IT Rack Cooling - Part Number SRCOOL3KTP33U

SmartRack 33U Standard-Depth Self-Cooling Rack Enclosure with 3.5kW (12kBTU) Top-of-Rack Air Conditioner

  • Type: Rack-Mount
  • Input Voltage: 208V AC
  • Cooling Capacity: 12,000 BTU / 3.5 kW
More InfoCheck Prices
Eaton Data Center & IT Rack Cooling - Part Number SRXCOOL12KA

Portable AC Unit for Server Rooms - 12,000 BTU (3.5 kW), 230V, 50 Hz, Australian Plug

  • Type: Portable
  • Input Voltage: 220V AC; 230V AC; 240V AC
  • Cooling Capacity: 12,000 BTU / 3.5 kW
  • Room Size: 24 sq. m (258.33 sq. ft.)
More InfoCheck Prices
Eaton Data Center & IT Rack Cooling - Part Number SRCOOL33K

In-Row Cooler for Server Racks - 33,000 BTU (9.7 kW), 208/240V, 42U

  • Type: In-Row
  • Input Voltage: 208V AC; 240V AC
  • Cooling Capacity: 33,000 BTU / 9.7 kW
  • Room Size: 115 sq. m (1,250 sq. ft.)
More InfoCheck Prices
Eaton Data Center & IT Rack Cooling - Part Number SRCOOLDXRW12

In-Row Precision Cooling System - 12.8 kW (43,686 BTU/hr), 3PH, 208V, 42U, 300mm

  • Type: In-Row
  • Input Voltage: 208V AC
  • Cooling Capacity: 43,000 BTU / 12.8 kW
More InfoCheck Prices
Eaton Data Center & IT Rack Cooling - Part Number SRCOOL12KWTE

Portable AC Unit with Ionizer for Labs and Offices - 13,000 BTU (3.8 kW), 120V, R32 Refrigerant, Cable Lock Set, White

  • Type: Portable
  • Input Voltage: 120V AC
  • Cooling Capacity: 13,000 BTU / 3.8 kW
  • Room Size: 258.3 sq.ft. (24 sq.m.)
More InfoCheck Prices
Eaton Data Center & IT Rack Cooling - Part Number SRXFANROOF

SmartRack Roof-Mounted Fan Panel - 6 208/240V high-performance fans; 420 CFM; C14 inlet

  • Type: Cooling Fans
  • Input Voltage: 208V AC; 230V AC; 240V AC
More InfoCheck Prices
Eaton Data Center & IT Rack Cooling - Part Number SRFANTRAY9

Fan Tray for 19 in. Racks - 1U, 9 120V High-Performance Fans, 864 CFM, C14 Inlet

  • Type: Rack-Mount
  • Input Voltage: 120V AC
More InfoCheck Prices
Eaton Data Center & IT Rack Cooling - Part Number SRCOOL12KWT

Portable AC Unit with Ionizer/Air Filter for Labs and Offices - 12,000 BTU (3.5 kW), 120V

  • Type: Portable
  • Input Voltage: 120V AC
  • Cooling Capacity: 12,000 BTU / 3.5 kW
  • Room Size: 258.3 sq.ft. (24 sq.m.)
More InfoCheck Prices
Eaton Data Center & IT Rack Cooling - Part Number SRCLOSETINTAKE

Network Closet Through-Wall Air Duct, Built-in Filter, Black

  • Type: Closet Cooling
More InfoCheck Prices
loading gif

IT-Grade In-Row, Portable and In-Rack Cooling Solutions

SmartRack in-row precision cooling systems and IT-grade server rack air conditioners are designed for mission‑critical applications, server rooms, IT closets, micro data centers and edge computing applications. They install quickly, configure easily and can be managed locally or over the network like any other IT resource.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.