Part Number: SRCOOLTMVENT
Vents hot air out of your rack enclosure through convection if the air conditioner stops cooling due to power failure.
- Performs in conjunction with the SRCOOL3KTP top-of-rack air conditioner
- Keeps rack equipment safely functioning in case of temporary cooling loss
- Integrates with SRCOOL3KTP’s remote management with no special configurations
- Easy to install with included hardware and external power supply
- 5-year limited warranty
Features
Allows Hot Air Trapped Inside a Rack Enclosure to Vent Out During Power Emergencies
This SmartRack® emergency fallback ventilation system works in conjunction with the SRCOOL3KTP Top-of-Rack Precision Cooling Air Conditioner (sold separately) to help prevent rack equipment from overheating in case of a cooling system failure. If the SRCOOL3KTP malfunctions due to power failure, the SRCOOLTMVENT’s embedded thermal sensor triggers a lid release, allowing the hot air within the rack to dissipate. An SNMP alert via the SRCOOL3KTP’s remote management will notify you that the vent has opened.
Easy to Install with Included Hardware
The SRCOOLTMVENT inserts easily into the SRCOOL3KTP’s reserved slot using the included mounting screws and can be retrofitted into existing installations. A 12V DC power supply is also included.
System Requirements
Requires installation with SRCOOL3KTP air conditioner
Package Includes
- Emergency vent assembly
- (6) Mounting screws
- External power supply (Input: 100–240V, 50/60 Hz, 1A; Output: 12V 2.5A)
- Installation instructions
Specifications
OVERVIEW
UPC Code | 037332267238 |
Accessory Type | Duct Kit |
Accessory Class | Cooling Accessories |
INPUT
AC Power Adapter Plug(s) | NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V, 50/60 Hz, 1A |
AC Power Adapter Output Specs (V / A) | 12V 2.5A |
AC Power Adapter Cord Length (ft.) | 6 |
POWER
Power Source Type | AC Adapter |
PHYSICAL
Material of Construction | Steel housing |
Housing Color | Black |
Unit Dimensions (hwd / in.) | 3.440 x 22.320 x 11.850 |
Unit Weight (lbs.) | 17.2 |
Mounting Details | Allows heat from the rack to escape through the SRCOOL3KTP by opening up the top of the cooler. |
STANDARDS & COMPLIANCE
External Power Supply Certifications | UL |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Data Center & IT Rack Cooling
Model Number | Description | |
---|---|---|
SRCOOL3KTP | Top-of-Rack Precision Cooling Air Conditioner: 3.5 kW (12 kBTU), 208/240V, 9U | |
SRCOOL3KTP25U | SmartRack 25U Standard-Depth Self-Cooling Rack Enclosure with 3.5kW (12kBTU) Top-of-Rack Air Conditioner | |
SRCOOL3KTP33U | SmartRack 33U Standard-Depth Self-Cooling Rack Enclosure with 3.5kW (12kBTU) Top-of-Rack Air Conditioner |
Documents & Downloads
Documentation
Design Resources
Product Literature
Product Images