Part Number: E2SLD
- Mounts 3 mm above raised floor to detect water or other fluid leakage
- Must be used in conjunction with WEBCARDLX or built-in LX Platform interface along with E2MTHDI
- Includes mounting materials for quick and easy installation
- Made from durable fire-retardant ABS to ensure long life in your data center
- Ideal tool for protecting your IT, data center or building maintenance application
- 5-year limited warranty
Features
System Requirements
- Compatible UPS or PDU equipped with WEBCARDLX or LX Platform interface and E2MTHDI with polarity markings
Package Includes
- E2SLD EnviroSense2 (E2) Water Leak Detection Sensor
- Screw terminal cover
- 22 AWG connection wire, 15 ft.
- Double-sided adhesive tape
- (2) #6 multi-surface mounting screws
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332213617 |
Accessory Type | Security Accessories |
PHYSICAL
Shipping Dimensions (hwd / in.) | 1.26 x 4.49 x 6.06 |
Shipping Weight (lbs.) | 0.22 |
COMMUNICATIONS
Product Compatibility | WEBCARDLX; WEBCARDLXMINI |
FEATURES & SPECIFICATIONS
Sensing Capability | Water |
STANDARDS & COMPLIANCE
Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Images