Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

NetDirector HDMI USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series), USB and HDMI

Model Number: B055-001-UHD


Connects a USB/HDMI server to a compatible Tripp Lite B064-IPG Series NetDirector KVM switch up to 164 ft. (50 m) away using Cat5e/6 cabling. Requires B064-IPG Series KVM switch with v1.0.071 or later firmware installed.
  • Provides connected USB/HDMI server with Virtual Media access
  • Supports Common Access Card (CAC)
  • Eliminates thick, heavy KVM cable kits
  • Ideal for running cable through conduit and other tight spaces
  • Plug-and-play—no software or power supply required
  • 3-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

The B055-001-UHD NetDirector® HDMI USB Server Interface Unit connects a server, computer or CAC reader with HDMI and/or USB ports to a Tripp Lite B064-IPG Series KVM switch with v1.0.071 or later firmware installed. Using Cat5e/6 cabling, you can locate the KVM switch up to 164 feet (50 meters) from the server.

Allowing the server to access the KVM switch’s Virtual Media functionality via low-cost Cat5e/6 cable eliminates the need for bulky KVM cables. This frees up precious space in your server cabinet, and allows for better ventilation and longer cable runs. Running cable through conduit and other tight spaces takes advantage of the increased flexibility when setting up your network application.

No software or external power supply is needed. The unit’s compact, lightweight design is plug-and-play for immediate installation and deployment. It complies with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features

Convenient, Cost-Effective KVM Connection
  • Connects USB/HDMI server to Tripp Lite B064-IPG Series KVM switch with v1.0.071 or later firmware via Cat5e/6 cable
  • Allows server to access Virtual Media functionality
  • Supports Common Access Card (CAC)
  • Maximum distance between server and KVM switch of 164 ft. (50 m)

Eliminates Bulky KVM Cables
  • Frees precious space in server cabinet
  • Provides better ventilation and longer cable runs
  • More flexibility for running cable through conduit and other tight spaces

Plug-and-Play Convenience
  • No software or external power supply required
  • Ready for immediate installation and deployment

TAA-Compliant
  • Complies with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements

  • Server, CPU or CAC reader with HDMI and USB ports
  • B064-IPG Series HWv1 KVM switch with v1.0.071 or later firmware installed, or any B064-IPG Series HWv2 KVM switch
  • Cat5e/6 cable

Package Includes

  • B055-001-UHD NetDirector HDMI USB Server Interface Unit
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332198112
PHYSICAL
Shipping Dimensions (hwd / in.)1.70 x 4.80 x 5.00
Shipping Weight (lbs.)0.30
FEATURES & SPECIFICATIONS
TechnologyCat5/5e; HDMI; USB
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

Network Cables & Adapters
  Model Number Description
N001-003-GY | Network Cables & Adapters N001-003-GY Cat5e 350 MHz Snagless Molded (UTP) Patch Cable (RJ45 M/M) - Gray, 3 ft.
N001-007-GY | Network Cables & Adapters N001-007-GY Cat5e 350 MHz Snagless Molded (UTP) Patch Cable (RJ45 M/M) - Gray, 7 ft.
N001-025-GY | Network Cables & Adapters N001-025-GY Cat5e 350 MHz Snagless Molded (UTP) Patch Cable (RJ45 M/M) - Gray, 25 ft.
N001-014-GY | Network Cables & Adapters N001-014-GY Cat5e 350 MHz Snagless Molded (UTP) Patch Cable (RJ45 M/M) - Gray, 14 ft.
Copper Network Cables
  Model Number Description
N001-014-GY | Copper Network Cables N001-014-GY Cat5e 350 MHz Snagless Molded (UTP) Patch Cable (RJ45 M/M) - Gray, 14 ft.
N001-025-GY | Copper Network Cables N001-025-GY Cat5e 350 MHz Snagless Molded (UTP) Patch Cable (RJ45 M/M) - Gray, 25 ft.
N001-007-GY | Copper Network Cables N001-007-GY Cat5e 350 MHz Snagless Molded (UTP) Patch Cable (RJ45 M/M) - Gray, 7 ft.
N001-003-GY | Copper Network Cables N001-003-GY Cat5e 350 MHz Snagless Molded (UTP) Patch Cable (RJ45 M/M) - Gray, 3 ft.
KVM Switches
  Model Number Description
B064-016-02-IPG | KVM Switches B064-016-02-IPG 16-Port IP KVM Switch – Cat5, 1U Rack-Mount, 2+1 User, TAA
B064-016-04-IPG | KVM Switches B064-016-04-IPG 16-Port, 4+1 User NetDirector Cat5 IP KVM Switch, TAA Compliant
B064-032-02-IPG | KVM Switches B064-032-02-IPG NetDirector 32-Port Cat5 IP KVM Switch 1U Rack-Mount 2+1 User
B064-032-04-IPG | KVM Switches B064-032-04-IPG NetDirector 32-Port Cat5 IP KVM Switch 1U Rack-Mount 4+1 User

Extended Warranties

Part Number Description
WEXT1B 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2B 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3B 3-Year Extended Warranty - For select Tripp Lite Products

Resources & Downloads

Declarations of Conformity

support icon

Do you own a
B055-001-UHD

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.