Part Number: B078-101-PS2
- Needed to connect a PS/2 Server to a B070 / B072-Series NetCommander KVM switch via Cat5e cable
- Easy to install; no software needed
- No power supply needed
- Allows a recommended maximum distance of 100-ft. (30.5 m) from KVM to Server via Cat5e cable
- Compact and lightweight design
- 3-year limited warranty
Features
- Needed to connect a PS/2 Server to a B070 / B072-Series NetCommander KVM switch via Cat5e cable
- Eliminates the need for thicker, heavier KVM cables
- Compact, lightweight design
- Plug and Play; no software required
- No power supply required
- Allows a Server/CPU to be located up to 100-ft. (30.5 m) away from the KVM switch
- To convert DisplayPort or HDMI computers to VGA, use adapters P134-06N-VGA-V2 or P131-06N
System Requirements
- Server or CPU with a HD15 port and (2) PS/2 type connections
- A B070 / B072-Series NetCommander Cat5 KVM Switch
- Cat5e/6 cable; up to 100-ft. (30.5 m)
- To convert DisplayPort or HDMI computers to VGA, use adapters P134-06N-VGA-V2 or P131-06N
Package Includes
- (x1) B078-101-PS2 PS/2 Server Interface Unit (SIU)
Specifications
OVERVIEW
UPC Code | 037332148438 |
Accessory Type | Server Interface Unit |
Technology | Cat5/5e; PS/2; VGA/SVGA |
Accessory Class | KVM Switch Accessories |
INPUT
Bus Powered | Yes |
Product Length (ft.) | 1.2 |
CONNECTIONS
Side A - Connector 1 | HD15 (MALE) |
Side A - Connector 2 | (2) MINI DIN-6 (FEMALE) |
Side B - Connector 1 | RJ45 (FEMALE) |
Computer Keyboard and Mouse Interface | PS/2 |
Computer Monitor Interface | VGA |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | GREEN (RECEIVING POWER); ORANGE (SELECTED AS ACTIVE PORT) |
PHYSICAL
Color | Gray |
Material of Construction | ABS |
Shipping Dimensions (hwd / in.) | 1.10 x 5.12 x 5.90 |
Shipping Weight (lbs.) | 0.24 |
Unit Weight (lbs.) | 0.22 |
ENVIRONMENTAL
Operating Temperature Range | -4° to 158°F (-20° to 70°C) |
Storage Temperature Range | -4° to 158°F (-20° to 70°C) |
FEATURES & SPECIFICATIONS
Driver Required | No |
Recommended Category Cable | N105 - SERIES CAT5E SHIELDED CABLES |
STANDARDS & COMPLIANCE
Product Certifications | EN 55022; EN 55024 |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N201-007-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 7 ft. (2.13 m) | |
N201-010-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 10 ft. (3.05 m) | |
N201-014-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 14 ft. (4.27 m) | |
N201-025-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 25 ft. (7.62 m) | |
N201-050-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 50 ft. (15.24 m) |
KVM Switches
Model Number | Description | |
---|---|---|
B070-008-19 | NetCommander 8-Port Cat5 1U Rack-Mount Console KVM Switch with 19-in. LCD | |
B070-016-19 | NetCommander 16-Port Cat5 1U Rack-Mount Console KVM Switch with 19-in. LCD | |
B070-016-19-IP | NetCommander 16-Port Cat5 KVM over IP Switch - 19 in. LCD, 1 Remote + 1 Local User, 1U Rack-Mount | |
B072-008-1 | NetCommander 8-Port Cat5 KVM Switch 1U Rack-Mount | |
B072-016-1 | NetCommander 16-Port Cat5 KVM Switch 1U Rack-Mount | |
B072-016-1-IP | NetCommander 16-Port Cat5 KVM over IP Switch - 1 Remote + 1 Local User, 1U Rack-Mount |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1A | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power, Keyspan, KVM, Inverters |
WEXT2A | Extended Warranty and Technical Support for Select Products Cables and Connectivity, DC Power Supplies, Keyspan Products, KVM Switches, Power Inverters |
WEXT3A | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, Keyspan Products, KVM Switches, Power Inverters |
Documents & Downloads
Declarations of Conformity
Product Images