Part Number: B032-VU1
Compact unit with built-in cables turns your laptop into a portable console for troubleshooting servers, computers, kiosks and ATMs with no bulky crash cart necessary. Recommended for systems administrators on the move.
- Enables file applications, OS patching and diagnostic testing
- Supports video resolutions up to 1920 x 1200 (1080p) @ 60 Hz
- Instant BIOS-level control
- On-screen keyboard with multi-language support
- Plug and play—no software or external power supply needed
- 3-year limited warranty
Overview
The B032-VU1 KVM Console to USB 2.0 Portable Laptop Crash Cart Adapter with file transfer and video capture turns your laptop into a portable console that connects to servers, computers, kiosks and ATMs. Recommended for busy systems administrators, the B032-VU1 provides direct laptop-to-computer desktop access for file applications, operating system patching, diagnostic testing and software installation. It eliminates the need for unwieldy crash carts.
VGA video and USB keyboard/mouse cables are built into the unit to plug into your server or computer. A USB 2.0 Mini-B cable is included for connecting to your laptop to achieve instant BIOS-level control. You can record videos and capture images from your remote desktop. Bi-directional file transfers between your laptop and connected device occur at USB 2.0 speeds.
The B032-VU1 supports VGA video resolutions up to 1920 x 1200, including 1080p, at 60 Hz. You may adjust picture quality and synchronize mouse pointers for optimum performance. The compact plug-and-play design means no software or external power supply to install, and the unit fits easily inside your laptop bag for immediate use anywhere. It supports hot-plugging, and its firmware is upgradable.
Features
- Converts laptop into portable console for servers, computers, kiosks and ATMs
- Recommended for busy system administrators on the move
- Enables file applications, OS patching, diagnostic testing and software installation
- Eliminates need for bulky crash carts
- Upgradable firmware to keep unit up to date
Recommended for Server and PC Troubleshooting
- Instant BIOS-level control
- Bi-directional file transfers between local and remote computer
- Video recording and image capture of remote desktop
- Syncs local and remote mouse pointers
- On-screen keyboard with multi-language support
- Supports keyboard pass-through and macros for user-defined hotkeys
Built-In Cabling for Maximum Convenience
- VGA video and USB keyboard/mouse cables integrated into unit
- Supports VGA video resolutions up to 1920 x 1200, including 1080p, @ 60 Hz
- Adjustable video settings for optimal picture and performance
Easy to Use Anywhere
- Compact plug-and-play design—no software or external power supply required
- Fits into laptop bag for immediate use
- Supports hot-plugging
TAA-Compliant
- Complies with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
- Laptop with available USB port
- Computer with available VGA or DVI-I and USB ports (VGA to DVI adapter needed for DVI-I port)
- Windows® XP or later
Package Includes
- B032-VU1 KVM Console to USB 2.0 Portable Laptop Crash Cart Adapter
- USB 2.0 A to Mini-B cable, 6 ft.
- Quick start guide
Specifications
OVERVIEW
UPC Code | 037332201225 |
Max CPU | 1 |
Technology | USB 2.0 (High Speed); VGA/SVGA |
VIDEO
Number of Monitors Supported | 1 |
Max Supported Video Resolution | 1920x1200@60Hz |
Max Number of Ports (Entire Chain) | 1 |
Extended Mode | No |
Mirror Mode | No |
INPUT
Redundancy - Dual Power Inputs | No |
CONNECTIONS
Number of Ports | 1 |
Daisy-Chain Port | No |
Firmware Upgrade Port | No |
PC/Server Connections | USB; VGA |
PHYSICAL
Material of Construction | Plastic |
Shipping Dimensions (hwd / in.) | 1.70 x 5.00 x 4.90 |
Shipping Weight (lbs.) | 0.50 |
Unit Dimensions (hwd / in.) | 2.130 x 2.880 x 1.880 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Relative Humidity | 0% to 80% RH, Non-Condensing |
Operating Temperature | 32° to 104°F (0° to 40°C) |
COMMUNICATIONS
Hotkey | Yes |
IP Remote Access | No |
FEATURES & SPECIFICATIONS
NIAP-Certified Secure | No |
Number of Users | 1 |
On-Screen Display (OSD) | No |
Driver Required | No |
REMOTE ACCESS
Modem Port | No |
STANDARDS & COMPLIANCE
Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
P561-003 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 3 ft. (0.91 m) | |
P561-006 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) | |
P561-010 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) | |
P561-015 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 15 ft. (4.57 m) |
Audio Video Adapter Cables
Model Number | Description | |
---|---|---|
P120-000 | DVI to VGA Video Adapter (DVI-A to HD15 M/F) |
USB Cables
Model Number | Description | |
---|---|---|
U024-003 | USB 2.0 Extension Cable (A M/F) 3 ft. (0.91 m) | |
U024-006 | USB 2.0 Extension Cable (A M/F), 6 ft. (1.83 m) | |
U024-010 | USB 2.0 Extension Cable (A M/F), 10 ft. (3.05 m) | |
UR030-003 | Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3 ft. (0.91 m) | |
UR030-006 | Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6 ft. (1.83 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images