Part Number: B127-100-H TAA
This Model has been retired and has not been replaced. An Owner's Manual and other information for the B127-100-H is available on the model support page
Features
System Requirements
- Tripp Lite B127-002-H or B127-004-H transmitter
- Display device with HDMI input (HDTV, projector, monitor)
Package Includes
- B127-100-H HDMI over Cat6 Active Remote Receiver
- Mounting hardware
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332239099 |
Product Type | Receiver |
Technology | HDMI; Cat5/5e; Cat6; POC |
VIDEO
Video Input | HDMI (FEMALE) |
Video Output | HDMI (FEMALE) |
Max Supported Video Resolution | 3840x2160 (4K @ 60Hz) |
Max 1280 x 720 (720p) Range (ft) | 200 |
Max 1920 x 1080 (1080p) Range (ft) | 200 |
Max 1920 x 1200 Range (ft) | 150 |
Max 2560 x 1600 Range (ft) | 150 |
Max 3840 x 2160 (4K@30Hz) Range (ft) | 150 |
Max 3840 x 2160 (4K@60Hz) Range (ft) | 125 |
Receiver/Transceiver Video Output | HDMI |
Receiver - Number of Video Outputs | 1 |
Recommended Cabling | Solid Wire Cat6 Cables (Tripp Lite's N202-Series) |
Max Supported Color Depth | 24-bit True Color |
HDR Support | Yes |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:4:4 |
Maximum Signal Range (ft) | 125 |
AUDIO
Audio Output | HDMI |
Audio Specification | 7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD |
POWER
Power Over Cable (PoC) Support | Yes |
CONNECTIONS
Side A - Connector 1 | HDMI (FEMALE) |
Side B - Connector 1 | RJ45 (FEMALE) |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Rx: x1 Green (Power); Rx RJ45 port: Green (Connected), Orange (Activity) |
PHYSICAL
Color | Black |
Material of Construction | Metal |
Included Mounting Accessories | Wallmount |
Number of Displays | 1 |
Form Factor/Mounting Options | Box; Wall-mount |
Rackmountable | Yes |
Unit Dimensions (hwd / in.) | 1.060 x 4.530 x 2.460 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.45 |
Housing | Metal |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104°F (0 to 40°C) |
Storage Temperature Range | 5 to 122°F (-15 to 50°C) |
Relative Humidity | 0% to 85% RH, Non-Condensing |
COMMUNICATIONS
Signal Range (ft.) | 125 |
EDID Compatible | Yes |
IR Remote Extension Support | No |
RS-232 Serial Extension Support | No |
Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support | No |
Built-In Equalizer | Yes |
HDCP Specification | 2.2 |
Driver Required | No |
Recommended Category Cable | Solid Wire Cat6 Cables (Tripp Lite's N202-Series) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) | |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
P568-003-2A | 4K HDMI Cable (M/M) - 4K 60 Hz, 4:4:4, Gripping Connectors, Black, 3 ft. | |
P568-006-2A | 4K HDMI Cable (M/M) - 4K 60 Hz, HDR, 4:4:4, Gripping Connectors, Black, 6 ft. | |
P569-003-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. | |
P569-006-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. |
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images