Part Number: B126-1P0-MINI
Works with Tripp Lite’s B126-Series transmitters to extend an HDMI signal via one Cat5e/6 cable up to 100 ft. to a projector, monitor or television. Recommended for digital signs, classrooms and trade show presentations.
- Compact, low-profile design hides unit from view
- Supports high-definition video resolutions up to 1080p (@ 60 Hz)
- Supports stereo and 7.1-channel surround sound audio
- Works with all operating systems and HDMI video sources
- Plug-and-play—no software, drivers or external power supply
- 1-year limited warranty
Overview
The B126-1P0-MINI HDMI over Cat5/Cat6 Passive Extender, Low-Profile Remote Receiver works with B126-002 and B126-004 transmitters (sold separately) to extend an HDMI signal to multiple projectors, monitors or televisions in a chain. It's recommended for digital signage, trade shows, presentations, classrooms, churches, retail settings and other applications where the video source is located farther than conventional cables allow.
The compact, low-profile design helps hide the unit from view. The B126-1P0-MINI's built-in HDMI male connector plugs directly into the monitor. The unit can extend a 1080i (@ 60 Hz) signal up to 100 feet (30.5 meters) or a 1080p (@ 60 Hz) signal up to 50 feet (15.2 meters) with a single Cat5e/6 cable. For best results, use 24 AWG solid-wire Cat5e/6 cable (N202-Series) between this unit and the transmitter.
In addition to crystal-clear video, the B126-1P0-MINI delivers full, rich stereo and 7.1-channel surround sound (multi-channel or PCM) audio when paired with a B126-002 or B126-004 transmitter. Supports 24-bit True Color (8 bits per channel) and HDCP compatibility. Easy to set up with no software, drivers or external power supply required.
Features
- Works in tandem with B126-002 and B126-004 transmitter units (sold separately)
- Extends a 1080i (@ 60 Hz) signal up to 100-ft. (30.5 m)
- Extends a 1080p (@ 60 Hz) signal up to 50-ft. (15.2 m)
- Connects to transmitter with one Cat5e/6 cable
- Built-in HDMI male connector plugs directly into monitor
Supports the Latest Video and Audio Resolutions
- Works with all operating systems and HDMI video sources
- Supports stereo and 7.1-channel surround sound (multi-channel or PCM) when paired with B126-002 or B126-004
- Supports 24-bit True Color (8 bits per channel) and HDCP
Easy to Set Up and Use
- Plug-and-play engineering—no software or drivers necessary
- No external power required; included USB Micro-B cable provides extra power when necessary
TAA-Compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332200402 |
Product Type | Receiver |
Technology | HDMI; Cat5/5e; Cat6 |
VIDEO
Max Supported Video Resolution | 1920 x 1080 (1080p @ 60Hz) |
Max 720P Range (ft) | 100 |
Max 1080P Range (ft) | 50 |
Max 1280 x 720 (720p) Range (ft) | 100 |
Max 1920 x 1080 (1080p) Range (ft) | 50 |
Receiver/Transceiver Video Output | HDMI |
Receiver - Number of Video Outputs | 1 |
Range Extension using other Tripp Lite product | 175 ft. @ 1080i 125 ft. @ 1080p |
Recommended Cabling | N202-Series Cat6 Patch Cable |
Other Tripp Lite product used to extend range | B126-110 |
Max Supported Color Depth | 24-bit True Color |
HDR Support | No |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:4:4 |
Maximum Signal Range (ft) | 100 |
Maximum Signal Range Details | 100 ft @ 1080i 50 ft @ 1080p |
AUDIO
Audio Output | HDMI |
Audio Specification | Pass-through audio |
POWER
Power Source Type | USB |
Power Source | Receiver end only (Optional) |
Power Over Cable (PoC) Support | No |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | HDMI (MALE); MICRO-USB B (FEMALE) |
Connector Plating | Nickel |
Daisy-chainable / Cascadable | Yes |
Daisy-chainable / Cascadable Details | Requires B126-110 |
PHYSICAL
Color | Black |
Number of Displays | 1 |
Form Factor/Mounting Options | Pigtail |
Shipping Dimensions (hwd / in.) | 1.30 x 5.90 x 4.80 |
Shipping Weight (lbs.) | 0.20 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.03 |
Housing | Plastic |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0% to 85%, Non-Condensing |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 100 |
Max 480P Range (ft) | 100 |
Max 1440 x 900 Range (ft) | 100 |
Max 1080i Range (ft) | 100 |
Max 480i Range (ft) | 100 |
Max 640 x 480 Range (ft) | 100 |
Max 800 x 600 Range (ft) | 100 |
Max 1600 x 1200 Range (ft) | 100 |
EDID Compatible | Yes |
IR Remote Extension Support | No |
RS-232 Serial Extension Support | No |
Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support | No |
Built-In Equalizer | No |
HDCP Specification | 1.4 |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) | |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) | |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) | |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) |
Video Extenders
Model Number | Description | |
---|---|---|
B126-002 | 2-Port HDMI over Cat5/6 Extender/Splitter, Box-Style Transmitter for Video/Audio, Up to 150 ft. (45 m), TAA | |
B126-004 | 4-Port HDMI over Cat5/6 Extender/Splitter, Box-Style Transmitter for Video/Audio, Up to 150 ft. (45 m), TAA | |
B126-110 | HDMI over Cat5/6 Extender, Box-Style Remote Repeater for Video/Audio, Up to 125 ft. (38 m), TAA |
Video Switches
Model Number | Description | |
---|---|---|
B126-4X4 | 4 x 4 HDMI over Cat5/6 Matrix Splitter Switch, Box-Style Transmitter for Video/Audio, Up to 175 ft. (53 m), TAA |
USB Cables
Model Number | Description | |
---|---|---|
UR05C-003-RARB | Micro USB Cable for Charging (M/M) - Reversible Left/Right USB-A to Right-Angle USB Micro-B, Black, 3 ft. (0.91 m) | |
UR05C-003-RB | Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images