Part Number: B127-100-H-SR TAA
This Model has been retired and has not been replaced. An Owner's Manual and other information for the B127-100-H-SR is available on the model support page
Features
System Requirements
- B127-002-H or B127-004-H transmitter
- Display device with HDMI input (HDTV, projector, monitor)
Package Includes
- B127-100-H-SR HDMI over Cat6 Passive Remote Receiver
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332239105 |
Product Type | Receiver |
Technology | HDMI; Cat5/5e; Cat6; POC |
VIDEO
Video Input | RJ45 (FEMALE) |
Video Output | HDMI (MALE) |
Max Supported Video Resolution | 3840 x 2160 (4K @ 60Hz) |
Max 1280 x 720 (720p) Range (ft) | 200 |
Max 1920 x 1080 (1080p) Range (ft) | 200 |
Max 1920 x 1200 Range (ft) | 150 |
Max 2560 x 1600 Range (ft) | 150 |
Max 3840 x 2160 (4K@30Hz) Range (ft) | 150 |
Max 3840 x 2160 (4K@60Hz) Range (ft) | 125 |
Receiver/Transceiver Video Output | HDMI |
Receiver - Number of Video Outputs | 1 |
Recommended Cabling | Solid Wire Cat6 Cables (Tripp Lite's N202-Series) |
Max Supported Color Depth | 24-bit True Color |
HDR Support | Yes |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:4:4 |
Maximum Signal Range (ft) | 50 |
AUDIO
Audio Output | HDMI |
Audio Specification | 7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD |
INPUT
Built-In Cable Length (in.) | 6 |
Product Length (in.) | 9.74 |
POWER
Power Source Type | USB |
Power Source | Receiver end only (Optional) |
Power Over Cable (PoC) Support | Yes |
CONNECTIONS
Side A - Connector 1 | MICRO-USB B (FEMALE) |
Side A - Connector 2 | RJ45 (FEMALE) |
Side B - Connector 1 | HDMI (MALE) |
Connector Plating | Nickel |
Daisy-chainable / Cascadable | No |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Green (Connected), Orange (Activity) |
PHYSICAL
Color | Black |
Material of Construction | PVC |
Number of Displays | 1 |
Form Factor/Mounting Options | Pigtail |
Shipping Dimensions (hwd / in.) | 1.70 x 5.30 x 8.00 |
Shipping Weight (lbs.) | 0.39 |
Unit Dimensions (hwd / in.) | 0.732 x 9.740 x 2.360 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.17 |
Housing | Plastic |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0% to 85% RH, Non-Condensing |
COMMUNICATIONS
Signal Range (ft.) | 50 |
EDID Compatible | Yes |
IR Remote Extension Support | No |
RS-232 Serial Extension Support | No |
Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support | No |
Built-In Equalizer | No |
HDCP Specification | 2.2 |
Driver Required | No |
Recommended Category Cable | Solid Wire Cat6 Cables (Tripp Lite's N202-Series) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) | |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) |
USB Cables
Model Number | Description | |
---|---|---|
U040-006-MICRO | USB Micro-B to USB-C Cable - USB 2.0, (M/M), 6 ft. (1.83 m) | |
UR050-003 | Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 3 ft. (0.91 m) |
Documents & Downloads
Documentation
Useful Web Pages
Product Images