Part Number: PS410HGOEMX
This Model has been retired and has not been replaced. An Owner's Manual and other information for the PS410HGOEMX is available on the model support page
Features
- Ideal for use in operating rooms, patient-care vicinities, therapy rooms, imaging environments and administrative areas
- For use on IV poles, mobile carts, crash carts and mobile workstations, when properly mounted
- 120V, 50/60 Hz power strip complies with UL 1363A specifications
- Antimicrobial coating helps resist the growth of bacteria, viruses, fungi, mold and mildew
- Coating meets the requirements of JIS Z 2801:2000, an international standard for evaluating efficacy in antimicrobial products
- 4 NEMA 5-15R-HG hospital-grade outlets provide consistent power
- Integrated cord wrap provides easy cord management
- Rugged, all-metal housing for long life in demanding environments
- Dual, resettable built-in 15A circuit breakers protect against dangerous overloads
- Switchless design prevents accidental shut-off
- Drip shield adds extra measure of safety against liquids and moisture
- Built-in mounting tabs and flanges make the PS410HGOEMX easy to install on a variety of surfaces
Specifications
OVERVIEW
UPC Code | 037332168948 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 15A 120V |
Input Plug Features | Hospital Grade Plug |
Input Cord Gauge Type | 14 gauge; SJT |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-15P-HG |
Input Cord Length (ft.) | 10 |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output (Watts) | 1800 |
Output Receptacles | (4) 5-15R-HG |
Circuit Breaker (amps) | 15 |
Overload Protection | 2 x 15amp breakers (1 line, 1 neutral) |
Transformer Accommodation | (4) Yes |
Outlet Orientation | Single row of 4 |
USER INTERFACE, ALERTS & CONTROLS
Switches | No power switch |
PHYSICAL
Color | White |
Material of Construction | Metal |
Power Cord Color | White |
Form Factors Supported | IV poles, mobile carts, crash carts and mobile medical workstations |
Housing Color | White |
Included Mounting Accessories | Mounting tabs and flanges |
Mounting Holes or Slots | Yes |
Cable Management | Bar |
Receptacle Color | White |
Shipping Dimensions (hwd / in.) | 10.12 x 6.10 x 2.36 |
Shipping Weight (lbs.) | 3.06 |
Unit Dimensions (hwd / in.) | 9.940 x 4.280 x 2.170 |
Unit Weight (lbs.) | 2.84 |
Mounting Details | Includes flanges |
FEATURES & SPECIFICATIONS
Antimicrobial | Yes |
Built-In Circuit Breaker | Yes |
Built-in Cable Management | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
HGOUTLETCVR | Safe-IT Hospital-Grade Outlet Covers for Wall Receptacles, Power Strips and Surge Protectors, Set of 4 | |
PSCLAMP | Mounting Clamp for Medical-Grade Power Strips | |
PSCLAMP2 | Safe-IT Mounting Clamp for Medical-Grade Power Strips - Antimicrobial Protection |
Documents & Downloads
Product Literature
- Healthcare/Medical Solutions for Patient Care Vicinities Brochure (English)
- Addressing the Electrical Shock Risk in Healthcare
- Solutions for Patient-Care Vicinities Flyer (English)
- Medical-Grade Power Strips and Surge Protectors with Antimicrobial Protection Flyer (English)
- Solutions for Resident Rooms in Long-Term-Care Facilities Flyer B (English)
- Power Strip & Surge Protector Regulatory Compliance Guide for Healthcare Brochure (English)
- Surge Protectors and Power Strips Brochure
- Healthcare Power Strips & Surge Protectors with Antimicrobial Protection Sales Sheet (English)
Useful Web Pages
Product Videos
- Tripp Lite Healthcare Solutions
https://tripplite.eaton.com/video/tripp-lite-healthcare-solutions/851678 - Tripp Lite Healthcare Solutions
https://tripplite.eaton.com/video/tripp-lite-healthcare-solutions/150359
Product Images