Part Number: PDUH30HV19 TAA
Delivers 200-240V single-phase AC power to multiple loads from a utility outlet, generator or UPS system in a high-density IT environment. Ideal for data centers, server rooms and network wiring closets.
- NEMA L6-30P input with 12-ft. (3.66 m) power cord
- 4 rear C19 outlets
- Switchless design prevents accidental shutdown
- Reversible all-metal housing
- Dual 20A circuit breakers protect against overloads
- 2-year limited warranty
Overview
The PDUH30HV19 5/5.8kW Single-Phase 200-240V Basic PDU is a versatile no-frills unit for data centers, server rooms and network wiring closets. Perfectly suited for high-density IT environments, the PDUH30HV19 features four rear outlets. The NEMA L6-30P input plug with 12-ft. (3.66 m) cord connects to your facility's compatible AC power source, generator or protected UPS to distribute power to connected equipment.
The switchless design prevents an accidental shutdown, which could lead to costly downtime. Dual 20A circuit breakers protect connected equipment from dangerous overloads. The reversible all-metal housing supports a variety of mounting options, including 1U horizontal or 0U vertical mounting in EIA-standard 19-inch racks, under a counter or on a wall or workbench.
Features
- Ideal no-frills rack PDU (rPDU) for data centers, server rooms and network wiring closets
- 4 rear C19 outlets
- NEMA L6-30P input plug with 12-ft. (3.66 m) power cord
- Rear-panel grounding lug
- Dual 20A circuit breakers protect against overloads
Switchless Design
- Prevents accidental shutdowns and costly downtime
Versatile Installation Options
- Reversible all-metal housing faces front or rear in rack
- Supports 1U horizontal or 0U vertical mounting in EIA-standard 19 in. racks
- Also mounts on wall, workbench or under a counter
Specifications
OVERVIEW
UPC Code | 037332183194 |
PDU Type | Basic |
INPUT
Input Phase | Single-Phase |
PDU Input Voltage | 200; 208; 220; 230; 240 |
Recommended Electrical Service | Single-phase 30A 200-240V service |
Maximum Input Amps | 24 |
Maximum Input Amps Details | Agency de-rated to 24A continuous |
PDU Plug Type | NEMA L6-30P |
Input Cord Length (ft.) | 12 |
OUTPUT
Output Capacity (kW) | 5800 |
Output Capacity Details | 5.8kW (240V), 5.5kW (230V), 5.3kW (220V), 5kW (208V), 4.8kW (200V) total capacity / 30A max (Agency de-rated to 24A), 20A max per breakered outlet bank; 16A max per C19 outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (4) C19 |
Output Nominal Voltage | 200-240V |
Overload Protection | Two 20A breakers protect 2 C19 outlets each |
PHYSICAL
Material of Construction | Metal |
Form Factors Supported | 1U rackmount, 0U vertical mount, wallmount and under-counter |
Minimum Required Rack Depth (inches) | 6.8 |
PDU Form Factor | Horizontal (1U) |
Shipping Dimensions (hwd / in.) | 3.00 x 20.25 x 11.25 |
Shipping Weight (lbs.) | 8.49 |
Unit Dimensions (hwd / in.) | 1.700 x 17.300 x 3.750 |
Unit Weight (lbs.) | 7.74 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -22° to 122°F (-30° to 50°C) |
Relative Humidity | 5% to 95% non-condensing |
Operating Elevation | 0-10000 ft. (0-3000 m) |
FEATURES & SPECIFICATIONS
Grounding | Grounding lug |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 62368-1 (Canada); NOM (Mexico); UL 62368-1 |
Product Compliance | RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1C | Extended Warranty and Technical Support for Select Products – DC Power, KVM, PDU, Inverters, Power Management |
WEXT2C | Extended Warranty and Technical Support for Select Products – DC Power Supplies, KVM Switches, PDUs, Power Inverters, Power Management |
WEXT3C | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, KVM Switches, PDUs, Power Inverters |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- How to Choose a PDU: Basic PDUs
https://tripplite.eaton.com/video/how-to-choose-a-pdu-basic-pdus/75340
Product Images