Share Product
Don't see your reseller listed? Let Us Help!
Prices are in US Dollars
Updated daily
How to Order On-Site Services for Your 3-Phase UPS
Our factory-trained technicians provide a range of on-site services, including commissioning, maintenance and repairs, to help ensure your 3-phase UPS systems maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
contact an Eaton Service Specialist
How to Order Services for Your Eaton Product
Our factory-trained technicians provide a range of services, including commissioning, maintenance and repairs, to help ensure your Eaton products maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
contact an Eaton Service Specialist
All Images
|
Download
Thumbnail JPEG
Small JPEG
Medium JPEG
Large JPEG
XL JPEG
|
Cisco Compatibility
The Cisco Compatible logo signifies that Eaton's product has undergone interoperability testing by Eaton together with Cisco and a third-party test house based on testing criteria set by Cisco. Eaton is solely responsible for the support and warranty of its product. Cisco makes no warranties, express or implied, with respect to Eaton's product or its interoperation with the listed Cisco product(s) and disclaims any implied warranties of merchantability, fitness for a particular use, or against infringement.
Cisco, the Cisco logo, and Cisco Systems are trademarks or registered trademarks of Cisco Systems, Inc. and/or its affiliates in the United States and certain other countries.
Create New List
Add to List
3 Phase 208V 30A Circuit Breaker for Rack Distribution Cabinet Applications
Part Number: SUBB330
3 Phase 208V 30A Circuit Breaker for Rack Distribution Cabinet Applications
Part Number: SUBB330
This Model has been retired and has not been replaced. More information for the SUBB330 is available on the model support page
Overview
Cutler Hammer 3-phase 208V 30A 3-pole circuit breaker for use with SUDC208VP rack distribution cabinet.
Features
- Cutler Hammer three phase 208V 30A 3 pole circuit breaker
- For use with SUDC208VP rack distribution cabinet
Specifications
OVERVIEW
UPC Code | 037332156365 |
Accessory Type | Circuit Breaker |
Accessory Class | PDU Accessories |
INPUT
Rated input current (Maximum Load) | 30A |
Nominal Input Voltage(s) Supported | 208V AC |
PHYSICAL
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 2.25 |
Shipping Weight (lbs.) | 0.90 |
Unit Dimensions (hwd / in.) | 3.250 x 3.250 x 2.250 |
Unit Weight (lbs.) | .869 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
More Q&As may be available on the SUBB330 model support page.
Similar Products
SUBB120
120V 20A Single Phase Circuit Breaker for Rack Distribution Cabinet Applications
SUBB130
120V 30A Single Phase Circuit Breaker for Rack Distribution Cabinet Applications
SUBB230
Single Phase 208V 30A Circuit Breaker for Rack Distribution Cabinet Applications
SUBB320
Three Phase 208V 20A Circuit Breaker for Rack Distribution Cabinet Applications
DMACUSB
AC/USB Charging Clip for Display Mounts
HGOUTLETCVR
Safe-IT Hospital-Grade Outlet Covers for Wall Receptacles, Power Strips and Surge Protectors, Set of 4
PDUMVROTATEBRKT
Bracket Accessory - enables Vertical PDU Installation with Rear-Facing Outlets
PDUSIDEBRKT
Bracket Accessory - enables Vertical Installation of 1U PDUs, Power Strips and Surge Protectors
PLC13BK
Plug-Lock Inserts (C14 power cord to C13 outlet), Black, 100 pack
PLC13BL
Plug-Lock Inserts (C14 power cord to C13 outlet), Blue, 100 pack
PLC13RD
Plug-Lock Inserts (C14 power cord to C13 outlet), Red, 100 pack
PLC14YW
Plug-Lock Inserts, C13 Power Cord to C14 Outlet, Yellow, 100 Pack
PLC19BK
Plug-Lock Inserts (C20 power cord to C19 outlet), Black, 100 pack
PLC19BL
Plug-Lock Inserts (C20 power cord to C19 outlet), Blue, 100 pack