Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Organizes and stores IT equipment, such as routers and small switches, on the wall of your home office or network closet.

  • Ideal alternative to a wall-mount rack enclosure
  • Perforated shelves support maximum equipment load up to 250 lb.
  • Keyhole mounting slots spaced 16 in. apart to match standard wall-stud placement
  • Steel construction with smooth edges and rubber grommets for cable entry
  • Designed for easy assembly using included hardware
  • 5-year limited warranty

Features

The Ideal Alternative to a Wall-Mount Rack Cabinet
If you don’t have enough equipment to justify the expense of a rack enclosure or you don’t have the space for one in your home or office, the SRWOSHELFLG fills your needs. The heavy-duty steel unit mounts easily to the wall of your back office or closet and holds up to 250 pounds (113 kilograms) of equipment. It’s recommended for network equipment, including routers, small switches, media servers and other networking components.

Designed for Convenient Cable Management and Equipment Care
The steel surfaces are smooth and the edges are rounded to reduce wear on cable jackets. Open cutouts with rubber grommets on the two shelves permit easy cable feeds to streamline installation and reduce clutter. The vented shelves allow generous airflow to keep equipment cool and functioning at their best.

Easy to Install with the Included Hardware
Mounting screws are included for mounting the SRWOSHELFLG on a wall. Rear keyhole slots are spaced 16 inches apart to match standard wall-stud placement.

Package Includes

  • Base panel
  • Right panel
  • Left panel
  • Rear panel
  • Top shelf
  • (16) M5 x 8 screws
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332263018
Device CompatibilityNetwork Switch; Router
Rack TypeShelf
PHYSICAL
ColorBlack
Material of ConstructionSteel
Rack Height  0U
Rack DepthShallow
Maximum Device Depth (in.)21.00
Unit Dimensions (hwd / in.)14.980 x 20.230 x 21.120
Unit Weight (lbs.)28.00
Weight Capacity - Stationary (lbs.)35.00
Assembly RequiredYes
FEATURES & SPECIFICATIONS
Grounding DetailsNo
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Accessories

Server Racks & Cabinets

  Model Number Description
SmartRack 12U Heavy-Duty Flat-Pack Low-Profile Switch-Depth Wall-Mount 2-Post Open Frame Rack SRWO12UHD SRWO12UHD SmartRack 12U Heavy-Duty Flat-Pack Low-Profile Switch-Depth Wall-Mount 2-Post Open Frame Rack
SmartRack 16U Wall-Mount 2-Post Open Frame Rack, Hinged Front, Heavy Duty SRWO16US SRWO16US SmartRack 16U Wall-Mount 2-Post Open Frame Rack, Hinged Front, Heavy Duty
8U Wall-Mount Bracket for Small Switches and Patch Panels, Hinged SRWO8UBRKT SRWO8UBRKT 8U Wall-Mount Bracket for Small Switches and Patch Panels, Hinged
Wall-Mount Double Shelf for IT Equipment, 20 in. Wide, Up to 250 lb. (113 kg) SRWOSHELFLG SRWOSHELFLG Wall-Mount Double Shelf for IT Equipment, 20 in. Wide, Up to 250 lb. (113 kg)
Wall-Mount Shelf for IT Equipment, 20 in. Wide, Up to 200 lb. (90 kg) SRWOSHELFSM SRWOSHELFSM Wall-Mount Shelf for IT Equipment, 20 in. Wide, Up to 200 lb. (90 kg)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.