Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

6U wall-mount bracket allows vertical installation of a 6U rack-mount device up to 200 lb.

  • 19-inch wall-mount rack with maximum load capacity of 200 lbs (90.7 kgs)
  • Provides open, unrestricted access to equipment and cabling
  • Made from cold-rolled steel with black powder-coated finish
  • Equipment-mounting hardware included
  • Compatible with most EIA-standard 19 in. 2-post rack equipment
  • 5-year limited warranty

Overview

The SRWALLBRKT6U SmartRack® 6U Vertical Wall-Mount Rack Bracket is recommended for home offices and small businesses with rack-mount equipment that doesn't need to be secured and no room on the premises for a standard 19-inch server rack.

Made from heavy-duty cold-rolled steel with a durable black powder-coated finish, this 6U wall-mount bracket easily attaches to the wall of your back office or closet with user-supplied hardware. Wall-mounting holes are spaced 16 inches part to match standard wall-stud placement. Or you can install the bracket horizontally beneath a desk or workbench for instant access.

Use the included hardware to attach your 6U rack-mount equipment, such as a network switch or UPS system, to the steel bracket's rails. Its maximum load capacity is 200 lbs (90.7 kgs). Connected equipment hangs flush against the wall, allowing you unrestricted access. The SRWALLBRKT6U is compatible with most EIA-standard 19-inch two-post rack equipment.

Features

6U Wall-Mount Bracket Allows Vertical Mounting in a Closet or Back Office
  • Recommended for home offices and small businesses with no room for standard 19 in. rack
  • Provides open, unrestricted access to equipment and cabling
  • Maximum load capacity of 200 lbs (90.7 kgs)
  • Cold-rolled steel construction with black powder-coated finish designed for long life
  • Ships fully assembled for quick installation

Attaches to the Wall with User-Supplied Hardware
  • Wall-mounting holes spaced 16 in. apart for standard wall stud placement
  • Also mounts horizontally beneath a desk or workbench
  • Component hangs flush against the wall for unrestricted out-of-the-way access

Compatible with EIA-Standard 19 in. 2-Post Rack Equipment
  • Hardware included for mounting 6U rack equipment
  • Rails support square-hole mounting

Package Includes

  • SRWALLBRKT6U SmartRack 6U Vertical Wall-Mount Rack Bracket
  • (12) M6 screws
  • (12) M6 cup washers
  • (12) M6 cage nuts
  • Installation guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332203212
Device CompatibilityNetwork Switch; Patch Panel
Rack TypeBracket
PHYSICAL
ColorBlack
Rack Height  6U
Rack DepthShallow
Maximum Device Depth (in.)48
Maximum Weight Capacity (lbs.)200
Shipping Dimensions (hwd / in.)10.83 x 21.85 x 18.31
Shipping Weight (lbs.)12.12
Unit Dimensions (hwd / in.)11.150 x 19.690 x 11.150
Unit Weight (lbs.)8.38
Weight Capacity - Stationary (lbs.)200
Number of Vertical Mounting Rails2
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Accessories

Accessories

  Model Number Description
SmartRack Square Hole Hardware Kit with 50 M5 screws and washers SRCAGENUT5MM SRCAGENUT5MM SmartRack Square Hole Hardware Kit with 50 M5 screws and washers
SmartRack Square Hole Hardware Kit with 50 M6 screws and washers SRCAGENUTS SRCAGENUTS SmartRack Square Hole Hardware Kit with 50 M6 screws and washers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.